目錄: Caster Concepts
Created: 09.04.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Caster Concepts
V-Groove - Wheels
Caster Concepts
Wheels
Powered by
CAD模型選擇
{casterconcepts/wheels/v_groove.prj},{NB=04200-15-19},{SERIES=V-Groove},{WD=4},{WW=2.00},{WT=15},{HUBL=2.1875},{BORE=1.18750000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Reference Number
ⁿ/ₐ
BEARCAP
Capacity (Varies w/ Options Below)
[lbs.]
SERIES
Series
ⁿ/ₐ
HUB
[Inch]
A
A Groove Width
[Inch]
E
A Groove Depth
[Inch]
BRNG
Bearing
ⁿ/ₐ
WGHT
Wt.
[lb.]
04200-15-19
04200-15-19
1000
V-Groove
2.188
7/8
7/16
Less Bearing
5.00
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表