目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
Guiding Unit For ISO 15552 Cylinders - Type U ø32-100
CY.PAG
Pneumatic Cylinders
Accessories
Guide Units For Cylinders
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/accessories/guide_units_for_cylinders/guide_unit_15552c_asmtab.prj},{NB=Type U 32-100 50(100)},{DI=50},{STROKE=1},{RP=0},{PRE=0},{A=137},{B=70},{C=70.2},{CH=20},{D=25},{E=18.80},{E1=18.80},{E2=46.5},{F=134},{G=65},{H=15},{I=20},{L1=49},{L2=29},{L3=59},{L4=143},{L5=20},{N=9.0},{O=16},{P=15},{Q=8.5},{R=M8},{T=100},{U=85},{V=46.5},{V1=70.20},{Z=104},{NDM=8},{PPATH=guide_unit_15552c_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part Number
ⁿ/ₐ
DI
Ø
[mm]
A
[mm]
B
[mm]
C
[mm]
CH
[mm]
D
[mm]
E
[mm]
E1
[mm]
E2
[mm]
F
[mm]
G
[mm]
H
[mm]
I
Ø
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
N
[mm]
O
[mm]
P
[mm]
Q
[mm]
R
ⁿ/ₐ
T
[mm]
U
[mm]
V
[mm]
V1
[mm]
Z
[mm]
U 32-100
NRU3201
32
97
49
51.0
15
17
9.25
9.25
32.5
93
45
12
12
42
25
48
120
18
6.6
12
11
6.5
M6
78
61
32.5
61.75
74
U 32-100
NRU4001
40
115
58
58.2
15
21
11.00
11.00
38.0
112
55
12
16
43
25
58
130
17
6.6
12
11
6.5
M6
84
69
38.0
65.00
87
U 32-100
NRU5001
50
137
70
70.2
20
25
18.80
18.80
46.5
134
65
15
20
49
29
59
143
20
9.0
16
15
8.5
M8
100
85
46.5
70.20
104
U 32-100
NRU6301
63
152
85
85.2
20
25
15.30
15.30
56.5
147
80
15
20
49
29
76
161
21
9.0
16
15
9.0
M8
105
100
56.5
73.70
119
U 32-100
NRU8001
80
189
105
105.5
26
34
25.00
14.00
50.0
180
100
20
25
53
27
90
193
30
11.0
20
18
11.0
M10
130
130
72.0
82.00
148
U 32-100
NRU10001
100
213
130
130.5
26
39
28.50
19.00
70.0
206
120
20
25
54
27
110
214
30
11.0
20
18
11.0
M10
150
150
89.0
84.50
173
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表