目錄: CY.PAG
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
CY.PAG
ISO 15552 Cylinders - Profiled Ø32-125
CY.PAG
Pneumatic Cylinders
Cylinders according to standards
Cylinders ISO 15552
ISO 15552 Profiled Cylinders ø32-125
Powered by
CAD模型選擇
{cypag/pneumatic_cylinders/cylinders_according_to_standards/cylinders_iso_15552/iso_15552_profiled_32_125/iso_15552_profiled_32_125_asmtab.prj},{NB=CAX050S0001CST(0)},{MEDPOSX1=85.75},{MEDPOSX2=94.25},{DINUM=50},{DL=27},{L4=6.5},{D1=20},{A=32},{B=40},{BG=17.5},{WH=37},{L8=106},{CH1=17},{CH2=3},{CH3=8},{SER=CAX},{DI=050},{TYP=S},{NOTE=Per Bloccastelo cliccare qui},{MEDPOSX=[$MEDPOSX1ALG.:$MEDPOSX2ALG.]},{DITXT=50},{KK2=M16X1.50},{DIN912=M8X20},{DIN912B=M8X25},{DIN7984=M8X20},{DISUPP=40-50},{CLEVIS=FORM16ISO},{PPATH=iso_15552_profiled_32_125_asmtpl.prj},{KK=M16X1.5},{VD=9.5},{L2=25.5},{STROKE=1},{RP=0},{VERS=C},{ST=},{VAR=},{VAR1=},{VAR2=},{VAR3=},{VAR4=},{VAR5=},{VAR6=},{VAR8=},{VAR9=},{VAR10=},{VAR11=},{PRE=0},{RA=},{FA=},{FAROT=0},{RA2=},{FA2=},{FA2ROT=0},{MEDACC=},{MEDROT=0},{MEDPOS=0.00},{REA1=},{REA1ROT=0},{REA2=},{REA3=}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
OLDCODE
Old code
ⁿ/ₐ
SER
Series
ⁿ/ₐ
DI
Diameter
ⁿ/ₐ
TYP
Type
ⁿ/ₐ
PMIN
Minimum value for Rod Lock
[mm]
D1
ØD1
[mm]
KK
ⁿ/ₐ
A
[mm]
B
ØB
[mm]
VD
[mm]
VA
[mm]
L2
[mm]
RT
ⁿ/ₐ
BG
[mm]
L3
[mm]
TG
[mm]
EE
ⁿ/ₐ
PL
[mm]
WH
[mm]
L8
[mm]
E
[mm]
CH1
[mm]
CH2
[mm]
CH3
[mm]
CAX032S0001CST
CDE32/01X
CAX
032
S
60
12
M10X1.25
22
30
9.5
4
18
M6
16.5
5
32.5
1/8"G
12.5
26
94
47
10
3
6
CAX040S0001CST
CDE40/01X
CAX
040
S
70
16
M12X1.25
24
35
9.5
4
22
M6
16.5
5
38
1/4"G
14
30
105
54
13
3
6
CAX050S0001CST
CDE50/01X
CAX
050
S
90
20
M16X1.5
32
40
9.5
4
25.5
M8
17.5
5
46.5
1/4"G
14
37
106
63
17
3
8
CAX063S0001CST
CDE63/01X
CAX
063
S
90
20
M16X1.5
32
45
9.5
4
25
M8
17.5
5
56.5
3/8"G
16.5
37
121
74
17
3
8
CAX080S0001CST
CDE80/01X
CAX
080
S
110
25
M20X1.5
40
45
10
4
35
M10
17.5
-
72
3/8"G
17
46
128
93.5
22
4
6
CAX100S0001CST
CDE100/01X
CAX
100
S
110
25
M20X1.5
40
55
10
4
38
M10
17.5
-
89
1/2"G
18
51
138
110
22
4
6
CAX125S0001CST
CDE125/01X
CAX
125
S
140
32
M27X2
54
60
11
6
46
M12
20.5
-
110
1/2"G
18
65
160
137.5
27
4
8
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表