WZ 1080 Ball bearings - DME - Mat.: Steel - DIN 625
D-M-E
DME EUROPEAN CAD LIBRARY
Pre-engineered Components
Powered by
CAD模型選擇
{dme/d_m_e_euro/6/wz_1080.prj},{NB=WZ108005530},{REF=WZ108005530},{REFOLD=WZ 1080 55 - 30},{D=55},{D1=30},{B=13},{R=1.5},{V1=7}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
REF
Catalog Number
ⁿ/ₐ
D
Diameter
[mm]
D1
Diameter d
[mm]
B
Width B
[mm]
R
Radius r
[mm]
WZ108002610
WZ108002610
26
10
8
0.5
WZ108002812
WZ108002812
28
12
8
0.5
WZ108003215
WZ108003215
32
15
9
0.5
WZ108003517
WZ108003517
35
17
10
0.5
WZ108004220
WZ108004220
42
20
12
1.0
WZ108004725
WZ108004725
47
25
12
1.0
WZ108005530
WZ108005530
55
30
13
1.5
WZ108006235
WZ108006235
62
35
14
1.5
WZ108006840
WZ108006840
68
40
15
1.5
WZ108007545
WZ108007545
75
45
16
1.5
WZ108008050
WZ108008050
80
50
16
1.5
WZ108009055
WZ108009055
90
55
18
2.0
WZ108009560
WZ108009560
95
60
18
2.0
WZ108010065
WZ108010065
100
65
18
2.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表