RBCS - Recirculating Ball Cage
DMS Diemould (UK)
DMS UK
Section 5 ( Standard Components )
Powered by
CAD模型選擇
{dms_diemould/uk/section5/rbcs.prj},{NB=RBCS-25x26},{BESTNR1=RBCS},{B=25},{L=26},{D=40},{H=45},{A=6},{S=9}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
B
Diameter
[mm]
L
Length
[mm]
D
Diameter
[mm]
H
Diameter
[mm]
A
Length
[mm]
S
Length
[mm]
RBCS-12x22
RBCS-12x22
12
22
24
28
6
8
RBCS-16x22
RBCS-16x22
16
22
28
32
6
8
RBCS-16x26
RBCS-16x26
16
26
28
32
6
9
RBCS-20x26
RBCS-20x26
20
26
32
36
6
9
RBCS-20x35
RBCS-20x35
20
35
32
36
6
9
RBCS-25x26
RBCS-25x26
25
26
40
45
6
9
RBCS-25x35
RBCS-25x35
25
35
40
45
6
10
RBCS-25x45
RBCS-25x45
25
45
40
45
6
10
RBCS-25x55
RBCS-25x55
25
55
40
45
6
10
RBCS-32x45
RBCS-32x45
32
45
50
56
8
12
RBCS-32x63
RBCS-32x63
32
63
50
56
8
12
RBCS-40x45
RBCS-40x45
40
45
60
66
8
12
RBCS-40x63
RBCS-40x63
40
63
60
66
8
12
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表