SP - Support Pillar
DMS Diemould (UK)
DMS UK
Section 5 ( Standard Components )
Powered by
CAD模型選擇
{dms_diemould/uk/section5/sp.prj},{NB=SP-36x70},{BESTNR1=SP},{D=36},{C=18},{M=11},{B=11},{L=70}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNO
Part No.
ⁿ/ₐ
D
Diameter
[mm]
C
Diameter
[mm]
M
Length
[mm]
B
Diameter
[mm]
L
Length
[mm]
SP-24x50
SP-24x50
24
15
9
9
50
SP-24x60
SP-24x60
24
15
9
9
60
SP-24x70
SP-24x70
24
15
9
9
70
SP-24x80
SP-24x80
24
15
9
9
80
SP-24x90
SP-24x90
24
15
9
9
90
SP-24x100
SP-24x100
24
15
9
9
100
SP-36x60
SP-36x60
36
18
11
11
60
SP-36x70
SP-36x70
36
18
11
11
70
SP-36x80
SP-36x80
36
18
11
11
80
SP-36x90
SP-36x90
36
18
11
11
90
SP-36x100
SP-36x100
36
18
11
11
100
SP-36x120
SP-36x120
36
18
11
11
120
SP-48x80
SP-48x80
48
20
13
13
80
SP-48x100
SP-48x100
48
20
13
13
100
SP-48x120
SP-48x120
48
20
13
13
120
SP-48x140
SP-48x140
48
20
13
13
140
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表