HE-100 - HE Bushing
Dodge
Conveyor Components
Bushings & Hubs
HE
Powered by
CAD模型選擇
{dodge/conveyor_components/bushings_and_hubs/he/pt_he_b_100.prj},{NB=206720},{BN=HE-100},{PN=206720},{BORE=8-1/2},{A=12.9},{B=12.1},{D=8.503 / 8.505},{D1=8.5040},{E=2.000 / 2.004},{E1=2.0020},{F=9.132 / 9.142},{F1=9.1370},{L=6.45},{L1=6.450},{BC=14-1/2},{BC1=14.5000},{G=3},{G1=3.0000},{H=17},{H1=17.000},{NOB=6},{SOB=1-1/4-7x5-1/2},{NDM=1.250},{KDM=1.095},{S=0.070 / 0.200},{S1=0.1350},{K=6.000},{J=11.422},{M=1.313},{N=1.3125}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
LINA
明細表
BN
Bush Number
ⁿ/ₐ
PN
Part Number
ⁿ/ₐ
BORE
Bore
[Inch]
A
[Inch]
B
[Inch]
D
Bore
[Inch]
E
Keyway
[Inch]
F
Height
[Inch]
L
Length
[Inch]
BC
Bolt Circle
[Inch]
G
[Inch]
H
Diameter
[Inch]
SOB
Size of Bolts
[Inch]
S
Sawcut
[Inch]
207969
HE-100
207969
6-15/16
12.9
12.1
6.9405 / 6.9425
N / A
N / A
6.45
14-1/2
3
17
1-1/4-7x5-1/2
0.070 / 0.200
206711
HE-100
206711
7-1/2
12.9
12.1
7.503 / 7.505
N / A
N / A
6.45
14-1/2
3
17
1-1/4-7x5-1/2
0.070 / 0.200
206710
HE-100
206710
7-1/2
12.9
12.1
7.503 / 7.505
1.750 / 1.754
8.146 / 8.156
6.45
14-1/2
3
17
1-1/4-7x5-1/2
0.070 / 0.200
206712
HE-100
206712
7-15/16
12.9
12.1
7.9405 / 7.9425
2.000 / 2.004
8.561 / 8.571
6.45
14-1/2
3
17
1-1/4-7x5-1/2
0.070 / 0.200
206713
HE-100
206713
7-15/16
12.9
12.1
7.9405 / 7.9425
N / A
N / A
6.45
14-1/2
3
17
1-1/4-7x5-1/2
0.070 / 0.200
206718
HE-100
206718
8
12.9
12.1
8.003 / 8.005
2.000 / 2.004
8.625 / 8.635
6.45
14-1/2
3
17
1-1/4-7x5-1/2
0.070 / 0.200
206719
HE-100
206719
8
12.9
12.1
8.003 / 8.005
N / A
N / A
6.45
14-1/2
3
17
1-1/4-7x5-1/2
0.070 / 0.200
206720
HE-100
206720
8-1/2
12.9
12.1
8.503 / 8.505
2.000 / 2.004
9.132 / 9.142
6.45
14-1/2
3
17
1-1/4-7x5-1/2
0.070 / 0.200
206721
HE-100
206721
8-1/2
12.9
12.1
8.503 / 8.505
N / A
N / A
6.45
14-1/2
3
17
1-1/4-7x5-1/2
0.070 / 0.200
206714
HE-100
206714
8-15/16
12.9
12.1
8.9405 / 8.9425
2.000 / 2.004
9.575 / 9.585
6.45
14-1/2
3
17
1-1/4-7x5-1/2
0.070 / 0.200
206715
HE-100
206715
8-15/16
12.9
12.1
8.9405 / 8.9425
N / A
N / A
6.45
14-1/2
3
17
1-1/4-7x5-1/2
0.070 / 0.200
206722
HE-100
206722
9
12.9
12.1
9.003 / 9.005
2.000 / 2.004
9.639 / 9.649
6.45
14-1/2
3
17
1-1/4-7x5-1/2
0.070 / 0.200
206723
HE-100
206723
9
12.9
12.1
9.003 / 9.005
N / A
N / A
6.45
14-1/2
3
17
1-1/4-7x5-1/2
0.070 / 0.200
206724
HE-100
206724
9-1/2
12.9
12.1
9.503 / 9.505
2.500 / 2.504
10.211 / 10.221
6.45
14-1/2
3
17
1-1/4-7x5-1/2
0.070 / 0.200
206725
HE-100
206725
9-1/2
12.9
12.1
9.503 / 9.505
N / A
N / A
6.45
14-1/2
3
17
1-1/4-7x5-1/2
0.070 / 0.200
206716
HE-100
206716
10
12.9
12.1
10.003 / 10.005
2.500 / 2.504
10.719 / 10.729
6.45
14-1/2
3
17
1-1/4-7x5-1/2
0.070 / 0.200
206717
HE-100
206717
10
12.9
12.1
10.003 / 10.005
N / A
N / A
6.45
14-1/2
3
17
1-1/4-7x5-1/2
0.070 / 0.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表