目錄: Eaton BIM
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Eaton BIM
Abox
Eaton BIM
Ex-Products of the crouse Hinds Series
Terminal Enclosures
Abox
Powered by
CAD模型選擇
{eaton_bim/ex_products_crouse_hinds_series/d_terminal_enclosures/abox/abox_asmtab.prj},{NB=ABX261609(300)},{CNSORDERNO=ABX261609},{LODLEVEL=300},{OMI=ABX261609},{CN=ABX261609},{BMES=ABX261609 with an operating temperature range of -60°C to +80°C at T4, AboX is well-suited for all Zone 1, 2, 21 and 22 applications. },{BMEL=ABX261609 is well-suited for all Zone 1, 2, 21 and 22 applications | IP66 accd.IEC60529 | Ambient temperatures: -60°C up to +40°C T6/+55°C T5/+80°C T4 | Rated operating voltage (Ue): 690V - 50/60Hz | Rated operating current (Ie): max 225A | Max cross section for terminals: up to 95mm2},{SIMAGE=Web Info},{HPD=Web Info},{VERS=6},{PPATH=assemblies/abox_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
CNSORDERNO
Item no.
ⁿ/ₐ
OMI
Operational Manufacturing ID (DEFAULT, DEFAULT, SAP-UNITY)
ⁿ/ₐ
CN
Catalog Number
ⁿ/ₐ
BMES
BMECat Short Description
ⁿ/ₐ
BMEL
BMECat Long Description
ⁿ/ₐ
ABX070806(300)
ABX070806
ABX070806
ABX070806
ABX070806 with an operati...
ABX070806 is well-suited ...
ABX120806(300)
ABX120806
ABX120806
ABX120806
ABX120806 with an operati...
ABX120806 is well-suited ...
ABX121209(300)
ABX121209
ABX121209
ABX121209
ABX121209 with an operati...
ABX121209 is well-suited ...
ABX221209(300)
ABX221209
ABX221209
ABX221209
ABX221209 with an operati...
ABX221209 is well-suited ...
ABX161609(300)
ABX161609
ABX161609
ABX161609
ABX161609 with an operati...
ABX161609 is well-suited ...
ABX261609(300)
ABX261609
ABX261609
ABX261609
ABX261609 with an operati...
ABX261609 is well-suited ...
ABX361609(300)
ABX361609
ABX361609
ABX361609
ABX361609 with an operati...
ABX361609 is well-suited ...
ABX202311(300)
ABX202311
ABX202311
ABX202311
ABX202311 with an operati...
ABX202311 is well-suited ...
ABX282311(300)
ABX282311
ABX282311
ABX282311
ABX282311 with an operati...
ABX282311 is well-suited ...
ABX332311(300)
ABX332311
ABX332311
ABX332311
ABX332311 with an operati...
ABX332311 is well-suited ...
ABX402311(300)
ABX402311
ABX402311
ABX402311
ABX402311 with an operati...
ABX402311 is well-suited ...
ABX603111(300)
ABX603111
ABX603111
ABX603111
ABX603111 with an operati...
ABX603111 is well-suited ...
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表