目錄: Elesa
Created: 04.05.2018
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
english, italian, french
Weight information included
CADENAS Design Manaual (CDM) was considered
Coloured parts
Consistent variable names
Automatic dimensions
eCl@ss 5.1, 6.0, 6.1, 6.2, 7.0, 7.1, 8.0
ecological informations
English as original or default language
Elesa
MI.404 - ELESA-Control knobs
Elesa
GENERAL CATALOGUE
Control elements
Control knobs
MI.404
Powered by
CAD模型選擇
{elesa/general_catalogue/06/1_control_knobs/mi_404/mi_404.prj},{NB=ELESA-Control knobs MI.404/35 N-6},{CODE=66851},{DESCRIPTION=MI.404/35 N-6},{DIM01=35},{DIM02=6},{DIM03=18.0},{DIM04=3.5},{DIM05=15.0},{DIM06=7},{DIM07=M5},{WEIGHT=11}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
CODE
Code
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
DIM01
D
[mm]
DIM02
dH10
[mm]
DIM03
L
[mm]
DIM04
I1
[mm]
DIM05
h
[mm]
DIM06
h1
[mm]
DIM07
f
[mm]
WEIGHT
Weight
[g]
ELESA-Control knobs MI.40...
66851
MI.404/35 N-6
35
6
18.0
3.5
15.0
7
M5
11
ELESA-Control knobs MI.40...
66853
MI.404/40 N-8
40
8
20.5
4.0
17.5
7
M5
17
ELESA-Control knobs MI.40...
66855
MI.404/45 N-8
45
8
23.0
5.0
15.0
10
M5
19
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表