目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
RE.F5-H-ESD - 适用于中等程度负载的带刹车脚轮
Elesa+Ganter
脚轮和滚轮
RE.F5-H-ESD
Powered by
CAD模型選擇
{elesa_ganter/castors_and_wheels/re_f5_h_esd/re_f5_h_esd_asmtab.prj},{NB=Castors with bracket for medium-heavy loads RE.F5-125-SSL-H-ESD},{PARTNUMBER=451701-ESD},{DESCRIPTION=RE.F5-125-SSL-H-ESD},{DIM01=125},{DIM02=45},{DIM03=60},{DIM04=35},{DIM05=161},{DIM06=100},{DIM07=85},{DIM08=9},{DIM09=75},{DIM10=80},{DIM11=48},{DIM12=-},{DIM13=2800},{DIM14=3500},{WEIGHT=1390},{VERS=3},{VER=3},{VER1=1},{PPATH=assemblies/re_f5_h_esd_asmtpl.prj},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
l1
[mm]
DIM03
l2
[mm]
DIM04
l3
[mm]
DIM05
H
[mm]
DIM06
B
[mm]
DIM07
L
[mm]
DIM08
S
[mm]
DIM09
b1
[mm]
DIM10
b2
[mm]
DIM11
b3
[mm]
DIM12
R
[mm]
DIM13
Rolling resistance
[N]
DIM14
Dynamic carrying capacity
[N]
WEIGHT
重量
[g]
适用于中等程度负载的带刹车脚轮 RE.F5-125...
451801-ESD
RE.F5-125-PSL-H-ESD
125
45
60
35
161
100
85
9
75
80
-
-
2800
3500
970
适用于中等程度负载的带刹车脚轮 RE.F5-150...
451806-ESD
RE.F5-150-PSL-H-ESD
150
73
85
40
200
140
114
11
105
105
-
-
3300
6000
2190
适用于中等程度负载的带刹车脚轮 RE.F5-200...
451811-ESD
RE.F5-200-PSL-H-ESD
200
73
85
50
250
140
114
11
105
105
-
-
3600
7500
2480
适用于中等程度负载的带刹车脚轮 RE.F5-125...
451701-ESD
RE.F5-125-SSL-H-ESD
125
45
60
35
161
100
85
9
75
80
48
-
2800
3500
1390
适用于中等程度负载的带刹车脚轮 RE.F5-150...
451706-ESD
RE.F5-150-SSL-H-ESD
150
73
87
40
200
140
110
11
105
105
70
-
3300
6000
3180
适用于中等程度负载的带刹车脚轮 RE.F5-200...
451711-ESD
RE.F5-200-SSL-H-ESD
200
73
87
50
250
140
110
11
105
105
70
-
3600
7500
3940
适用于中等程度负载的带刹车脚轮 RE.F5-125...
451751-ESD
RE.F5-125-SSF-H-ESD
125
45
60
35
161
100
85
9
75
80
48
120
2800
3500
1540
适用于中等程度负载的带刹车脚轮 RE.F5-150...
451756-ESD
RE.F5-150-SSF-H-ESD
150
73
87
40
200
140
110
11
105
105
70
146
3300
6000
3750
适用于中等程度负载的带刹车脚轮 RE.F5-200...
451761-ESD
RE.F5-200-SSF-H-ESD
200
73
87
50
250
140
110
11
105
105
70
146
3600
7500
4510
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表