目錄: Elesa+Ganter
Created: 29.01.2018
產品目錄的特殊屬性:
包含可修改的细节级别 (LOD-功能)
german, english
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
eCl@ss 6.0
Elesa+Ganter
PA11-PA12 - Positive drive indicators
Elesa+Ganter
旋转控制装置
PA11-PA12
Powered by
CAD模型選擇
{elesa_ganter/rotary_controls/pa11_pa12/267_pa11_pa12.prj},{NB=Positive drive indicators PA11-0030-S},{PARTNUMBER=CE.74070},{DESCRIPTION=PA11-0030-S},{DIM01=49.8},{DIM02=30},{DIM03=48.2},{DIM04=23},{DIM05=42},{DIM06=30},{DIM07=37},{WEIGHT=80},{L=15.000},{INFOEG=Produktdetails}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
LINA
明細表
PARTNUMBER
代码
ⁿ/ₐ
DESCRIPTION
型号
ⁿ/ₐ
DIM01
D
[mm]
DIM02
P
[mm]
DIM03
D1
[mm]
DIM04
P1
[mm]
DIM05
C
[mm]
DIM06
N
[mm]
DIM07
R
[mm]
WEIGHT
重量
[g]
Positive drive indicators...
CE.74021
PA11-0010-D
49.8
30
48.2
23
42
30
37
80
Positive drive indicators...
CE.74022
PA11-0010-S
49.8
30
48.2
23
42
30
37
80
Positive drive indicators...
CE.74031
PA11-0012-D
49.8
30
48.2
23
42
30
37
80
Positive drive indicators...
CE.74032
PA11-0012-S
49.8
30
48.2
23
42
30
37
80
Positive drive indicators...
CE.74052
PA11-0020-S
49.8
30
48.2
23
42
30
37
80
Positive drive indicators...
CE.74053
PA11-0020-D
49.8
30
48.2
23
42
30
37
80
Positive drive indicators...
CE.74069
PA11-0030-D
49.8
30
48.2
23
42
30
37
80
Positive drive indicators...
CE.74070
PA11-0030-S
49.8
30
48.2
23
42
30
37
80
Positive drive indicators...
CE.74401
PA12-0010-D
68.5
32
67.0
25
60
44
51
130
Positive drive indicators...
CE.74402
PA12-0010-S
68.5
32
67.0
25
60
44
51
130
Positive drive indicators...
CE.74501
PA12-0012-D
68.5
32
67.0
25
60
44
51
130
Positive drive indicators...
CE.74502
PA12-0012-S
68.5
32
67.0
25
60
44
51
130
Positive drive indicators...
CE.74601
PA12-0020-D
68.5
32
67.0
25
60
44
51
130
Positive drive indicators...
CE.74602
PA12-0020-S
68.5
32
67.0
25
60
44
51
130
Positive drive indicators...
CE.74801
PA12-0030-D
68.5
32
67.0
25
60
44
51
130
Positive drive indicators...
CE.74802
PA12-0030-S
68.5
32
67.0
25
60
44
51
130
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表