PSK - Pressure switch with graduated knob
Elettrotec
Pressure
Pressure switches
Powered by
CAD模型選擇
{elettrotec/pressure/pressure_switches/psk.prj},{NB=PSK10N},{NNCUSTOM=PSK},{NTCUSTOM=Pressostato regolabile con manopola graduata},{NBCUSTOM=PSK10N},{LINACUSTOM=PSK10N},{STEPFILE=CADENAS-PSK10XX},{PNGFILE=CADENAS PSK},{DWGFILE=},{CODE=PSK10N},{RNG=10 - (1-10bar)},{MMB=N - NBR},{GLD=- Contatti standard},{CNN=- DIN EN 175301-803 (DIN 43650) PG09 form A},{FLT=CE-TOP},{CNT=Contatti in Scambio},{CRP=Alluminio anodizzato giallo},{PMAX=30},{TMIN=-5},{TMAX=90},{TENSMAX=250},{CURRMAX=3},{IP=65},{A=63},{B=40}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
代码
ⁿ/ₐ
RNG
Pressure range
ⁿ/ₐ
MMB
Membrane material
ⁿ/ₐ
GLD
Gold contacts for low current
ⁿ/ₐ
CNN
Connector type
ⁿ/ₐ
FLT
过程连接
ⁿ/ₐ
CNT
Contact type
ⁿ/ₐ
CRP
Body material
ⁿ/ₐ
PMAX
Maximum static pressure
[bar]
TMIN
Minimum temperature
[°C]
TMAX
Maximum temperature
[°C]
TENSMAX
Maximum Voltage
[V (ac)]
CURRMAX
Max current
[A]
IP
IP Protection
ⁿ/ₐ
A
Height
[mm]
B
Width
[mm]
PSK100N
PSK100N
100 - (10-100bar)
N - NBR
- Standard contacts
- DIN EN 175301-803 (DIN ...
G1/4" Female
SPDT Contacts
A - Yellow Anodized alumi...
300
-5
90
250
3
65
77
40
PSK150N
PSK150N
150 - (50-150bar)
N - NBR
- Standard contacts
- DIN EN 175301-803 (DIN ...
G1/4" Female
SPDT Contacts
A - Yellow Anodized alumi...
600
-5
90
250
3
65
90
40
PSK360N
PSK360N
360 - (100-360bar)
N - NBR
- Standard contacts
- DIN EN 175301-803 (DIN ...
G1/4" Female
SPDT Contacts
A - Yellow Anodized alumi...
600
-5
90
250
3
65
90
40
PSK10NT
PSK10NT
10 - (1-10bar)
NT - HNBR
- Standard contacts
- DIN EN 175301-803 (DIN ...
CE-TOP
SPDT Contacts
A - Yellow Anodized alumi...
30
-25
140
250
3
65
63
40
PSK100NT
PSK100NT
100 - (10-100bar)
NT - HNBR
- Standard contacts
- DIN EN 175301-803 (DIN ...
G1/4" Female
SPDT Contacts
A - Yellow Anodized alumi...
300
-25
140
250
3
65
77
40
PSK150NT
PSK150NT
150 - (50-150bar)
NT - HNBR
- Standard contacts
- DIN EN 175301-803 (DIN ...
G1/4" Female
SPDT Contacts
A - Yellow Anodized alumi...
600
-25
140
250
3
65
90
40
PSK360NT
PSK360NT
360 - (100-360bar)
NT - HNBR
- Standard contacts
- DIN EN 175301-803 (DIN ...
G1/4" Female
SPDT Contacts
A - Yellow Anodized alumi...
600
-25
140
250
3
65
90
40
PSK10V
PSK10V
10 - (1-10bar)
V - FKM
- Standard contacts
- DIN EN 175301-803 (DIN ...
CE-TOP
SPDT Contacts
A - Yellow Anodized alumi...
30
-5
90
250
3
65
63
40
PSK100V
PSK100V
100 - (10-100bar)
V - FKM
- Standard contacts
- DIN EN 175301-803 (DIN ...
G1/4" Female
SPDT Contacts
A - Yellow Anodized alumi...
300
-5
90
250
3
65
77
40
PSK150V
PSK150V
150 - (50-150bar)
V - FKM
- Standard contacts
- DIN EN 175301-803 (DIN ...
G1/4" Female
SPDT Contacts
A - Yellow Anodized alumi...
600
-5
90
250
3
65
90
40
PSK360V
PSK360V
360 - (100-360bar)
V - FKM
- Standard contacts
- DIN EN 175301-803 (DIN ...
G1/4" Female
SPDT Contacts
A - Yellow Anodized alumi...
600
-5
90
250
3
65
90
40
PSK10NG
PSK10NG
10 - (1-10bar)
N - NBR
G - Gold plated contacts
- DIN EN 175301-803 (DIN ...
CE-TOP
SPDT Contacts
A - Yellow Anodized alumi...
30
-5
90
30
0,03
65
63
40
PSK100NG
PSK100NG
100 - (10-100bar)
N - NBR
G - Gold plated contacts
- DIN EN 175301-803 (DIN ...
G1/4" Female
SPDT Contacts
A - Yellow Anodized alumi...
300
-5
90
30
0,03
65
77
40
PSK150NG
PSK150NG
150 - (50-150bar)
N - NBR
G - Gold plated contacts
- DIN EN 175301-803 (DIN ...
G1/4" Female
SPDT Contacts
A - Yellow Anodized alumi...
600
-5
90
30
0,03
65
90
40
PSK360NG
PSK360NG
360 - (100-360bar)
N - NBR
G - Gold plated contacts
- DIN EN 175301-803 (DIN ...
G1/4" Female
SPDT Contacts
A - Yellow Anodized alumi...
600
-5
90
30
0,03
65
90
40
PSK10NTG
PSK10NTG
10 - (1-10bar)
NT - HNBR
G - Gold plated contacts
- DIN EN 175301-803 (DIN ...
CE-TOP
SPDT Contacts
A - Yellow Anodized alumi...
30
-25
140
30
0,03
65
63
40
PSK100NTG
PSK100NTG
100 - (10-100bar)
NT - HNBR
G - Gold plated contacts
- DIN EN 175301-803 (DIN ...
G1/4" Female
SPDT Contacts
A - Yellow Anodized alumi...
300
-25
140
30
0,03
65
77
40
PSK150NTG
PSK150NTG
150 - (50-150bar)
NT - HNBR
G - Gold plated contacts
- DIN EN 175301-803 (DIN ...
G1/4" Female
SPDT Contacts
A - Yellow Anodized alumi...
600
-25
140
30
0,03
65
90
40
PSK360NTG
PSK360NTG
360 - (100-360bar)
NT - HNBR
G - Gold plated contacts
- DIN EN 175301-803 (DIN ...
G1/4" Female
SPDT Contacts
A - Yellow Anodized alumi...
600
-25
140
30
0,03
65
90
40
PSK10VG
PSK10VG
10 - (1-10bar)
V - FKM
G - Gold plated contacts
- DIN EN 175301-803 (DIN ...
CE-TOP
SPDT Contacts
A - Yellow Anodized alumi...
30
-5
90
30
0,03
65
63
40
PSK100VG
PSK100VG
100 - (10-100bar)
V - FKM
G - Gold plated contacts
- DIN EN 175301-803 (DIN ...
G1/4" Female
SPDT Contacts
A - Yellow Anodized alumi...
300
-5
90
30
0,03
65
77
40
PSK150VG
PSK150VG
150 - (50-150bar)
V - FKM
G - Gold plated contacts
- DIN EN 175301-803 (DIN ...
G1/4" Female
SPDT Contacts
A - Yellow Anodized alumi...
600
-5
90
30
0,03
65
90
40
PSK360VG
PSK360VG
360 - (100-360bar)
V - FKM
G - Gold plated contacts
- DIN EN 175301-803 (DIN ...
G1/4" Female
SPDT Contacts
A - Yellow Anodized alumi...
600
-5
90
30
0,03
65
90
40
PSK10NM12
PSK10NM12
10 - (1-10bar)
N - NBR
- Standard contacts
M12 - DIN 43650 form A a ...
CE-TOP
SPDT Contacts
A - Yellow Anodized alumi...
30
-5
90
250
3
65
63
40
PSK100NM12
PSK100NM12
100 - (10-100bar)
N - NBR
- Standard contacts
M12 - DIN 43650 form A a ...
G1/4" Female
SPDT Contacts
A - Yellow Anodized alumi...
300
-5
90
250
3
65
77
40
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表