目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
CSAS - Anschlussschweissstutzen
Gates Tube Fittings
Messtechnik
Schraub-System CSH 400 bar
Powered by
CAD模型選擇
{emb/messtechnik/schraub_system_csh_400_bar/csas.prj},{NB=CSASG14},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=CSASG14},{BZ=CSAS-G 1/4\"},{INFO=Anschlußschweißstutzen},{G=G 1/4\"},{NDR=13.157},{KDR=11.445},{H=25.000},{D=20.000},{GEW=0.000},{SK=CSAS},{WERK=Stahl},{BESTNR1=CSASG14},{BESTNR2=CSASG14}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
LINA
明細表
MANU
Manufacturer
ⁿ/ₐ
BZ
Notation
ⁿ/ₐ
INFO
Infotext
ⁿ/ₐ
G
Gewinde G Nenndurchmesser
ⁿ/ₐ
H
Hoehe H
[mm]
D
Durchmesser d
[mm]
WERK
Werkstoff
ⁿ/ₐ
CSASG14
Gates Tube Fittings GmbH
CSAS-G 1/4"
Anschlußschweißstutzen
G 1/4"
25.000
20.000
Stahl
CSASM101
Gates Tube Fittings GmbH
CSAS-M 10X1
Anschlußschweißstutzen
M 10X1
25.000
20.000
Stahl
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表