目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
M - Mutter
Gates Tube Fittings
Rohrverschraubungen
Einzelteile
Powered by
CAD模型選擇
{emb/rohrverschraubungen/einzelteile/m.prj},{NB=M25SV},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=M25SV},{BZ=M 25-S/1.4571},{BM=25-SV},{PN=S},{INFO=Überwurfmutter},{M=M36x2},{D=25},{D3=25},{H=26.5},{H1=26.5},{P=2.000},{S=46},{GEW=20.6},{OBLF=blank},{SK=M},{WERK=1.4571},{VER=35.000},{M1=M 36x2},{NDM=36.000},{KDI=33.835},{BESTNR1=XM25SV},{BESTNR2=M25SV}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
MANU
Manufacturer
ⁿ/ₐ
BZ
Bezeichnung
ⁿ/ₐ
M
Gewinde
[mm]
D
Durchmesser
[mm]
H
Höhe
[mm]
S
Schlüsselweite
[mm]
OBLF
Oberfläche
ⁿ/ₐ
WERK
Werkstoff
ⁿ/ₐ
M10LZN
Gates Tube Fittings GmbH
M 10-L/ZN
M16x1,5
10
16.0
19
Zink-Nickel
Stahl
M10LV
Gates Tube Fittings GmbH
M 10-L/1.4571
M16x1,5
10
16.0
19
blank
1.4571
M10LLZN
Gates Tube Fittings GmbH
M 10-LL/ZN
M14x1,5
10
16.0
17
Zink-Nickel
Stahl
M10LLV
Gates Tube Fittings GmbH
M 10-LL/1.4571
M14x1,5
10
16.0
17
blank
1.4571
M10SZN
Gates Tube Fittings GmbH
M 10-S/ZN
M18x1,5
10
17.5
22
Zink-Nickel
Stahl
M10SV
Gates Tube Fittings GmbH
M 10-S/1.4571
M18x1,5
10
17.5
22
blank
1.4571
M12LZN
Gates Tube Fittings GmbH
M 12-L/ZN
M18x1,5
12
16.0
22
Zink-Nickel
Stahl
M12LV
Gates Tube Fittings GmbH
M 12-L/1.4571
M18x1,5
12
16.0
22
blank
1.4571
M12LLZN
Gates Tube Fittings GmbH
M 12-LL/ZN
M16x1,5
12
16.0
19
Zink-Nickel
Stahl
M12LLV
Gates Tube Fittings GmbH
M 12-LL/1.4571
M16x1,5
12
16.0
19
blank
1.4571
M12SZN
Gates Tube Fittings GmbH
M 12-S/ZN
M20x1,5
12
18.0
24
Zink-Nickel
Stahl
M12SV
Gates Tube Fittings GmbH
M 12-S/1.4571
M20x1,5
12
18.0
24
blank
1.4571
M14SZN
Gates Tube Fittings GmbH
M 14-S/ZN
M22x1,5
14
20.0
27
Zink-Nickel
Stahl
M14SV
Gates Tube Fittings GmbH
M 14-S/1.4571
M22x1,5
14
20.0
27
blank
1.4571
M15LZN
Gates Tube Fittings GmbH
M 15-L/ZN
M22x1,5
15
17.5
27
Zink-Nickel
Stahl
M15LV
Gates Tube Fittings GmbH
M 15-L/1.4571
M22x1,5
15
17.5
27
blank
1.4571
M16SZN
Gates Tube Fittings GmbH
M 16-S/ZN
M24x1,5
16
21.0
30
Zink-Nickel
Stahl
M16SV
Gates Tube Fittings GmbH
M 16-S/1.4571
M24x1,5
16
21.0
30
blank
1.4571
M18LZN
Gates Tube Fittings GmbH
M 18-L/ZN
M26x1,5
18
18.0
32
Zink-Nickel
Stahl
M18LV
Gates Tube Fittings GmbH
M 18-L/1.4571
M26x1,5
18
18.0
32
blank
1.4571
M20SZN
Gates Tube Fittings GmbH
M 20-S/ZN
M30x2
20
24.0
36
Zink-Nickel
Stahl
M20SV
Gates Tube Fittings GmbH
M 20-S/1.4571
M30x2
20
24.0
36
blank
1.4571
M22LZN
Gates Tube Fittings GmbH
M 22-L/ZN
M30x2
22
20.5
36
Zink-Nickel
Stahl
M22LV
Gates Tube Fittings GmbH
M 22-L/1.4571
M30x2
22
20.5
36
blank
1.4571
M25SZN
Gates Tube Fittings GmbH
M 25-S/ZN
M36x2
25
26.5
46
Zink-Nickel
Stahl
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表