目錄: Gates Tube Fittings
Created: 13.11.2023
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Gates Tube Fittings
DS-RL/DS-RS - (Verschraubungskörper mit Mutter und Schneidring)
Gates Tube Fittings
Rohrverschraubungen
Reduzieranschlüsse
RL / RS (Light / heavy series)
Powered by
CAD模型選擇
{emb/rohrverschraubungen/reduzieranschluss/rl_rs/ds_rl_ds_rs.prj},{NB=RL158},{MANU=Gates Tube Fittings GmbH},{BESTELLNR=RL158},{BZ=DS-RL 15/8/ZN},{D1=15},{D2=8},{PN=L / PN 400},{INFO=Reduzieranschlüsse},{L1=23},{LK2=30.0},{I5=23.0},{S1=17},{S2=27},{L=38.0},{G=M22x1,5},{GEW=0.0},{OBLF=Zink-Nickel},{WERK=Stahl},{NDM=14.000},{P=1.500},{I=7.000},{I2=10.000},{D22=11.600},{I3=14.000},{AD1=10.150},{AD2=6.000},{AD3=10.000},{A=1.200},{AA=0.000},{A1=0.300},{A2=0.500},{A3=0.500},{K1=24.000},{K2=45.000},{K3=30.000},{K4=0.000},{R=0.800},{XM1=XM8L},{H1=15.000},{SK=XRLS},{VERS=6},{PPATH=../../../x_teile/schneidringverschraubungen/manometer_anschluss_reduzierungen/assemblies/x_rl_asmtpl.prj},{BESTNR1=RL158},{BESTNR2=RL158},{HIDE=0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
BZ
Bezeichnung
ⁿ/ₐ
D1
Rohr
[mm]
D2
Rohr
[mm]
PN
Druck
ⁿ/ₐ
INFO
Infotext
ⁿ/ₐ
L1
Länge
[mm]
I5
Länge
[mm]
S1
Schlüsselweite
[mm]
S2
Schlüsselweite
[mm]
OBLF
Oberfläche
ⁿ/ₐ
WERK
Werkstoff
ⁿ/ₐ
RL106
DS-RL 10/6/ZN
10
6
L / PN 500
Reduzieranschlüsse
24
23.0
14
19
Zink-Nickel
Stahl
RL106V
DS-RL 10/6/1.4571
10
6
L / PN 250
Reduzieranschlüsse
24
23.0
14
19
blank
1.4571
RL108
DS-RL 10/8/ZN
10
8
L / PN 500
Reduzieranschlüsse
24
23.0
17
19
Zink-Nickel
Stahl
RL108V
DS-RL 10/8/1.4571
10
8
L / PN 250
Reduzieranschlüsse
24
23.0
17
19
blank
1.4571
RL1210
DS-RL 12/10/ZN
12
10
L / PN 400
Reduzieranschlüsse
25
24.0
19
22
Zink-Nickel
Stahl
RL1210V
DS-RL 12/10/1.4571
12
10
L / PN 250
Reduzieranschlüsse
25
24.0
19
22
blank
1.4571
RL1215
DS-RL 12/15/ZN
12
15
-
Reduzieranschlüsse
25
28.0
27
22
Zink-Nickel
Stahl
RL126
DS-RL 12/6/ZN
12
6
L / PN 400
Reduzieranschlüsse
24
23.0
14
22
Zink-Nickel
Stahl
RL126V
DS-RL 12/6/1.4571
12
6
L / PN 250
Reduzieranschlüsse
24
23.0
14
22
blank
1.4571
RL128
DS-RL 12/8/ZN
12
8
L / PN 400
Reduzieranschlüsse
24
23.0
17
22
Zink-Nickel
Stahl
RL128V
DS-RL 12/8/1.4571
12
8
L / PN 250
Reduzieranschlüsse
24
23.0
17
22
blank
1.4571
RL1510
DS-RL 15/10/ZN
15
10
L / PN 400
Reduzieranschlüsse
24
24.0
19
27
Zink-Nickel
Stahl
RL1510V
DS-RL 15/10/1.4571
15
10
L / PN 250
Reduzieranschlüsse
24
24.0
19
27
blank
1.4571
RL1512
DS-RL 15/12/ZN
15
12
L / PN 400
Reduzieranschlüsse
24
24.0
22
27
Zink-Nickel
Stahl
RL1512V
DS-RL 15/12/1.4571
15
12
L / PN 250
Reduzieranschlüsse
24
24.0
22
27
blank
1.4571
RL156
DS-RL 15/6/ZN
15
6
L / PN 400
Reduzieranschlüsse
23
23.0
14
27
Zink-Nickel
Stahl
RL156V
DS-RL 15/6/1.4571
15
6
L / PN 250
Reduzieranschlüsse
23
23.0
14
27
blank
1.4571
RL158
DS-RL 15/8/ZN
15
8
L / PN 400
Reduzieranschlüsse
23
23.0
17
27
Zink-Nickel
Stahl
RL158V
DS-RL 15/8/1.4571
15
8
L / PN 250
Reduzieranschlüsse
23
23.0
17
27
blank
1.4571
RL1810
DS-RL 18/10/ZN
18
10
L / PN 400
Reduzieranschlüsse
24
25.0
19
32
Zink-Nickel
Stahl
RL1810V
DS-RL 18/10/1.4571
18
10
L / PN 160
Reduzieranschlüsse
24
25.0
19
32
blank
1.4571
RL1812
DS-RL 18/12/ZN
18
12
L / PN 400
Reduzieranschlüsse
24
25.0
22
32
Zink-Nickel
Stahl
RL1812V
DS-RL 18/12/1.4571
18
12
L / PN 160
Reduzieranschlüsse
24
25.0
22
32
blank
1.4571
RL1815
DS-RL 18/15/ZN
18
15
L / PN 400
Reduzieranschlüsse
26
26.0
27
32
Zink-Nickel
Stahl
RL1815V
DS-RL 18/15/1.4571
18
15
L / PN 160
Reduzieranschlüsse
26
26.0
27
32
blank
1.4571
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表