目錄: ENS
Created: 09.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
ENS
BEAG - Demountable bush for ball cage ISO 9448-7
ENS
ISO Guide elements for Die Sets
Powered by
CAD模型選擇
{ens/iso/beag.prj},{NB=BEAG38-4},{CODE=BEAG38-4},{D1=38},{D2=46},{D3=58},{D4=58},{D5=66},{D8=63},{R=38.5},{L=108},{L2=37},{L3=71},{LG=120},{WEIGHT=1.20},{MAT=1.7131 61÷63 HRC}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CODE
Code
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D8
[mm]
R
[mm]
L
L2
[mm]
L2
[mm]
L3
[mm]
WEIGHT
Weight
[kg]
MAT
Material
ⁿ/ₐ
BEAG19-4
BEAG19-4
19
25
32
32
40
39
26.0
59
23
36
0.24
1.7131 61÷63 HRC
BEAG19-6
BEAG19-6
19
25
32
32
40
39
26.0
43
23
20
0.15
1.7131 61÷63 HRC
BEAG19-7
BEAG19-7
19
25
32
32
40
0
26.0
35
23
12
0.18
1.7131 61÷63 HRC
BEAG20-4
BEAG20-4
20
26
32
32
40
39
26.0
59
23
36
0.32
1.7131 61÷63 HRC
BEAG20-6
BEAG20-6
20
26
32
32
40
39
26.0
43
23
20
0.38
1.7131 61÷63 HRC
BEAG20-7
BEAG20-7
20
26
32
32
40
0
26.0
35
23
12
0.16
1.7131 61÷63 HRC
BEAG24-4
BEAG24-4
24
30
40
40
48
46
30.0
79
23
56
0.54
1.7131 61÷63 HRC
BEAG24-5
BEAG24-5
24
30
40
40
48
46
30.0
80
30
50
0.52
1.7131 61÷63 HRC
BEAG24-6
BEAG24-6
24
30
40
40
48
46
30.0
59
23
36
0.70
1.7131 61÷63 HRC
BEAG24-7
BEAG24-7
24
30
40
40
48
0
30.0
35
23
12
0.40
1.7131 61÷63 HRC
BEAG24-9
BEAG24-9
24
30
40
40
48
46
30.0
55
30
25
0.36
1.7131 61÷63 HRC
BEAG25-4
BEAG25-4
25
31
40
40
48
46
30.0
79
23
56
0.50
1.7131 61÷63 HRC
BEAG25-5
BEAG25-5
25
31
40
40
48
46
30.0
80
30
50
0.50
1.7131 61÷63 HRC
BEAG25-6
BEAG25-6
25
31
40
40
48
46
30.0
59
23
36
0.40
1.7131 61÷63 HRC
BEAG25-7
BEAG25-7
25
31
40
40
48
0
30.0
35
23
12
0.18
1.7131 61÷63 HRC
BEAG25-9
BEAG25-9
25
31
40
40
48
46
30.0
55
30
25
0.32
1.7131 61÷63 HRC
BEAG30-4
BEAG30-4
30
38
48
48
56
53
33.5
93
30
63
0.60
1.7131 61÷63 HRC
BEAG30-5
BEAG30-5
30
38
48
48
56
53
33.5
93
37
56
0.48
1.7131 61÷63 HRC
BEAG30-6
BEAG30-6
30
38
48
48
56
53
33.5
75
30
45
0.48
1.7131 61÷63 HRC
BEAG30-7
BEAG30-7
30
38
48
48
56
0
33.5
42
30
12
0.25
1.7131 61÷63 HRC
BEAG30-9
BEAG30-9
30
38
48
48
56
53
33.5
69
37
32
0.36
1.7131 61÷63 HRC
BEAG32-4
BEAG32-4
32
40
48
48
56
53
33.5
93
30
63
0.60
1.7131 61÷63 HRC
BEAG32-5
BEAG32-5
32
40
48
48
56
53
33.5
93
37
56
0.64
1.7131 61÷63 HRC
BEAG32-6
BEAG32-6
32
40
48
48
56
53
33.5
75
30
45
0.40
1.7131 61÷63 HRC
BEAG32-7
BEAG32-7
32
40
48
48
56
0
33.5
42
30
12
0.35
1.7131 61÷63 HRC
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表