SPF-3 Ball Joint Rod End Female Thread Nylon Raceway Steel - Ball Joints and Rod Ends
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Ball Joints & Rod Ends
Spherical Rod Ends
Spherical Rod Ends - Female Thread, Metal
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01010000/l4_d01010200/p040015/spf-3.prj},{NB=SPF-10},{PN=SPF-10},{AMERSID=1049036},{APACID=-},{EMEAID=-},{THREADTYPE=Standard Threads},{THREADSIZEA=5/8-18},{AA=0.6250},{E=1.500},{G=2.500},{J=3.250},{H=1.500},{L=1.125},{M=0.562},{N=0.750},{O=1.000},{P=0.875},{R=0.500},{MINORDIAMETERSKE=0.57800},{PITCHHELIXSPIRAL=0.05556}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
THREADTYPE
Thread Type
ⁿ/ₐ
THREADSIZEA
A Thread Size
ⁿ/ₐ
AA
AA Bore Diameter
[Inch]
E
E Housing Diameter
[Inch]
G
G Length
[Inch]
J
J Height
[Inch]
H
H Thread Depth
[Inch]
L
L Ball Diameter
[Inch]
M
M Housing Width
[Inch]
N
N Ball Width
[Inch]
O
O Body Diameter
[Inch]
P
P Wrench Flat Width
[Inch]
R
R Wrench Flat Height
[Inch]
SPF-3
SPF-3
1049038
-
-
Standard Threads
10-32
0.1900
0.625
1.062
1.375
0.562
0.438
0.250
0.312
0.406
0.312
0.406
SPF-4
SPF-4
1049039
-
-
Standard Threads
1/4-28
0.2500
0.750
1.312
1.687
0.750
0.516
0.281
0.375
0.469
0.375
0.281
SPF-5
SPF-5
1049040
-
-
Standard Threads
5/16-24
0.3125
0.875
1.375
1.812
0.750
0.625
0.344
0.437
0.500
0.437
0.281
SPF-6
SPF-6
1049041
-
-
Standard Threads
3/8-24
0.3750
1.000
1.625
2.125
0.937
0.719
0.406
0.500
0.687
0.562
0.312
SPF-7
SPF-7
1049042
-
-
Standard Threads
7/16-20
0.4375
1.125
1.812
2.375
1.031
0.812
0.437
0.562
0.750
0.625
0.625
SPF-8
SPF-8
1049043
-
-
Standard Threads
1/2-20
0.5000
1.312
2.125
2.781
1.187
0.938
0.500
0.625
0.875
0.750
0.375
SPF-10
SPF-10
1049036
-
-
Standard Threads
5/8-18
0.6250
1.500
2.500
3.250
1.500
1.125
0.562
0.750
1.000
0.875
0.500
SPF-12
SPF-12
1049037
-
-
Standard Threads
3/4-16
0.7500
1.750
2.875
3.750
1.562
1.312
0.687
0.875
1.125
1.000
1.000
SPFL-4
SPFL-4
1049046
-
-
Left Hand Threads
1/4-28
0.2500
0.750
1.312
1.687
0.750
0.516
0.281
0.375
0.469
0.375
0.281
SPFL-5
SPFL-5
1049047
-
-
Left Hand Threads
5/16-24
0.3125
0.875
1.375
1.812
0.750
0.625
0.344
0.437
0.500
0.437
0.281
SPFL-6
SPFL-6
1049048
-
-
Left Hand Threads
3/8-24
0.3750
1.000
1.625
2.125
0.937
0.719
0.406
0.500
0.687
0.562
0.312
SPFL-8
SPFL-8
1049049
-
-
Left Hand Threads
1/2-20
0.5000
1.312
2.125
2.781
1.187
0.938
0.500
0.625
0.875
0.750
0.375
SPFL-10
SPFL-10
1049044
-
-
Left Hand Threads
5/8-18
0.6250
1.500
2.500
3.250
1.500
1.125
0.562
0.750
1.000
0.875
0.500
SPFL-12
SPFL-12
1049045
-
-
Left Hand Threads
3/4-16
0.7500
1.750
2.875
3.750
1.562
1.312
0.687
0.875
1.125
1.000
1.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表