TLM-3013 - Flanged Pillow Blocks - Super Smart Ball Bushing
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Linear Bearings
Linear Pillow Blocks & Flanged Bearings
Flanged Pillow Blocks
Flanged Pillow Blocks - Super Smart Ball Bushing
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01030000/l4_d01030400/l5_d01030402/p040180/tlm-3013.prj},{NB=TLM-3019},{PN=TLM-3019},{AMERSID=1047058},{APACID=-},{EMEAID=-},{TYPE=Single Closed Type Pillow Block},{D=40},{A=108},{B=91},{A0=54.0},{E=58},{E1=86},{N1=10.5},{N=M12},{H=45},{H1=91},{DYNAMICLOAD=13.700},{N2SKETCH7=12.000},{AE1SKETCH5=11.000},{BESKETCH5=16.500}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
D
Diameter
[mm]
A
A Width
[mm]
B
B Length
[mm]
A0
A1 Shaft Center
[mm]
E
E Hole Spacing Along Length
[mm]
E1
E1 Hole Spacing Along Width
[mm]
N1
N Hole Size
[mm]
N
N2 Counterbore Size
ⁿ/ₐ
H
H Shaft Center
[mm]
H1
H1 Overall Height
[mm]
DYNAMICLOAD
Dynamic Load lbf
ⁿ/ₐ
TLM-3013
TLM-3013
1091989
-
-
Single Closed Type Pillow...
8
35
32
17.5
20
25
3.3
M4
15
28
310
TLM-3014
TLM-3014
1047053
-
-
Single Closed Type Pillow...
12
43
39
21.5
23
32
4.3
M5
18
35
650
TLM-3015
TLM-3015
1047054
-
-
Single Closed Type Pillow...
16
53
43
26.5
26
40
5.3
M6
22
42
2.200
TLM-3016
TLM-3016
1047055
-
-
Single Closed Type Pillow...
20
60
54
30.0
32
45
6.6
M8
25
50
4.000
TLM-3017
TLM-3017
1047056
-
-
Single Closed Type Pillow...
25
78
67
39.0
40
60
8.4
M10
30
60
6.700
TLM-3018
TLM-3018
1047057
-
-
Single Closed Type Pillow...
30
87
79
43.5
45
68
8.4
M10
35
71
8.300
TLM-3019
TLM-3019
1047058
-
-
Single Closed Type Pillow...
40
108
91
54.0
58
86
10.5
M12
45
91
13.700
TLM-3194
TLM-3194
1092000
-
-
Twin Closed Type Pillow B...
8
35
62
17.5
50
25
3.3
M4
15
28
500
TLM-3020
TLM-3020
1091990
-
-
Twin Closed Type Pillow B...
12
43
76
21.5
56
32
4.3
M5
18
35
1.060
TLM-3021
TLM-3021
1091991
-
-
Twin Closed Type Pillow B...
16
53
84
26.5
64
40
5.3
M6
22
42
4.400
TLM-3022
TLM-3022
1047059
-
-
Twin Closed Type Pillow B...
20
60
104
30.0
76
45
6.6
M8
25
50
8.000
TLM-3023
TLM-3023
1047060
-
-
Twin Closed Type Pillow B...
25
78
130
39.0
94
60
8.4
M10
30
60
13.400
TLM-3024
TLM-3024
1047061
-
-
Twin Closed Type Pillow B...
30
87
152
43.5
106
68
8.4
M10
35
71
16.600
TLM-3025
TLM-3025
1047062
-
-
Twin Closed Type Pillow B...
40
108
176
54.0
124
86
10.5
M12
45
91
27.400
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表