DT-71 - Linear Slide Bearings - Crossed Roller Slide Assemblies
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Linear Bearings
Linear Slide Bearings
Linear Slide Bearings - Crossed Roller Slide Assemblies
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01030000/l4_d01030500/p040195/dt-71.prj},{NB=DT-121},{PN=DT-121},{AMERSID=1047606},{APACID=-},{EMEAID=-},{TRAVEL=1.000},{LC=132},{A=2.00000},{B=0.62000},{C=1.50000},{D=1.37500},{E=0.62500},{F=0.34000},{G=0.75000},{H=1.50000},{BASEANDCARRIAGEH=6-32},{STATEDT71A1=S},{STATEDT721=S},{STATEDT731=S},{STATEDT811=S},{STATEDT821=S},{STATEDT831=S},{STATEDT921=S},{STATEDT931=S},{STATEDT941=S},{STATEDT1211=R},{STATEDT1221=S},{STATEDT1231=S},{STATEDT1241=S},{STATEDT1311=S},{STATEDT1321=S},{STATEDT1331=S},{STATEDT1411=S},{STATEDT1421=S},{STATEDT1431=S},{STATEDT1441=S},{STATEDT1461=S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
TRAVEL
Travel
ⁿ/ₐ
LC
Load Capacity Lbs.
ⁿ/ₐ
A
A Carriage Length
[Inch]
B
B Overall Height
[Inch]
C
C Carriage Width
[Inch]
D
D Hole Spacing Center to Center
[Inch]
E
E Hole Spacing Along Width
[Inch]
F
F Base Height
[Inch]
G
G Base Width
[Inch]
H
H Counterbore Spacing
[Inch]
BASEANDCARRIAGEH
I Hole Size
ⁿ/ₐ
DT-71
DT-71
1047618
-
-
0.500
30
1.06000
0.32000
0.56000
0.62500
0.21800
0.18700
0.25000
0.75000
2-56
DT-72
DT-72
1047619
-
-
1.000
55
2.06000
0.32000
0.56000
1.62500
0.21800
0.18700
0.25000
1.37500
2-56
DT-73
DT-73
1047620
-
-
2.000
66
3.06000
0.32000
0.56000
2.62500
0.21800
0.18700
0.25000
2.37500
2-56
DT-81
DT-81
1047621
-
-
0.500
48
1.06000
0.40000
0.75000
0.62500
0.37500
0.25000
0.37500
0.75000
4-40
DT-82
DT-82
1047622
-
-
1.000
78
2.06000
0.40000
0.75000
1.62500
0.37500
0.25000
0.37500
1.37500
4-40
DT-83
DT-83
1047623
-
-
2.000
94
3.06000
0.40000
0.75000
2.62500
0.37500
0.25000
0.37500
2.37500
4-40
DT-92
DT-92
1047624
-
-
1.500
132
2.56000
0.53000
1.06000
2.25000
0.43700
0.31200
0.50000
2.12500
6-32
DT-93
DT-93
1047625
-
-
2.000
220
3.56000
0.53000
1.06000
3.25000
0.43700
0.31200
0.50000
3.12500
6-32
DT-94
DT-94
1047626
-
-
3.000
264
4.56000
0.53000
1.06000
4.00000
0.43700
0.31200
0.50000
3.25000
6-32
DT-121
DT-121
1047606
-
-
1.000
132
2.00000
0.62000
1.50000
1.37500
0.62500
0.34000
0.75000
1.50000
6-32
DT-122
DT-122
1047607
-
-
2.000
176
3.00000
0.62000
1.50000
2.37500
0.62500
0.34000
0.75000
2.50000
6-32
DT-123
DT-123
1047608
-
-
3.000
176
4.00000
0.62000
1.50000
3.37500
0.62500
0.34000
0.75000
3.50000
6-32
DT-124
DT-124
1047609
-
-
4.000
308
6.00000
0.62000
1.50000
5.37500
0.62500
0.34000
0.75000
4.00000
6-32
DT-131
DT-131
1047610
-
-
1.000
132
2.00000
0.75000
1.75000
1.37500
0.87500
0.40000
0.87500
1.62500
6-32
DT-132
DT-132
1047611
-
-
2.000
176
3.25000
0.75000
1.75000
2.62500
0.87500
0.40000
0.87500
2.75000
6-32
DT-133
DT-133
1047612
-
-
3.000
176
4.00000
0.75000
1.75000
3.37500
0.87500
0.40000
0.87500
3.50000
6-32
DT-141
DT-141
1047613
-
-
1.500
264
2.62000
1.00000
2.62000
1.62500
1.25000
0.62500
1.50000
1.87500
10-32
DT-142
DT-142
1047614
-
-
2.000
352
4.00000
1.00000
2.62000
3.00000
1.25000
0.62500
1.50000
3.37500
10-32
DT-143
DT-143
1047615
-
-
3.000
440
5.00000
1.00000
2.62000
4.00000
1.25000
0.62500
1.50000
4.37500
10-32
DT-144
DT-144
1047616
-
-
4.000
440
6.00000
1.00000
2.62000
5.00000
1.25000
0.62500
1.50000
5.37500
10-32
DT-146
DT-146
1047617
-
-
6.000
704
9.00000
1.00000
2.62000
3.00000
1.25000
0.62500
1.50000
7.00000
10-32
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表