DT-604 - Linear Slide Bearings - Crossed Roller Positioning Stages, X Configuration
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Linear Bearings
Linear Slide Bearings
Linear Slide Bearings - Crossed Roller Positioning Stages, X Configuration
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01030000/l4_d01030500/p040202/dt-604_asmtab.prj},{NB=DT-604},{PN=DT-604},{AMERSID=1091663},{APACID=-},{EMEAID=-},{POSITIONINGSTAGE=Ball Slide},{TRAVEL=0.50},{CONFIG=X},{A=1.75},{B=1.75},{C=1.500},{D=1.500},{E=1.190},{F=1.000},{M=1.500},{CBOREFOR=2-56},{CARRIAGENUMBEROF=10.000},{BASENUMBEROFHOLE=4},{L=3.75},{H=0.38},{LOADCAPACITYLBSX=4},{LOADCAPACITYLBSZ=1.25},{PPATH=p040202_asm_dir/dt-604/dt-604_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
1
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
POSITIONINGSTAGE
Positioning Stage Type
ⁿ/ₐ
TRAVEL
Travel
[Inch]
CONFIG
Configuration
ⁿ/ₐ
A
A Carriage Length
[Inch]
B
B Carriage Width
[Inch]
C
C Hole Spacing Along Length
[Inch]
D
D Hole Spacing Along Width
[Inch]
E
E Hole Spacing Along Length
[Inch]
F
F Hole Spacing Along Width
[Inch]
M
M Base Hole Spacing
[Inch]
CBOREFOR
C Bore For
ⁿ/ₐ
CARRIAGENUMBEROF
Carriage Number of Hole
ⁿ/ₐ
BASENUMBEROFHOLE
Base Number of Holes
ⁿ/ₐ
L
L Length
[Inch]
H
H Carriage and Base Height
[Inch]
LOADCAPACITYLBSX
Load Capacity Lbs Ball Slide X
ⁿ/ₐ
LOADCAPACITYLBSZ
Load Capacity Lbs Ball Slide Z
ⁿ/ₐ
DT-604
DT-604
1091663
-
-
Ball Slide
0.50
X
1.75
1.75
1.500
1.500
1.190
1.000
1.500
2-56
10.000
4
3.75
0.38
4
1.25
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表