您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
-
我的賬號
註冊
登錄
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型
登錄
註冊
忘記密碼?
čeština
Deutsch
English (United Kingdom)
English (United States)
español
français
italiano
日本語
한국어
polski
português
русский
中文
中文 (繁體)
Advertising
Catalog navigation
所有產品目錄
幾何搜索
草圖搜索
變量搜索
認證的產品目錄
按照分類
按照國家
按照標準
可提供的產品目錄語言:
English
English
DT-401 - Linear Slide Bearings - Low-Profile Crossed Roller Slide Table
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Linear Bearings
Linear Slide Bearings
Linear Slide Bearings - Low-Profile Crossed Roller Slide Table
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01030000/l4_d01030500/p040210/dt-401_asmtab.prj},{NB=DT-412},{TRAVEL=2.363},{LOADCAPACITYLBS=231},{LENGTH=3.740},{A=0.472},{B=1.181},{C=0.236},{NUMBEROFHOLES=4},{U=3.347},{W=1.772},{R=0.197},{NUMBEROFHOLES2=6},{N=0.689},{P=0.866},{DEPTH=0.217},{PN=DT-412},{AMERSID=1047678},{APACID=-},{EMEAID=-},{MATERIAL=Steel},{D=Counterbored},{D1=6-32},{M=2 x 1.181},{THREAD=6-32},{CONFIGURATIONDT4=Default},{CONF32=Default},{CONF08=Default},{CONF09=Default},{CONF11=Default},{CONF12=DT-412},{CONF15=Default},{CONF45=Default},{CONF16=Default},{CONF18=Default},{CONF19=Default},{CONF21=Default},{STATEDT401A1=S},{STATEDT4321=S},{STATEDT4081=S},{STATEDT4091=S},{STATEDT4111=S},{STATEDT4121=R},{STATEDT4151=S},{STATEDT4451=S},{STATEDT4161=S},{STATEDT4181=S}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
MATERIAL
Material
ⁿ/ₐ
TRAVEL
Travel
[Inch]
LOADCAPACITYLBS
Load Capacity Lbs
ⁿ/ₐ
LENGTH
Length
[Inch]
A
A Height
[Inch]
B
B Width
[Inch]
C
C Base Height
[Inch]
NUMBEROFHOLES
Number of Holes
ⁿ/ₐ
U
U Base Hole Spacing
[Inch]
W
W Base Hole Spacing
[Inch]
R
R Travel
[Inch]
D
D Counterbore Size
ⁿ/ₐ
D1
d Hole Size
ⁿ/ₐ
NUMBEROFHOLES2
Number of Holes
ⁿ/ₐ
M
M Hole Spacing Center to Center
ⁿ/ₐ
N
N Hole Spacing
[Inch]
P
P Hole Spacing Along Width
[Inch]
THREAD
Thread
ⁿ/ₐ
DEPTH
Depth
[Inch]
DT-401
DT-401
1047674
-
-
Steel
0.473
50
0.984
0.315
0.788
0.158
2
0.709
0.000
0.138
0,155
0,101
4
0,709
0.138
0.551
2-56
0.138
DT-432
DT-432
1047683
-
-
Stainless Steel
0.709
70
1.378
0.315
0.788
0.158
2
0.984
0.000
0.197
Counterbored
2-56
4
1 x 1.102
0.138
0.551
2-56
0.138
DT-408
DT-408
1047675
-
-
Steel
0.709
88
1.378
0.472
1.181
0.236
2
0.984
0.000
0.197
0,241
0,157
4
1 x 1.102
0.138
0.866
6-32
0.217
DT-409
DT-409
1047676
-
-
Steel
1.181
138
1.969
0.472
1.181
0.236
2
1.378
0.000
0.295
Counterbored
6-32
4
1 x 1.693
0.138
0.866
6-32
0.217
DT-411
DT-411
1047677
-
-
Steel
1.969
209
3.150
0.472
1.181
0.236
4
2.756
1.575
0.197
Counterbored
6-32
4
1 x 1.772
0.689
0.866
6-32
0.217
DT-412
DT-412
1047678
-
-
Steel
2.363
231
3.740
0.472
1.181
0.236
4
3.347
1.772
0.197
Counterbored
6-32
6
2 x 1.181
0.689
0.866
6-32
0.217
DT-415
DT-415
1047679
-
-
Steel
1.181
277
2.165
0.630
1.575
0.315
2
1.575
0.000
0.295
0,327
0,204
4
1 x 1.575
0.295
1.181
10-32
0.295
DT-445
DT-445
1091660
-
-
Stainless Steel
1.181
277
2.165
0.630
1.575
0.315
2
1.575
0.000
0.295
0,327
0,204
4
1 x 1.575
0.295
1.181
10-32
0.295
DT-416
DT-416
1047680
-
-
Steel
1.772
404
3.150
0.630
1.575
0.315
4
2.677
1.693
0.236
Counterbored
10-32
4
1 x 2.560
0.295
1.181
10-32
0.295
DT-418
DT-418
1047681
-
-
Steel
2.953
605
5.118
0.630
1.575
0.315
4
4.528
2.559
0.295
Counterbored
10-32
4
1 x 2.953
1.083
1.181
10-32
0.295
DT-419
DT-419
1091659
-
-
Steel
3.543
682
6.102
0.630
1.575
0.315
4
5.512
3.740
0.295
Counterbored
10-32
6
2 x 1.969
1.083
1.181
10-32
0.295
DT-421
DT-421
1047682
-
-
Steel
5.118
825
8.070
0.630
1.575
0.315
4
7.480
3.543
0.295
Counterbored
10-32
6
2 x 2.953
1.083
1.181
10-32
0.295
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表