WZ-11 - Guide Wheels - V-Groove Wheel
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Linear Bearings
Linear Wheel Bearings
Guide Wheels - V-Groove Wheel
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01030000/l4_d01030600/p040300/wz-11.prj},{NB=WZ-23},{PN=WZ-23},{AMERSID=1047807},{APACID=-},{EMEAID=-},{WHEELTYPE=Steel Sealed},{SIZE=3},{A=1.800},{B=0.625},{C=0.4724},{D=0.750},{RADIALCAPACITYLB=1326}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
WHEELTYPE
Wheel Type
ⁿ/ₐ
SIZE
Size
ⁿ/ₐ
A
A Wheel Diameter
[Inch]
B
B Wheel Width
[Inch]
C
C Inside Diameter
[Inch]
D
D Groove Radius
[Inch]
RADIALCAPACITYLB
Radial Capacity Lbs.
[Inch]
WZ-11
WZ-11
1047801
-
-
Steel Shieded
1
0.770
0.310
0.1875
0.313
274
WZ-12
WZ-12
1047802
-
-
Steel Shieded
2
1.210
0.437
0.3750
0.500
596
WZ-13
WZ-13
1047803
-
-
Steel Shieded
3
1.800
0.625
0.4724
0.750
1326
WZ-14
WZ-14
1047804
-
-
Steel Shieded
4
2.360
0.750
0.5906
1.000
2191
WZ-21
WZ-21
1047805
-
-
Steel Sealed
1
0.770
0.310
0.1875
0.313
274
WZ-22
WZ-22
1047806
-
-
Steel Sealed
2
1.210
0.437
0.3750
0.500
596
WZ-23
WZ-23
1047807
-
-
Steel Sealed
3
1.800
0.625
0.4724
0.750
1326
WZ-24
WZ-24
1047808
-
-
Steel Sealed
4
2.360
0.750
0.5906
1.000
2191
WZ-90
WZ-90
1047813
-
-
Steel Sealed
4XL
2.970
1.000
0.8661
1.250
3215
WZ-31
WZ-31
1047809
-
-
Stainless Sealed
1
0.770
0.310
0.1875
0.313
274
WZ-32
WZ-32
1047810
-
-
Stainless Sealed
2
1.210
0.437
0.3750
0.500
596
WZ-33
WZ-33
1047811
-
-
Stainless Sealed
3
1.800
0.625
0.4724
0.750
1326
WZ-34
WZ-34
1047812
-
-
Stainless Sealed
4
2.360
0.750
0.5906
1.000
2191
WZ-99
WZ-99
1092001
-
-
Stainless Sealed
4XL
2.970
1.000
0.8661
1.250
3215
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表