PRB-58 - Ball Bearings - Standard, Double Shielded
Essentra Components
Bearings & Power Transmission
Bearings & Accessories
Rotary Bearings
Ball Bearings
Ball Bearings - Standard, Double Shielded
Powered by
CAD模型選擇
{essentra/l1_d00000000/l2_d01000000/l3_d01050000/l4_d01050300/p040340/prb-58.prj},{NB=PRB-64},{PN=PRB-64},{AMERSID=1045503},{APACID=-},{EMEAID=-},{A=25},{B=47},{C=12},{HIDDEN=No}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
A
A Inside Diameter
[mm]
B
B Outside Diameter
[mm]
C
C Width
[mm]
PRB-58
PRB-58
1045496
-
-
8
22
7
PRB-59
PRB-59
1045497
-
-
10
26
8
PRB-60
PRB-60
1045499
-
-
12
28
8
PRB-61
PRB-61
1045500
-
-
15
32
9
PRB-62
PRB-62
1045501
-
-
17
35
10
PRB-63
PRB-63
1045502
-
-
20
42
12
PRB-64
PRB-64
1045503
-
-
25
47
12
PRB-65
PRB-65
1045504
-
-
30
55
13
PRB-73
PRB-73
1045505
-
-
25
52
15
PRB-74
PRB-74
1045506
-
-
12
37
12
PRB-75
PRB-75
1091617
-
-
15
42
13
PRB-76
PRB-76
1045507
-
-
17
47
14
PRB-77
PRB-77
1091618
-
-
20
52
15
PRB-78
PRB-78
1045508
-
-
25
62
17
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表