RST-500 - Stud Mount Leveling Feet - Plastic Rigid Base
Essentra Components
Feet, Casters & Glides
Adjustable Leveling Feet & Accessories
Adjustable Leveling Feet
Stud Mount Leveling Feet - Plastic Rigid Base
Powered by
CAD模型選擇
{essentra/l1_p00000000/l2_p01000000/l3_p01020000/p100015/rst-500.prj},{NB=RST-502},{PN=RST-502},{AMERSID=1093965},{APACID=-},{EMEAID=-},{DESCRIPTION=-},{A=5/16-18},{C=0.510},{D=1.570},{F=1.500},{MAXSTATICLOADLBS=1763},{ASKETCH1=0.3125},{CSKETCH1=0.510},{DSKETCH1=1.570},{FSKETCH1=1.500},{D4HELIXSPIRAL1=0.05556},{DESCRIPT=0.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PN
Part No.
ⁿ/ₐ
AMERSID
Americas ID
ⁿ/ₐ
APACID
Asia Austrailia Pacific ID
ⁿ/ₐ
EMEAID
Europe Middle East Africa ID
ⁿ/ₐ
DESCRIPTION
Description
ⁿ/ₐ
A
A Thread Size
ⁿ/ₐ
C
C Overall Pad Height
[Inch]
D
D Base Diameter
[Inch]
F
F Stud Length
[Inch]
MAXSTATICLOADLBS
Maximum Static Load Lbs
ⁿ/ₐ
RST-500
RST-500
1093963
-
-
-
5/16-18
0.510
1.260
1.500
1763
RST-501
RST-501
1093964
-
-
-
3/8-16
0.510
1.260
1.750
1763
RST-502
RST-502
1093965
-
-
-
5/16-18
0.510
1.570
1.500
1763
RST-503
RST-503
1093966
-
-
-
3/8-16
0.510
1.570
1.750
1763
RST-504
RST-504
1092667
-
-
Rubber Pad For 1.26" Base
0
0.000
0.000
0.000
0
RST-505
RST-505
1092668
-
-
Rubber Pad For 1.57" Base
0
0.000
0.000
0.000
0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表