目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
AD A 50 NPT-R - Male adaptor NPT-R
EXMAR
Adaptors
Powered by
CAD模型選擇
{exmar/adapter/ad_a_50_npt_r.prj},{NB=AD A 50-1/4 NPT-1/2 TAD.5135.108},{TYPE=AD A 50-1/4 NPT-1/2},{MATNR=TAD.5135.108},{PN=400},{RNPT=NPT1/4},{RNPTX=13.716},{R2=R1/2},{RX=20.955},{SW=22},{L=25.5},{IK1=10.2},{IK2=17.5},{EK=10.8},{KG=5.110},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
PN
Pressure nom.
[bar]
RNPT
Thread NPT
ⁿ/ₐ
R2
Thread R
ⁿ/ₐ
SW
[mm]
L
[mm]
IK1
[mm]
IK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
AD A 50-1/8 NPT-1/8 TAD.5...
AD A 50-1/8 NPT-1/8
TAD.5125.042
400
NPT1/8
R1/8
14
21.0
6.7
9.5
6.0
1.240
AD A 50-1/8 NPT-1/4 TAD.5...
AD A 50-1/8 NPT-1/4
TAD.5135.044
400
NPT1/8
R1/4
14
18.5
6.7
12.5
8.4
1.150
AD A 50-1/4 NPT-1/4 TAD.5...
AD A 50-1/4 NPT-1/4
TAD.5125.104
400
NPT1/4
R1/4
17
29.0
10.2
12.5
8.0
2.430
AD A 50-1/4 NPT-3/8 TAD.5...
AD A 50-1/4 NPT-3/8
TAD.5135.106
400
NPT1/4
R3/8
17
20.5
10.2
12.5
10.8
1.870
AD A 50-1/4 NPT-1/2 TAD.5...
AD A 50-1/4 NPT-1/2
TAD.5135.108
400
NPT1/4
R1/2
22
25.5
10.2
17.5
10.8
5.110
AD A 50-3/8 NPT-3/8 TAD.5...
AD A 50-3/8 NPT-3/8
TAD.5125.166
400
NPT3/8
R3/8
22
29.0
10.3
12.5
10.5
4.050
AD A 50-1/2 NPT-1/2 TAD.5...
AD A 50-1/2 NPT-1/2
TAD.5125.228
400
NPT1/2
R1/2
27
38.0
13.5
17.5
13.0
8.600
AD A 50-1/2 NPT-3/4 TAD.5...
AD A 50-1/2 NPT-3/4
TAD.5135.232
160
NPT1/2
R3/4
27
29.0
13.5
19.0
17.7
6.830
AD A 50-3/4 NPT-3/4 TAD.5...
AD A 50-3/4 NPT-3/4
TAD.5125.292
160
NPT3/4
R3/4
32
43.0
13.8
19.0
21.0
11.000
AD A 50-1 NPT-1 TAD.5125....
AD A 50-1 NPT-1
TAD.5125.414
160
NPT1
R1
36
45.0
17.4
21.0
26.0
12.830
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表