目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
AD HC 50 - Hexagonal threaded socket G
EXMAR
Adaptors
Powered by
CAD模型選擇
{exmar/adapter/ad_hc_50.prj},{NB=AD HC 50-3/8 TAD.5100.166},{TYPE=AD HC 50-3/8},{MATNR=TAD.5100.166},{PN=400},{G=G3/8},{GX=16.662},{SW=22},{L=26.0},{EK=15.0},{KG=4.400},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
PN
Pressure nom.
[bar]
G
Thread G
ⁿ/ₐ
SW
[mm]
L
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
AD HC 50-1/8 TAD.5100.042
AD HC 50-1/8
TAD.5100.042
400
G1/8
17
17.0
8.6
2.280
AD HC 50-1/4 TAD.5100.104
AD HC 50-1/4
TAD.5100.104
400
G1/4
22
25.0
11.4
5.500
AD HC 50-3/8 TAD.5100.166
AD HC 50-3/8
TAD.5100.166
400
G3/8
22
26.0
15.0
4.400
AD HC 50-1/2 TAD.5100.228
AD HC 50-1/2
TAD.5100.228
400
G1/2
27
34.0
18.6
8.430
AD HC 50-3/4 TAD.5100.292
AD HC 50-3/4
TAD.5100.292
200
G3/4
32
36.0
24.1
10.690
AD HC 50-1 TAD.5100.414
AD HC 50-1
TAD.5100.414
200
G1
46
43.0
30.3
33.200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表