目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
AD HN 50 R-NPT - Male threaded adaptor R-NPT
EXMAR
Adaptors
Powered by
CAD模型選擇
{exmar/adapter/ad_hn_50_r_npt.prj},{NB=AD HN 50-3/8-3/8 NPT TAD.5114.166},{TYPE=AD HN 50-3/8-3/8 NPT},{MATNR=TAD.5114.166},{PN=400},{R=R3/8},{RX=16.662},{RNPT2=NPT3/8},{RNPTX=17.145},{SW=17},{L=33.0},{IK1=12.5},{IK2=12.5},{EK=10.5},{KG=3.260},{WERKSTOFF=1.4571 (Edelstahl)}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
PN
Pressure nom.
[bar]
R
Thread R
ⁿ/ₐ
RNPT2
Thread NPT
ⁿ/ₐ
SW
[mm]
L
[mm]
IK1
[mm]
IK2
[mm]
EK
[mm]
KG
Weight kg/100
[kg]
AD HN 50-1/8-1/8 NPT TAD....
AD HN 50-1/8-1/8 NPT
TAD.5114.042
400
R1/8
NPT1/8
12
25.0
9.5
9.5
6.0
1.060
AD HN 50-1/4-1/4 NPT TAD....
AD HN 50-1/4-1/4 NPT
TAD.5114.104
400
R1/4
NPT1/4
14
31.0
12.5
12.5
8.0
2.060
AD HN 50-3/8-3/8 NPT TAD....
AD HN 50-3/8-3/8 NPT
TAD.5114.166
400
R3/8
NPT3/8
17
33.0
12.5
12.5
10.5
3.260
AD HN 50-1/2-1/2 NPT TAD....
AD HN 50-1/2-1/2 NPT
TAD.5114.228
400
R1/2
NPT1/2
22
43.0
17.5
17.5
13.0
6.850
AD HN 50-3/4-3/4 NPT TAD....
AD HN 50-3/4-3/4 NPT
TAD.5114.292
160
R3/4
NPT3/4
27
48.0
19.0
19.0
21.0
7.370
AD HN 50-1-1 NPT TAD.5114...
AD HN 50-1-1 NPT
TAD.5114.414
100
R1
NPT1
36
52.0
21.0
21.0
26.0
13.760
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表