目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
EAR - Straight reducing adaptors with 60° taper, sealing edge form B acc. DIN 3852-2
EXMAR
Adaptors
Powered by
CAD模型選擇
{exmar/adapter/ear.prj},{NB=EAR-G3.4/G1.2 736.6053.608},{TYPE=EAR-G3.4/G1.2},{MATNR=736.6053.608},{PN=400},{D=10},{G1=0.75000000},{G2=0.50000000},{L=45.0},{L2=16},{L3=14},{SW1=32},{KG=153},{X=3},{VER=1.000},{Y=0.342}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
PN
Pressure nom.
[bar]
D
Diameter
[mm]
G1
Thread
[Inch]
G2
Thread
[Inch]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
KG
[g/Pcs]
EAR-G1.4/G1.8 736.6053.60...
EAR-G1.4/G1.8
736.6053.600
400
4
1/4
1/8
30.0
12
8
19
33
EAR-G3.8/G1.8 736.6053.60...
EAR-G3.8/G1.8
736.6053.601
400
4
3/8
1/8
30.5
12
8
22
47
EAR-G3.8/G1.4 736.6053.60...
EAR-G3.8/G1.4
736.6053.602
400
6
3/8
1/4
35.0
12
12
22
53
EAR-G1.2/G1.4 736.6053.60...
EAR-G1.2/G1.4
736.6053.603
400
6
1/2
1/4
39.0
14
12
27
88
EAR-G1.2/G3.8 736.6053.60...
EAR-G1.2/G3.8
736.6053.604
400
8
1/2
3/8
39.5
14
12
27
93
EAR-G5.8/G3.8 736.6053.60...
EAR-G5.8/G3.8
736.6053.605
400
8
5/8
3/8
40.5
16
12
30
110
EAR-G5.8/G1.2 736.6053.60...
EAR-G5.8/G1.2
736.6053.606
400
10
5/8
1/2
43.0
16
14
30
120
EAR-G3.4/G3.8 736.6053.60...
EAR-G3.4/G3.8
736.6053.607
400
8
3/4
3/8
42.5
16
12
32
142
EAR-G3.4/G1.2 736.6053.60...
EAR-G3.4/G1.2
736.6053.608
400
10
3/4
1/2
45.0
16
14
32
153
EAR-G3.4/G5.8 736.6053.60...
EAR-G3.4/G5.8
736.6053.609
400
12
3/4
5/8
46.0
16
16
32
152
EAR-G1.1/G3.8 736.6053.61...
EAR-G1.1/G3.8
736.6053.610
400
8
1
3/8
45.5
18
12
41
236
EAR-G1.1/G1.2 736.6053.61...
EAR-G1.1/G1.2
736.6053.611
400
10
1
1/2
48.0
18
14
41
233
EAR-G1.1/G3.4 736.6053.61...
EAR-G1.1/G3.4
736.6053.612
400
15
1
3/4
54.0
18
16
41
252
EAR-G5.4/G3.4 736.6053.61...
EAR-G5.4/G3.4
736.6053.613
200
15
1 1/4
3/4
54.0
20
16
50
404
EAR-G5.4/G1.1 736.6053.61...
EAR-G5.4/G1.1
736.6053.614
200
20
1 1/4
1
56.0
20
18
50
394
EAR-G3.2/G1.1 736.6053.61...
EAR-G3.2/G1.1
736.6053.615
200
20
1 1/2
1
61.0
22
18
55
557
EAR-G3.2/G5.4 736.6053.61...
EAR-G3.2/G5.4
736.6053.616
200
22
1 1/2
1 1/4
63.0
22
20
55
608
EAR-G4.2/G5.4 736.6053.61...
EAR-G4.2/G5.4
736.6053.617
100
22
2
1 1/4
65.5
24
20
70
547
EAR-G4.2/G3.2 736.6053.61...
EAR-G4.2/G3.2
736.6053.618
100
32
2
1 1/2
67.5
24
22
70
935
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表