目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XGEV-..L-NPT - Straight male adaptor connectors NPT, ISO 8434-1-SDS
EXMAR
Connectors
Male adapter connectors
Straight male adaptor connectors
Powered by
CAD模型選擇
{exmar/bodies/male_stud_bodies/straight_connectors_male/xgev_l_npt.prj},{NB=XGEV-12LNPT 1.2 706.1102.400.20},{TYPE=XGEV-12LNPT 1.2},{MATNR=706.1102.400.20},{SERIE=L},{PN=400},{D1=12},{NPT=1/2},{M1=18x1.5},{L=37.0},{L2=30.0},{L3=16.0},{SW2=22},{E=10.0},{KG=70}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
NPT
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XGEV-04LLNPT 1.8 706.1102...
XGEV-04LLNPT 1.8
706.1102.060.10
LL
100
4
1/8
8x1.0
22.0
18.0
16.0
11
3.0
8
XGEV-06LLNPT 1.8 706.1102...
XGEV-06LLNPT 1.8
706.1102.100.10
LL
100
6
1/8
10x1.0
22.0
16.5
16.0
11
4.5
8
XGEV-08LLNPT 1.8 706.1102...
XGEV-08LLNPT 1.8
706.1102.160.10
LL
100
8
1/8
12x1.0
24.0
18.5
16.0
12
6.0
8
XGEV-06LNPT 1.8 706.1102....
XGEV-06LNPT 1.8
706.1102.100.20
L
500
6
1/8
12x1.5
24.0
17.0
16.0
12
4.0
12
XGEV-06LNPT 1.4 706.1102....
XGEV-06LNPT 1.4
706.1102.110.20
L
500
6
1/4
12x1.5
30.0
23.0
16.0
17
4.0
26
XGEV-06LNPT 3.8 706.1102....
XGEV-06LNPT 3.8
706.1102.120.20
L
500
6
3/8
12x1.5
31.0
24.0
16.0
19
4.0
40
XGEV-06LNPT 1.2 706.1102....
XGEV-06LNPT 1.2
706.1102.125.20
L
500
6
1/2
12x1.5
36.0
29.0
16.0
22
4.0
70
XGEV-08LNPT 1.8 706.1102....
XGEV-08LNPT 1.8
706.1102.160.20
L
500
8
1/8
14x1.5
25.0
18.0
16.0
14
4.5
14
XGEV-08LNPT 1.4 706.1102....
XGEV-08LNPT 1.4
706.1102.170.20
L
500
8
1/4
14x1.5
30.0
23.0
16.0
17
6.0
26
XGEV-08LNPT 3.8 706.1102....
XGEV-08LNPT 3.8
706.1102.180.20
L
500
8
3/8
14x1.5
31.0
24.0
16.0
19
6.0
38
XGEV-08LNPT 1.2 706.1102....
XGEV-08LNPT 1.2
706.1102.185.20
L
500
8
1/2
14x1.5
36.0
29.0
16.0
22
6.0
68
XGEV-10LNPT 1.8 706.1102....
XGEV-10LNPT 1.8
706.1102.265.20
L
500
10
1/8
16x1.5
26.0
19.0
16.0
17
4.5
20
XGEV-10LNPT 1.4 706.1102....
XGEV-10LNPT 1.4
706.1102.270.20
L
500
10
1/4
16x1.5
31.0
24.0
16.0
17
7.0
26
XGEV-10LNPT 3.8 706.1102....
XGEV-10LNPT 3.8
706.1102.280.20
L
500
10
3/8
16x1.5
32.0
25.0
16.0
19
8.0
38
XGEV-10LNPT 1.2 706.1102....
XGEV-10LNPT 1.2
706.1102.285.20
L
500
10
1/2
16x1.5
37.0
30.0
16.0
22
8.0
66
XGEV-10LNPT 3.4 706.1102....
XGEV-10LNPT 3.4
706.1102.290.20
L
500
10
3/4
16x1.5
38.0
31.0
16.0
27
8.0
93
XGEV-12LNPT 1.8 706.1102....
XGEV-12LNPT 1.8
706.1102.375.20
L
400
12
1/8
18x1.5
27.0
20.0
16.0
19
4.5
28
XGEV-12LNPT 1.4 706.1102....
XGEV-12LNPT 1.4
706.1102.380.20
L
400
12
1/4
18x1.5
32.0
25.0
16.0
19
7.0
32
XGEV-12LNPT 3.8 706.1102....
XGEV-12LNPT 3.8
706.1102.390.20
L
400
12
3/8
18x1.5
32.0
25.0
16.0
19
9.0
37
XGEV-12LNPT 1.2 706.1102....
XGEV-12LNPT 1.2
706.1102.400.20
L
400
12
1/2
18x1.5
37.0
30.0
16.0
22
10.0
70
XGEV-12LNPT 3.4 706.1102....
XGEV-12LNPT 3.4
706.1102.405.20
L
400
12
3/4
18x1.5
38.0
31.0
16.0
27
10.0
106
XGEV-15LNPT 1.4 706.1102....
XGEV-15LNPT 1.4
706.1102.528.20
L
400
15
1/4
22x1.5
33.0
26.0
16.0
24
7.0
46
XGEV-15LNPT 3.8 706.1102....
XGEV-15LNPT 3.8
706.1102.532.20
L
400
15
3/8
22x1.5
33.0
26.0
16.0
24
10.0
52
XGEV-15LNPT 1.2 706.1102....
XGEV-15LNPT 1.2
706.1102.534.20
L
400
15
1/2
22x1.5
38.0
31.0
16.0
24
12.0
66
XGEV-15LNPT 3.4 706.1102....
XGEV-15LNPT 3.4
706.1102.536.20
L
400
15
3/4
22x1.5
39.0
32.0
16.0
27
12.0
106
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表