目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XGV-..L/S - Straight connectors, ISO 8434-1-S
EXMAR
Connectors
Tube connectors
Powered by
CAD模型選擇
{exmar/bodies/tube_bodies/xgv_l_s.prj},{NB=XGV-28L 706.1020.280.20},{TYPE=XGV-28L},{MATNR=706.1020.280.20},{SERIE=L},{PN=250},{D1=28},{M1=36x2.0},{L=36.0},{L2=21.0},{SW2=41},{E=24.0},{KG=151}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XGV-04LL 706.1020.040.10
XGV-04LL
706.1020.040.10
LL
100
4
8x1.0
20.0
12.0
9
3.0
6
XGV-06LL 706.1020.060.10
XGV-06LL
706.1020.060.10
LL
100
6
10x1.0
20.0
9.0
11
4.5
8
XGV-08LL 706.1020.080.10
XGV-08LL
706.1020.080.10
LL
100
8
12x1.0
23.0
12.0
12
6.0
12
XGV-10LL 706.1020.100.10
XGV-10LL
706.1020.100.10
LL
100
10
14x1.0
23.0
12.0
14
8.0
15
XGV-06L 706.1020.060.20
XGV-06L
706.1020.060.20
L
500
6
12x1.5
24.0
10.0
12
4.0
15
XGV-08L 706.1020.080.20
XGV-08L
706.1020.080.20
L
500
8
14x1.5
25.0
11.0
14
6.0
19
XGV-10L 706.1020.100.20
XGV-10L
706.1020.100.20
L
500
10
16x1.5
27.0
13.0
17
8.0
26
XGV-12L 706.1020.120.20
XGV-12L
706.1020.120.20
L
400
12
18x1.5
28.0
14.0
19
10.0
32
XGV-15L 706.1020.150.20
XGV-15L
706.1020.150.20
L
400
15
22x1.5
30.0
16.0
24
12.0
50
XGV-18L 706.1020.180.20
XGV-18L
706.1020.180.20
L
400
18
26x1.5
31.0
16.0
27
15.0
74
XGV-22L 706.1020.220.20
XGV-22L
706.1020.220.20
L
250
22
30x2.0
35.0
20.0
32
19.0
101
XGV-28L 706.1020.280.20
XGV-28L
706.1020.280.20
L
250
28
36x2.0
36.0
21.0
41
24.0
151
XGV-35L 706.1020.350.20
XGV-35L
706.1020.350.20
L
250
35
45x2.0
41.0
20.0
46
30.0
225
XGV-42L 706.1020.420.20
XGV-42L
706.1020.420.20
L
250
42
52x2.0
43.0
21.0
55
36.0
320
XGV-06S 706.1020.060.30
XGV-06S
706.1020.060.30
S
800
6
14x1.5
30.0
16.0
14
4.0
29
XGV-08S 706.1020.080.30
XGV-08S
706.1020.080.30
S
800
8
16x1.5
32.0
18.0
17
5.0
41
XGV-10S 706.1020.100.30
XGV-10S
706.1020.100.30
S
800
10
18x1.5
32.0
17.0
19
7.0
48
XGV-12S 706.1020.120.30
XGV-12S
706.1020.120.30
S
630
12
20x1.5
34.0
19.0
22
8.0
65
XGV-14S 706.1020.140.30
XGV-14S
706.1020.140.30
S
630
14
22x1.5
38.0
22.0
24
10.0
83
XGV-16S 706.1020.160.30
XGV-16S
706.1020.160.30
S
630
16
24x1.5
38.0
21.0
27
12.0
95
XGV-20S 706.1020.200.30
XGV-20S
706.1020.200.30
S
420
20
30x2.0
44.0
23.0
32
16.0
157
XGV-25S 706.1020.250.30
XGV-25S
706.1020.250.30
S
420
25
36x2.0
50.0
26.0
41
20.0
271
XGV-30S 706.1020.300.30
XGV-30S
706.1020.300.30
S
420
30
42x2.0
54.0
27.0
46
25.0
357
XGV-38S 706.1020.380.30
XGV-38S
706.1020.380.30
S
420
38
52x2.0
61.0
29.0
55
32.0
580
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表