目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
BO-..M L/S - Nuts for flared tubes, according to DIN 3949
EXMAR
Adaptor for Flared Tubes
Powered by
CAD模型選擇
{exmar/flared_tube_fittings/bo_m_l_s.prj},{NB=BO-M35L 706.0064.350.20},{TYPE=BO-M35L},{MATNR=706.0064.350.20},{SERIE=L},{PN=250},{D2=38.5},{M1=45x2.0},{H=30.0},{SW1=50},{KG=178},{NDM1=45},{P=2.0},{VER=35L},{L1=19.000}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D2
Diameter
[mm]
M1
Thread
ⁿ/ₐ
H
Length
[mm]
SW1
Width across flats
[mm]
KG
Weight
[g/Pcs]
BO-M14S/15L 706.0064.150....
BO-M14S/15L
706.0064.150.13
L/S
630
17.5
22x1.5
23.0
27
57
BO-M20S/22L 706.0064.220....
BO-M20S/22L
706.0064.220.13
L/S
400
24.5
30x2.0
27.5
36
114
BO-M06L 706.0064.060.20
BO-M06L
706.0064.060.20
L
500
8.0
12x1.5
17.0
14
12
BO-M08L 706.0064.080.20
BO-M08L
706.0064.080.20
L
500
9.5
14x1.5
18.0
17
19
BO-M10L 706.0064.100.20
BO-M10L
706.0064.100.20
L
500
11.5
16x1.5
19.5
19
24
BO-M12L 706.0064.120.20
BO-M12L
706.0064.120.20
L
400
14.0
18x1.5
20.5
22
35
BO-M18L 706.0064.180.20
BO-M18L
706.0064.180.20
L
400
21.0
26x1.5
23.0
32
79
BO-M28L 706.0064.280.20
BO-M28L
706.0064.280.20
L
250
30.5
36x2.0
27.5
41
124
BO-M35L 706.0064.350.20
BO-M35L
706.0064.350.20
L
250
38.5
45x2.0
30.0
50
178
BO-M42L 706.0064.420.20
BO-M42L
706.0064.420.20
L
250
45.5
52x2.0
34.0
60
323
BO-M06S 706.0064.060.30
BO-M06S
706.0064.060.30
S
630
8.0
14x1.5
18.0
17
21
BO-M08S 706.0064.080.30
BO-M08S
706.0064.080.30
S
630
9.5
16x1.5
19.0
19
26
BO-M10S 706.0064.100.30
BO-M10S
706.0064.100.30
S
630
11.5
18x1.5
20.5
22
37
BO-M12S 706.0064.120.30
BO-M12S
706.0064.120.30
S
630
14.0
20x1.5
21.0
24
43
BO-M16S 706.0064.160.30
BO-M16S
706.0064.160.30
S
630
18.5
24x1.5
26.5
30
84
BO-M25S 706.0064.250.30
BO-M25S
706.0064.250.30
S
400
28.5
36x2.0
30.5
46
233
BO-M30S 706.0064.300.30
BO-M30S
706.0064.300.30
S
400
34.0
42x2.0
32.0
50
244
BO-M38S 706.0064.380.30
BO-M38S
706.0064.380.30
S
400
42.5
52x2.0
38.0
60
377
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表