目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
KR-..L - Reducing taper standpipe fittings
EXMAR
Tube fittings
Reducing fittings
Powered by
CAD模型選擇
{exmar/tube_fitting/reducing_fittings/kr_l.prj},{NB=KR-22/18L 708.1820.755.20},{TYPE=KR-22/18L},{MATNR=708.1820.755.20},{SERIE=L},{PN=250},{D1=22},{D2=18},{M1=30x2.0},{M2=26x1.5},{L1=50.5},{L2=34.0},{SW1=36},{SW2=27},{SW3=32},{E=15.0},{KG=245},{X1=1.0},{X2=1.000},{X3=1.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
M1
Thread
ⁿ/ₐ
M2
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
E
Diamter
[mm]
KG
Weight
[g/Pcs]
KR-08/06L 708.1820.140.20
KR-08/06L
708.1820.140.20
L
500
8
6
14x1.5
12x1.5
43.0
28.0
17
12
14
4.0
42
KR-10/06L 708.1820.175.20
KR-10/06L
708.1820.175.20
L
500
10
6
16x1.5
12x1.5
42.5
27.5
19
12
14
4.0
55
KR-10/08L 708.1820.190.20
KR-10/08L
708.1820.190.20
L
500
10
8
16x1.5
14x1.5
43.5
28.5
19
14
17
6.5
58
KR-12/06L 708.1820.215.20
KR-12/06L
708.1820.215.20
L
400
12
6
18x1.5
12x1.5
44.5
29.5
22
14
14
4.0
63
KR-12/08L 708.1820.225.20
KR-12/08L
708.1820.225.20
L
400
12
8
18x1.5
14x1.5
44.5
29.5
22
14
17
6.0
70
KR-12/10L 708.1820.240.20
KR-12/10L
708.1820.240.20
L
400
12
10
18x1.5
16x1.5
45.5
30.5
22
17
19
8.0
72
KR-15/06L 708.1820.391.20
KR-15/06L
708.1820.391.20
L
400
15
6
22x1.5
12x1.5
45.0
30.0
27
17
14
4.0
95
KR-15/08L 708.1820.400.20
KR-15/08L
708.1820.400.20
L
400
15
8
22x1.5
14x1.5
45.0
30.0
27
17
17
6.0
98
KR-15/10L 708.1820.410.20
KR-15/10L
708.1820.410.20
L
400
15
10
22x1.5
16x1.5
46.0
31.0
27
17
19
8.0
100
KR-15/12L 708.1820.420.20
KR-15/12L
708.1820.420.20
L
400
15
12
22x1.5
18x1.5
47.0
32.0
27
19
22
10.0
104
KR-18/06L 708.1820.563.20
KR-18/06L
708.1820.563.20
L
400
18
6
26x1.5
12x1.5
46.5
31.5
32
19
14
4.0
133
KR-18/08L 708.1820.570.20
KR-18/08L
708.1820.570.20
L
400
18
8
26x1.5
14x1.5
46.5
31.5
32
19
17
6.0
135
KR-18/10L 708.1820.575.20
KR-18/10L
708.1820.575.20
L
400
18
10
26x1.5
16x1.5
46.5
31.5
32
19
19
8.0
140
KR-18/12L 708.1820.580.20
KR-18/12L
708.1820.580.20
L
400
18
12
26x1.5
18x1.5
46.5
31.5
32
19
22
10.0
145
KR-18/15L 708.1820.610.20
KR-18/15L
708.1820.610.20
L
400
18
15
26x1.5
22x1.5
47.5
32.5
32
24
27
12.0
165
KR-22/06L 708.1820.723.20
KR-22/06L
708.1820.723.20
L
250
22
6
30x2.0
12x1.5
46.5
31.5
36
24
14
4.0
152
KR-22/08L 708.1820.724.20
KR-22/08L
708.1820.724.20
L
250
22
8
30x2.0
14x1.5
46.5
31.5
36
24
17
6.0
157
KR-22/10L 708.1820.725.20
KR-22/10L
708.1820.725.20
L
250
22
10
30x2.0
16x1.5
47.5
32.5
36
24
19
8.0
170
KR-22/12L 708.1820.730.20
KR-22/12L
708.1820.730.20
L
250
22
12
30x2.0
18x1.5
47.5
32.5
36
24
22
10.0
186
KR-22/15L 708.1820.745.20
KR-22/15L
708.1820.745.20
L
250
22
15
30x2.0
22x1.5
48.5
33.5
36
24
27
12.0
214
KR-22/18L 708.1820.755.20
KR-22/18L
708.1820.755.20
L
250
22
18
30x2.0
26x1.5
50.5
34.0
36
27
32
15.0
245
KR-28/06L 708.1820.828.20
KR-28/06L
708.1820.828.20
L
250
28
6
36x2.0
12x1.5
49.0
34.0
41
30
14
4.0
185
KR-28/08L 708.1820.829.20
KR-28/08L
708.1820.829.20
L
250
28
8
36x2.0
14x1.5
49.0
34.0
41
30
17
6.0
190
KR-28/10L 708.1820.830.20
KR-28/10L
708.1820.830.20
L
250
28
10
36x2.0
16x1.5
50.0
35.0
41
30
19
8.0
215
KR-28/12L 708.1820.835.20
KR-28/12L
708.1820.835.20
L
250
28
12
36x2.0
18x1.5
50.0
35.0
41
30
22
10.0
214
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表