目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
VSI-..M - Locking screws with internal hexagon, DIN 908, sealing edge form B acc. DIN 3852-2
EXMAR
Tube fittings
Single parts
Powered by
CAD模型選擇
{exmar/tube_fitting/single_parts/vsi_m.prj},{NB=VSI-M 18x1,5 706.0723.305},{TYPE=VSI-M 18x1,5},{MATNR=706.0723.305},{PN=800},{D1=23},{M=18x1.5},{H=5.0},{L=17.0},{SW1=8},{KG=32},{NDM1=18},{P=1.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M
Thread
ⁿ/ₐ
H
Length
[mm]
L
Length
[mm]
SW1
Width across flats
[mm]
KG
Weight
[g/Pcs]
VSI-M 10x1,0 706.0723.150
VSI-M 10x1,0
706.0723.150
800
14
10x1.0
4.0
12.0
5
6
VSI-M 12x1,5 706.0723.195
VSI-M 12x1,5
706.0723.195
800
17
12x1.5
5.0
17.0
6
12
VSI-M 14x1,5 706.0723.225
VSI-M 14x1,5
706.0723.225
800
19
14x1.5
5.0
17.0
6
20
VSI-M 16x1,5 706.0723.265
VSI-M 16x1,5
706.0723.265
800
21
16x1.5
5.0
17.0
8
22
VSI-M 18x1,5 706.0723.305
VSI-M 18x1,5
706.0723.305
800
23
18x1.5
5.0
17.0
8
32
VSI-M 20x1,5 706.0723.345
VSI-M 20x1,5
706.0723.345
800
25
20x1.5
5.0
19.0
10
44
VSI-M 22x1,5 706.0723.375
VSI-M 22x1,5
706.0723.375
800
27
22x1.5
5.0
19.0
10
50
VSI-M 26x1,5 706.0723.435
VSI-M 26x1,5
706.0723.435
800
31
26x1.5
5.0
21.0
12
80
VSI-M 27x2,0 706.0723.400
VSI-M 27x2,0
706.0723.400
800
32
27x2.0
5.0
21.0
12
80
VSI-M 33x2,0 706.0723.510
VSI-M 33x2,0
706.0723.510
630
39
33x2.0
6.5
22.5
17
138
VSI-M 48x2,0 706.0723.748
VSI-M 48x2,0
706.0723.748
420
55
48x2.0
6.5
22.5
24
210
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表