Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ISO ≈10642 - Hexagon/Hexalobular socket countersunk head screws
Fabory
2 Socket products & Set screws
Powered by
CAD模型選擇
{fabory/2_socket_products_and_set_screws/iso_10642_v2.prj},{NB=Senkschraube ISO ≈10642 M8x30 07450.080.030(High)},{CNSORDERNO=07450.080.030},{D=8.000},{L=30.000},{VARIANT=0},{PACKAGING=MIN},{FABNETWEIGHT=11.700},{D3=6.466},{P=1.250},{BX=28.000},{LS=0.000},{LG=0.000},{DK=16.000},{DS=8.000},{E=0.000},{K=4.400},{R=0.400},{S=5.000},{T=2.790},{W=1.160},{A=7.950},{TT=2.540},{VERS=2},{NENNID=M8x30},{STANDARD=ISO ≈10642},{BRAND=Fabory},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Countersunk socket head screw},{BASICMATERIAL=Steel},{GRADE=08.8},{SURFACETREATME=Zinc plated},{HEADSHAPE=Countersunk head},{DRIVINGFEATURE=Hexalobular},{COLOR=},{COMPARABLESTAN=DIN≈7991;BS≈4168-8;NEN≈2359},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length
[mm]
STANDARD
Standard
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
D3
Nominal core diameter
ⁿ/ₐ
P
Pitch of bolt
ⁿ/ₐ
B
Thread length
[mm]
BX
Thread length
ⁿ/ₐ
LS
Shank length min.
ⁿ/ₐ
LG
Distance from the last full form thread to the bearing face (shank length of bolt) max.
ⁿ/ₐ
DK
Head diameter min.
ⁿ/ₐ
DS
Max.
ⁿ/ₐ
E
min.
ⁿ/ₐ
K
Head height max.
ⁿ/ₐ
R
Transition radius under head min.
ⁿ/ₐ
S
Keys wide nominal
ⁿ/ₐ
T
Depth of the driving feature min.
ⁿ/ₐ
W
min.
ⁿ/ₐ
NR
Hexalobular socket
[mm]
A
Torx - External ref.
[mm]
TT
Torx-depth max.
ⁿ/ₐ
Senkschraube ISO ≈10642 M...
07403.060.008
M6x8
6.000
8.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
010.9
Dacromet 500 LC Grade A
Countersunk head
Hexalobular
0.00260
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492149862
73181569
23-11-01-03
31161518
EC002356
4.773
1.000
1.280
24.000
0.000
0.000
13.440
6.000
4.583
3.720
0.250
4.000
2.200
0.700
0
0.000
0.000
Senkschraube ISO ≈10642 M...
07403.060.016
M6x16
6.000
16.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
010.9
Dacromet 500 LC Grade A
Countersunk head
Hexalobular
0.00390
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492149893
73181569
23-11-01-03
31161518
EC002356
4.773
1.000
9.280
24.000
0.000
0.000
13.440
6.000
4.583
3.720
0.250
4.000
2.200
0.700
0
0.000
0.000
Senkschraube ISO ≈10642 M...
07403.060.020
M6x20
6.000
20.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
010.9
Dacromet 500 LC Grade A
Countersunk head
Hexalobular
0.00460
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492149909
73181569
23-11-01-03
31161518
EC002356
4.773
1.000
13.280
24.000
0.000
0.000
13.440
6.000
4.583
3.720
0.250
4.000
2.200
0.700
0
0.000
0.000
Senkschraube ISO ≈10642 M...
07403.060.025
M6x25
6.000
25.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
010.9
Dacromet 500 LC Grade A
Countersunk head
Hexalobular
0.00534
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492149916
73181569
23-11-01-03
31161518
EC002356
4.773
1.000
18.280
24.000
0.000
0.000
13.440
6.000
4.583
3.720
0.250
4.000
2.200
0.700
0
0.000
0.000
Senkschraube ISO ≈10642 M...
07403.060.050
M6x50
6.000
50.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
010.9
Dacromet 500 LC Grade A
Countersunk head
Hexalobular
0.01100
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492149961
73181569
23-11-01-03
31161518
EC002356
4.773
1.000
43.280
24.000
21.000
26.000
13.440
6.000
4.583
3.720
0.250
4.000
2.200
0.700
0
0.000
0.000
Senkschraube ISO ≈10642 M...
07403.080.016
M8x16
8.000
16.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
010.9
Dacromet 500 LC Grade A
Countersunk head
Hexalobular
0.00735
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492150028
73181569
23-11-01-03
31161518
EC002356
6.466
1.250
7.290
28.000
0.000
0.000
17.920
8.000
5.723
4.960
0.400
5.000
3.000
1.160
0
0.000
0.000
Senkschraube ISO ≈10642 M...
07403.080.050
M8x50
8.000
50.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
010.9
Dacromet 500 LC Grade A
Countersunk head
Hexalobular
0.01900
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492150097
73181569
23-11-01-03
31161518
EC002356
6.466
1.250
41.290
28.000
15.750
22.000
17.920
8.000
5.723
4.960
0.400
5.000
3.000
1.160
0
0.000
0.000
Senkschraube ISO ≈10642 M...
07403.100.040
M10x40
10.000
40.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
010.9
Dacromet 500 LC Grade A
Countersunk head
Hexalobular
0.02500
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492150202
73181569
23-11-01-03
31161518
EC002356
8.160
1.500
29.300
32.000
0.000
0.000
22.400
10.000
6.863
6.200
0.400
6.000
3.600
1.620
0
0.000
0.000
Senkschraube ISO ≈10642 M...
07403.100.045
M10x45
10.000
45.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
010.9
Dacromet 500 LC Grade A
Countersunk head
Hexalobular
0.02710
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492150219
73181569
23-11-01-03
31161518
EC002356
8.160
1.500
34.300
32.000
0.000
0.000
22.400
10.000
6.863
6.200
0.400
6.000
3.600
1.620
0
0.000
0.000
Senkschraube ISO ≈10642 M...
07403.100.055
M10x55
10.000
55.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
010.9
Dacromet 500 LC Grade A
Countersunk head
Hexalobular
0.03290
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492150233
73181569
23-11-01-03
31161518
EC002356
8.160
1.500
44.300
32.000
15.500
23.000
22.400
10.000
6.863
6.200
0.400
6.000
3.600
1.620
0
0.000
0.000
Senkschraube ISO ≈10642 M...
07403.120.090
M12x90
12.000
90.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
010.9
Dacromet 500 LC Grade A
Countersunk head
Hexalobular
0.07500
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492150363
73181569
23-11-01-03
31161518
EC002356
9.853
1.750
77.310
36.000
45.250
54.000
26.880
12.000
9.149
7.440
0.600
8.000
4.300
1.800
0
0.000
0.000
Senkschraube ISO ≈10642 M...
07403.140.050
M14x50
14.000
50.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
010.9
Dacromet 500 LC Grade A
Countersunk head
Hexalobular
0.06440
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492150424
73181569
23-11-01-03
31161518
EC002356
11.546
2.000
35.600
40.000
0.000
0.000
30.800
14.000
11.429
8.400
0.600
10.000
4.500
1.620
0
0.000
0.000
Senkschraube ISO ≈10642 M...
07403.160.025
M16x25
16.000
25.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
010.9
Dacromet 500 LC Grade A
Countersunk head
Hexalobular
0.05000
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492150479
73181569
23-11-01-03
31161518
EC002356
13.546
2.000
10.200
44.000
0.000
0.000
33.600
16.000
11.429
8.800
0.600
10.000
4.800
2.200
0
0.000
0.000
Senkschraube ISO ≈10642 M...
07403.160.100
M16x100
16.000
100.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
010.9
Dacromet 500 LC Grade A
Countersunk head
Hexalobular
0.15900
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492150561
73181569
23-11-01-03
31161518
EC002356
13.546
2.000
85.200
44.000
46.000
56.000
33.600
16.000
11.429
8.800
0.600
10.000
4.800
2.200
0
0.000
0.000
Senkschraube ISO ≈10642 M...
07450.040.008
M4x8
4.000
8.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
08.8
Zinc plated
Countersunk head
Hexalobular
0.00090
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8717077060821
7318156969
23-11-01-03
31161518
EC002356
3.141
0.700
20.000
20.000
0.000
0.000
8.000
4.000
0.000
2.300
0.200
2.500
1.270
0.450
T20
3.950
1.660
Senkschraube ISO ≈10642 M...
07450.040.010
M4x10
4.000
10.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
08.8
Zinc plated
Countersunk head
Hexalobular
0.00103
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492150783
7318156969
23-11-01-03
31161518
EC002356
3.141
0.700
20.000
20.000
0.000
0.000
8.000
4.000
0.000
2.300
0.200
2.500
1.270
0.450
T20
3.950
1.660
Senkschraube ISO ≈10642 M...
07450.040.012
M4x12
4.000
12.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
08.8
Zinc plated
Countersunk head
Hexalobular
0.00123
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492150790
7318156969
23-11-01-03
31161518
EC002356
3.141
0.700
20.000
20.000
0.000
0.000
8.000
4.000
0.000
2.300
0.200
2.500
1.270
0.450
T20
3.950
1.660
Senkschraube ISO ≈10642 M...
07450.040.016
M4x16
4.000
16.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
08.8
Zinc plated
Countersunk head
Hexalobular
0.00153
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492150806
7318156969
23-11-01-03
31161518
EC002356
3.141
0.700
20.000
20.000
0.000
0.000
8.000
4.000
0.000
2.300
0.200
2.500
1.270
0.450
T20
3.950
1.660
Senkschraube ISO ≈10642 M...
07450.040.020
M4x20
4.000
20.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
08.8
Zinc plated
Countersunk head
Hexalobular
0.00190
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492150813
7318156969
23-11-01-03
31161518
EC002356
3.141
0.700
20.000
20.000
0.000
0.000
8.000
4.000
0.000
2.300
0.200
2.500
1.270
0.450
T20
3.950
1.660
Senkschraube ISO ≈10642 M...
07450.040.022
M4x22
4.000
22.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
08.8
Zinc plated
Countersunk head
Hexalobular
0.00200
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8717077060838
7318156969
23-11-01-03
31161518
EC002356
3.141
0.700
20.000
20.000
0.000
0.000
8.000
4.000
0.000
2.300
0.200
2.500
1.270
0.450
T20
3.950
1.660
Senkschraube ISO ≈10642 M...
07450.040.025
M4x25
4.000
25.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
08.8
Zinc plated
Countersunk head
Hexalobular
0.00223
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492150820
7318156969
23-11-01-03
31161518
EC002356
3.141
0.700
20.000
20.000
0.000
0.000
8.000
4.000
0.000
2.300
0.200
2.500
1.270
0.450
T20
3.950
1.660
Senkschraube ISO ≈10642 M...
07450.050.008
M5x8
5.000
8.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
08.8
Zinc plated
Countersunk head
Hexalobular
0.00130
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8717077060845
7318156969
23-11-01-03
31161518
EC002356
4.019
0.800
22.000
22.000
0.000
0.000
10.000
5.000
0.000
2.800
0.200
3.000
1.520
0.660
T25
4.500
1.910
Senkschraube ISO ≈10642 M...
07450.050.010
M5x10
5.000
10.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
08.8
Zinc plated
Countersunk head
Hexalobular
0.00180
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492150837
7318156969
23-11-01-03
31161518
EC002356
4.019
0.800
22.000
22.000
0.000
0.000
10.000
5.000
0.000
2.800
0.200
3.000
1.520
0.660
T25
4.500
1.910
Senkschraube ISO ≈10642 M...
07450.050.012
M5x12
5.000
12.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
08.8
Zinc plated
Countersunk head
Hexalobular
0.00210
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492150844
7318156969
23-11-01-03
31161518
EC002356
4.019
0.800
22.000
22.000
0.000
0.000
10.000
5.000
0.000
2.800
0.200
3.000
1.520
0.660
T25
4.500
1.910
Senkschraube ISO ≈10642 M...
07450.050.016
M5x16
5.000
16.000
ISO ≈10642
Fabory
Metric thread
Right
Countersunk socket head s...
Steel
08.8
Zinc plated
Countersunk head
Hexalobular
0.00259
DIN≈7991;BS≈4168-8;NEN≈23...
Y
8715492150851
7318156969
23-11-01-03
31161518
EC002356
4.019
0.800
22.000
22.000
0.000
0.000
10.000
5.000
0.000
2.800
0.200
3.000
1.520
0.660
T25
4.500
1.910
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表