Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ISO 4032 - Hexagon nuts, style 1 - Product grades A and B
Fabory
3Nuts
Powered by
CAD模型選擇
{fabory/3_nuts/din_iso_4032.prj},{NB=Sechskantmutter ISO 4032 M18 04130.180.001(High)},{CNSORDERNO=04130.180.001},{D=18.0},{VARIANT=0},{PACKAGING=100},{FABNETWEIGHT=23.000},{P=2.500},{D2=24.900},{E=29.560},{M=15.800},{S=27.0},{NENNID=M18},{BRAND=Fabory},{STANDARD=ISO 4032},{THREAD=Metric thread},{THREADDIRECTIO=Right},{STYLE=},{TYPE=Hexagon nut},{BASICMATERIAL=Steel},{GRADE=10},{SURFACETREATME=Zinc flake flZn/nc},{HEADSHAPE=},{DRIVINGFEATURE=Hexagon},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494427210},{INTRASTATCODE=7318169990},{ECLASS=23-11-07-01},{UNSPSC=31161727},{ETIM=EC000129},{FAB_NENN=M18},{FAB_GEO=Diameter (d)=M18;m (max.)=15.8;P=2.5;s=27},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
P
Thread pitch
[mm]
D2
Diameter min.
[mm]
E
Width across corners min.
[mm]
M
Total height max.
[mm]
S
Width across flat max.
[mm]
Hexagon nut ISO 4032 M1.6
01103.016.001
M1,6
1.6
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
6
Plain
Hexagon
0.00008
Y
8717077293083
7318169290
23-11-07-01
31161727
EC000129
100
0.350
2.400
3.410
1.300
3.2
Hexagon nut ISO 4032 M1.6
45081.016.001
M1.6
1.6
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
6
Plain
Hexagon
0.00001
Y
8717077256767
7318169129
23-11-07-01
31161727
EC000129
0
0.350
2.400
3.410
1.300
3.2
Hexagon nut ISO 4032 M1.6
47015.016.001
M1,6
1.6
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Brass
Cu2/Cu3
Plain
Hexagon
0.00008
Y
8717077258310
7415330000
23-11-07-01
31161727
EC000129
100
0.350
2.400
3.410
1.300
3.2
Hexagon nut ISO 4032 M2
01103.020.001
M2
2.0
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
6
Plain
Hexagon
0.00012
Y
8717077293106
7318169290
23-11-07-01
31161727
EC000129
1000
0.400
3.100
4.320
1.600
4.0
Hexagon nut ISO 4032 M2
01301.020.001
M2
2.0
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
8
Zinc plated
Hexagon
0.00014
Y
8715494433983
7318169290
23-11-07-01
31161727
EC000129
1000
0.400
3.100
4.320
1.600
4.0
Hexagon nut ISO 4032 M2
45081.020.001
M2
2.0
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
6
Plain
Hexagon
0.00001
Y
8717077256781
7318169129
23-11-07-01
31161727
EC000129
0
0.400
3.100
4.320
1.600
4.0
Hexagon nut ISO 4032 M2
47015.020.001
M2
2.0
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Brass
Cu2/Cu3
Plain
Hexagon
0.00015
Y
8717077258334
7415330000
23-11-07-01
31161727
EC000129
100
0.400
3.100
4.320
1.600
4.0
Hexagon nut ISO 4032 M2
47055.020.001
M2
2.0
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Brass
Cu2/Cu3
Nickel plated
Hexagon
0.00015
Y
8717077258778
7415330000
23-11-07-01
31161727
EC000129
1000
0.400
3.100
4.320
1.600
4.0
Hexagon nut ISO 4032 M2.5
01103.025.001
M2,5
2.5
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
6
Plain
Hexagon
0.00030
Y
8717077293120
7318169290
23-11-07-01
31161727
EC000129
1000
0.450
4.100
5.450
2.000
5.0
Hexagon nut ISO 4032 M2.5
01104.025.001
M2,5
2.5
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
8
Plain
Hexagon
0.00024
Y
8717077049215
7318169290
23-11-07-01
31161727
EC000129
1000
0.450
4.100
5.450
2.000
5.0
Hexagon nut ISO 4032 M2.5
01301.025.001
M2,5
2.5
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
8
Zinc plated
Hexagon
0.00024
Y
8715494434003
7318169290
23-11-07-01
31161727
EC000129
1000
0.450
4.100
5.450
2.000
5.0
Hexagon nut ISO 4032 M2.5
01321.025.001
M2,5
2.5
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
8
Zinc plated yellow passiv...
Hexagon
0.00027
N
8717077050877
7318169290
23-11-07-01
31161727
EC000129
1000
0.450
4.100
5.450
2.000
5.0
Hexagon nut ISO 4032 M2.5
01338.025.001
M2,5
2.5
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
8
Zinc plated Znthp/nc
Hexagon
0.00026
Y
8717077235779
7318169290
23-11-07-01
31161727
EC000129
1000
0.450
4.100
5.450
2.000
5.0
Hexagon nut ISO 4032 M2.5
45081.025.001
M2.5
2.5
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
6
Plain
Hexagon
0.00003
Y
8717077256804
7318169129
23-11-07-01
31161727
EC000129
0
0.450
4.100
5.450
2.000
5.0
Hexagon nut ISO 4032 M2.5
47015.025.001
M2,5
2.5
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Brass
Cu2/Cu3
Plain
Hexagon
0.00025
Y
8717077258358
7415330000
23-11-07-01
31161727
EC000129
1000
0.450
4.100
5.450
2.000
5.0
Hexagon nut ISO 4032 M3
01103.030.001
M3
3.0
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
6
Plain
Hexagon
0.00040
Y
8717077293144
7318169290
23-11-07-01
31161727
EC000129
1000
0.500
4.600
6.010
2.400
5.5
Hexagon nut ISO 4032 M3
01104.030.001
M3
3.0
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
8
Plain
Hexagon
0.00036
Y
8715493853171
7318169290
23-11-07-01
31161727
EC000129
250
0.500
4.600
6.010
2.400
5.5
Hexagon nut ISO 4032 M3
01301.030.001
M3
3.0
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
8
Zinc plated
Hexagon
0.00036
Y
8715492042323
7318169290
23-11-07-01
31161727
EC000129
250
0.500
4.600
6.010
2.400
5.5
Hexagon nut ISO 4032 M3
01321.030.001
M3
3.0
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
8
Zinc plated yellow passiv...
Hexagon
0.00036
N
8715492406828
7318169290
23-11-07-01
31161727
EC000129
250
0.500
4.600
6.010
2.400
5.5
Hexagon nut ISO 4032 M3
01328.030.001
M3
3.0
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
8
Nickel plated
Hexagon
0.00032
Y
8717077235717
7318169290
23-11-07-01
31161727
EC000129
1000
0.500
4.600
6.010
2.400
5.5
Hexagon nut ISO 4032 M3
01337.030.001
M3
3.0
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
8
Zinc flake flZn/nc
Hexagon
0.00036
Y
8715494421348
7318169290
23-11-07-01
31161727
EC000129
250
0.500
4.600
6.010
2.400
5.5
Hexagon nut ISO 4032 M3
01338.030.001
M3
3.0
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
8
Zinc plated Znthp/nc
Hexagon
0.00033
Y
8717077235786
7318169290
23-11-07-01
31161727
EC000129
100
0.500
4.600
6.010
2.400
5.5
Hexagon nut ISO 4032 M3
04127.030.001
M3
3.0
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
10
Zinc plated
Hexagon
0.00036
Y
8715494432719
7318169290
23-11-07-01
31161727
EC000129
250
0.500
4.600
6.010
2.400
5.5
Hexagon nut ISO 4032 M3
45081.030.001
M3
3.0
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Steel
6
Plain
Hexagon
0.00004
Y
8717077256828
7318169129
23-11-07-01
31161727
EC000129
0
0.500
4.600
6.010
2.400
5.5
Hexagon nut ISO 4032 M3
47015.030.001
M3
3.0
Fabory
ISO 4032
Metric thread
Right
Hexagon nut
Brass
Cu2/Cu3
Plain
Hexagon
0.00040
Y
8717077258372
7415330000
23-11-07-01
31161727
EC000129
1000
0.500
4.600
6.010
2.400
5.5
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表