Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
ASME B18.22.1 Type A Narrow Plain Washers - Plain Washers Type A Narrow
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/asme_b_18_22_1_v2_tapw.prj},{NB=Plain Washers Type A Narrow ASME B18.22.1 1 1/2U38205.150.0001},{CNSORDERNO=U38205.150.0001},{NENNID=1 1/2},{D=1 1/2},{D1=1.500},{BRAND=Fabory},{STANDARD=ASME B18.22.1},{THREAD=},{THREADDIRECTIO=},{STYLE=SAE},{TYPE=General purpose},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=},{INTRASTATCODE=7318220095},{ECLASS=23-09-01-01},{UNSPSC=31161800},{ETIM=},{PACKAGING=},{A=1.625},{B=3.000},{C=0.165},{CNSAVOID=},{FABNETWEIGHT=108.000},{STANDARDSMALL=asme_b_18_22_1_v2_tapw.png},{LOD=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Order Number
ⁿ/ₐ
NENNID
Short description
[Inch]
D
Diameter
[Inch]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Headshape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging unit
ⁿ/ₐ
A
Diameter Inside
[Inch]
B
Diameter Outside
[Inch]
C
Thickness
[Inch]
LOD
ⁿ/ₐ
Plain Washers Type A Narr...
U38200.025.0001
1/4
1/4
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Plain
0.002
Y
7318220095
23-09-01-01
31161800
0.281
0.625
0.065
Plain Washers Type A Narr...
U38200.031.0001
5/16
5/16
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Plain
0.003
Y
7318220095
23-09-01-01
31161800
0.344
0.688
0.065
Plain Washers Type A Narr...
U38200.037.0001
3/8
3/8
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Plain
0.003
Y
7318220095
23-09-01-01
31161800
0.406
0.812
0.065
Plain Washers Type A Narr...
U38200.043.0001
7/16
7/16
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Plain
0.004
Y
7318220095
23-09-01-01
31161800
0.469
0.922
0.065
Plain Washers Type A Narr...
U38200.050.0001
1/2
1/2
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Plain
0.009
Y
7318220095
23-09-01-01
31161800
0.531
1.062
0.095
Plain Washers Type A Narr...
U38200.056.0001
9/16
9/16
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Plain
0.010
Y
7318220095
23-09-01-01
31161800
0.594
1.156
0.095
Plain Washers Type A Narr...
U38200.062.0001
5/8
5/8
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Plain
0.013
Y
7318220095
23-09-01-01
31161800
0.656
1.312
0.095
Plain Washers Type A Narr...
U38200.075.0001
3/4
3/4
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Plain
0.020
Y
7318220095
23-09-01-01
31161800
0.812
1.469
0.134
Plain Washers Type A Narr...
U38200.087.0001
7/8
7/8
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Plain
0.028
Y
7318220095
23-09-01-01
31161800
0.938
1.750
0.134
Plain Washers Type A Narr...
U38200.100.0001
1
1
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Plain
0.037
Y
7318220095
23-09-01-01
31161800
1.062
2.000
0.134
Plain Washers Type A Narr...
U38200.112.0001
1 1/8
1 1/8
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Plain
0.046
Y
7318220095
23-09-01-01
31161800
1.250
2.250
0.134
Plain Washers Type A Narr...
U38200.125.0001
1 1/4
1 1/4
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Plain
0.074
Y
7318220095
23-09-01-01
31161800
1.375
2.500
0.165
Plain Washers Type A Narr...
U38200.137.0001
1 3/8
1 3/8
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Plain
0.091
Y
7318220095
23-09-01-01
31161800
1.500
2.750
0.165
Plain Washers Type A Narr...
U38200.150.0001
1 1/2
1 1/2
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Plain
0.108
Y
7318220095
23-09-01-01
31161800
1.625
3.000
0.165
Plain Washers Type A Narr...
U38205.025.0001
1/4
1/4
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Zinc plated
0.002
Y
7318220095
23-09-01-01
31161800
0.281
0.625
0.065
Plain Washers Type A Narr...
U38205.031.0001
5/16
5/16
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Zinc plated
0.003
Y
7318220095
23-09-01-01
31161800
0.344
0.688
0.065
Plain Washers Type A Narr...
U38205.037.0001
3/8
3/8
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Zinc plated
0.003
Y
7318220095
23-09-01-01
31161800
0.406
0.812
0.065
Plain Washers Type A Narr...
U38205.043.0001
7/16
7/16
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Zinc plated
0.004
Y
7318220095
23-09-01-01
31161800
0.469
0.922
0.065
Plain Washers Type A Narr...
U38205.050.0001
1/2
1/2
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Zinc plated
0.009
Y
7318220095
23-09-01-01
31161800
0.531
1.062
0.095
Plain Washers Type A Narr...
U38205.056.0001
9/16
9/16
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Zinc plated
0.010
Y
7318220095
23-09-01-01
31161800
0.594
1.156
0.095
Plain Washers Type A Narr...
U38205.062.0001
5/8
5/8
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Zinc plated
0.013
Y
7318220095
23-09-01-01
31161800
0.656
1.312
0.095
Plain Washers Type A Narr...
U38205.075.0001
3/4
3/4
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Zinc plated
0.020
Y
7318220095
23-09-01-01
31161800
0.812
1.469
0.134
Plain Washers Type A Narr...
U38205.087.0001
7/8
7/8
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Zinc plated
0.028
Y
7318220095
23-09-01-01
31161800
0.938
1.750
0.134
Plain Washers Type A Narr...
U38205.100.0001
1
1
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Zinc plated
0.037
Y
7318220095
23-09-01-01
31161800
1.062
2.000
0.134
Plain Washers Type A Narr...
U38205.112.0001
1 1/8
1 1/8
Fabory
ASME B18.22.1
SAE
General purpose
Steel
Zinc plated
0.046
Y
7318220095
23-09-01-01
31161800
1.250
2.250
0.134
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表