Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 433-1 - Washers, product grade A, up to hardness 250 HV, preferably for cheese head screws
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_433_teil_1.prj},{NB=Scheibe DIN 433-1 6.4 51930.060.001(High)},{CNSORDERNO=51930.060.001},{D=6.000},{VARIANT=0},{PACKAGING=500},{FABNETWEIGHT=0.600},{DA=6.400},{DW=11.000},{H=1.600},{NENNID=M6},{BRAND=Fabory},{STANDARD=DIN 433},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Washer for cheese head screws},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=ISO7092,NEN2270},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492315441},{INTRASTATCODE=7318220091},{ECLASS=23-09-01-01�},{UNSPSC=31161807},{ETIM=EC000098},{FAB_NENN=6.4},{FAB_GEO=For nom. size=M6;d1=6.4;d2=11;s=1.6},{FAB_ARTICLENUMBER=51930.060.001},{CNSAVOID=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
Washer DIN 433-1 1.7
51930.017.001
M1,7
1.600
Fabory
DIN 433
Washer for cheese head sc...
Stainless steel
A2
0.00000
ISO7092,NEN2270
Y
8715494598958
7318220091
23-09-01-01�
31161807
EC000098
2000
1.700
3.500
0.300
Washer DIN 433-1 2.2
38249.020.001
M2
2.000
Fabory
DIN 433
Washer for cheese head sc...
Steel
Plain
0.00002
ISO7092,NEN2270
Y
8717077278585
7318220095
23-09-01-01�
31161807
EC000098
5000
2.200
4.500
0.300
Washer DIN 433-1 2.2
38250.020.001
M2
2.000
Fabory
DIN 433
Washer for cheese head sc...
Steel
Zinc plated
0.00003
ISO7092,NEN2270
Y
8715492088956
7318220095
23-09-01-01�
31161807
EC000098
500
2.200
4.500
0.300
Washer DIN 433-1 2.2
50090.020.001
M2
2.000
Fabory
DIN 433
Washer for cheese head sc...
Brass
0.00003
ISO7092,NEN2270
Y
8717077279766
7415210000
23-09-01-01�
31161807
EC000098
5000
2.200
4.500
0.300
Washer DIN 433-1 2.2
50100.020.001
M2
2.000
Fabory
DIN 433
Washer for cheese head sc...
Brass
Nickel plated
0.00005
ISO7092,NEN2270
Y
8715492241221
7415210000
23-09-01-01�
31161807
EC000098
500
2.200
4.500
0.300
Washer DIN 433-1 2.2
55930.020.001
M2
2.000
Fabory
DIN 433
Washer for cheese head sc...
Stainless steel
A4
0.00003
ISO7092,NEN2270
Y
8715492355058
7318220091
23-09-01-01�
31161807
EC000098
100
2.200
4.500
0.300
Washer DIN 433-1 2.7
38249.025.001
M2,5
2.500
Fabory
DIN 433
Washer for cheese head sc...
Steel
Plain
0.00005
ISO7092,NEN2270
Y
8717077278592
7318220095
23-09-01-01�
31161807
EC000098
5000
2.700
5.000
0.500
Washer DIN 433-1 2.7
38250.025.001
M2,5
2.500
Fabory
DIN 433
Washer for cheese head sc...
Steel
Zinc plated
0.00005
ISO7092,NEN2270
Y
8717077086371
7318220095
23-09-01-01�
31161807
EC000098
5000
2.700
5.000
0.500
Washer DIN 433-1 2.7
38250.026.001
M2,6
2.600
Fabory
DIN 433
Washer for cheese head sc...
Steel
Zinc plated
0.00006
ISO7092,NEN2270
Y
8715492088970
7318220095
23-09-01-01�
31161807
EC000098
500
2.700
5.000
0.500
Washer DIN 433-1 2.7
50090.025.001
M2,5
2.500
Fabory
DIN 433
Washer for cheese head sc...
Brass
0.00005
ISO7092,NEN2270
Y
8717077279773
7415210000
23-09-01-01�
31161807
EC000098
5000
2.700
5.000
0.500
Washer DIN 433-1 2.7
50100.026.001
M2,6
2.600
Fabory
DIN 433
Washer for cheese head sc...
Brass
Nickel plated
0.00006
ISO7092,NEN2270
Y
8715492241238
7415210000
23-09-01-01�
31161807
EC000098
500
2.700
5.000
0.500
Washer DIN 433-1 2.7
51930.025.001
M2,5
2.500
Fabory
DIN 433
Washer for cheese head sc...
Stainless steel
A2
0.00010
ISO7092,NEN2270
Y
8715492315397
7318220091
23-09-01-01�
31161807
EC000098
500
2.700
5.000
0.500
Washer DIN 433-1 2.7
55930.025.001
M2,5
2.500
Fabory
DIN 433
Washer for cheese head sc...
Stainless steel
A4
0.00001
ISO7092,NEN2270
Y
8715492355065
7318220091
23-09-01-01�
31161807
EC000098
100
2.700
5.000
0.500
Washer DIN 433-1 3.2
38249.030.001
M3
3.000
Fabory
DIN 433
Washer for cheese head sc...
Steel
Plain
0.00007
ISO7092,NEN2270
Y
8717077278608
7318220095
23-09-01-01�
31161807
EC000098
5000
3.200
6.000
0.500
Washer DIN 433-1 3.2
38250.030.001
M3
3.000
Fabory
DIN 433
Washer for cheese head sc...
Steel
Zinc plated
0.00009
ISO7092,NEN2270
Y
8715492088987
7318220095
23-09-01-01�
31161807
EC000098
250
3.200
6.000
0.500
Washer DIN 433-1 3.2
50090.030.001
M3
3.000
Fabory
DIN 433
Washer for cheese head sc...
Brass
0.00008
ISO7092,NEN2270
Y
8717077279780
7415210000
23-09-01-01�
31161807
EC000098
5000
3.200
6.000
0.500
Washer DIN 433-1 3.2
50100.030.001
M3
3.000
Fabory
DIN 433
Washer for cheese head sc...
Brass
Nickel plated
0.00009
ISO7092,NEN2270
Y
8715492241245
7415210000
23-09-01-01�
31161807
EC000098
250
3.200
6.000
0.500
Washer DIN 433-1 3.2
51930.030.001
M3
3.000
Fabory
DIN 433
Washer for cheese head sc...
Stainless steel
A2
0.00007
ISO7092,NEN2270
Y
8715492315410
7318220091
23-09-01-01�
31161807
EC000098
500
3.200
6.000
0.500
Washer DIN 433-1 3.2
55930.030.001
M3
3.000
Fabory
DIN 433
Washer for cheese head sc...
Stainless steel
A4
0.00007
ISO7092,NEN2270
Y
8715492355072
7318220091
23-09-01-01�
31161807
EC000098
500
3.200
6.000
0.500
Washer DIN 433-1 3.2
56320.030.001
M3
3.000
Fabory
DIN ?433
Washer for cheese head sc...
Plastic
PA 6.6
White
0.00002
ISO?7092,NEN?2270
N
8715492862136
3926909790
23-09-01-01�
31161807
EC000098
200
3.200
6.000
0.500
Washer DIN 433-1 3.7
38249.035.001
M3,5
3.500
Fabory
DIN 433
Washer for cheese head sc...
Steel
Plain
0.00011
ISO7092,NEN2270
Y
8717077278615
7318220095
23-09-01-01�
31161807
EC000098
500
3.700
7.000
0.500
Washer DIN 433-1 3.7
38250.035.001
M3,5
3.500
Fabory
DIN 433
Washer for cheese head sc...
Steel
Zinc plated
0.00009
ISO7092,NEN2270
Y
8717077086388
7318220095
23-09-01-01�
31161807
EC000098
500
3.700
7.000
0.500
Washer DIN 433-1 3.7
51930.035.001
M3,5
3.500
Fabory
DIN 433
Washer for cheese head sc...
Stainless steel
A2
0.00011
ISO7092,NEN2270
Y
8715494140652
7318220091
23-09-01-01�
31161807
EC000098
1000
3.700
7.000
0.500
Washer DIN 433-1 3.7
55930.035.001
M3,5
3.500
Fabory
DIN 433
Washer for cheese head sc...
Stainless steel
A4
0.00011
ISO7092,NEN2270
Y
8715494107402
7318220091
23-09-01-01�
31161807
EC000098
1000
3.700
7.000
0.500
Washer DIN 433-1 4.3
38249.040.001
M4
4.000
Fabory
DIN 433
Washer for cheese head sc...
Steel
Plain
0.00013
ISO7092,NEN2270
Y
8717077278622
7318220095
23-09-01-01�
31161807
EC000098
5000
4.300
8.000
0.500
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表