Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN ≈433 - Washers, product grade A, up to hardness 250 HV, preferably for cheese head screws
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_433_v2.prj},{NB=Scheibe DIN 433 5.3 56320.050.001(High)},{CNSORDERNO=56320.050.001},{D=5.000},{VARIANT=0},{PACKAGING=200},{FABNETWEIGHT=0.087},{DA=5.300},{DW=9.000},{H=1.000},{NENNID=M5},{BRAND=Fabory},{STANDARD=DIN ≈433},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Washer for cheese head screws},{BASICMATERIAL=Plastic},{GRADE=PA 6.6},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=White},{COMPARABLESTAN=ISO≈7092,NEN≈2270},{ADDITIONALINFO=},{ROHS=N},{APPROVAL=},{EANCODE=8715492862150},{INTRASTATCODE=3926909790},{ECLASS=23-09-01-01},{UNSPSC=31161807},{ETIM=EC000098},{FAB_NENN=5.3},{FAB_GEO=For nom. size=M5;d1=5.3;d2=9;s=1},{FAB_ARTICLENUMBER=56320.050.001},{CNSAVOID=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DA
Inner diameter min.
[mm]
DW
Outer diameter max.
[mm]
H
Height
[mm]
Scheibe DIN 433 3.2
56320.030.001
M3
3.000
Fabory
DIN ≈433
Washer for cheese head sc...
Plastic
PA 6.6
White
0.00002
ISO≈7092,NEN≈2270
N
8715492862136
3926909790
23-09-01-01
31161807
EC000098
200
3.200
6.000
0.500
Scheibe DIN 433 4.3
56320.040.001
M4
4.000
Fabory
DIN ≈433
Washer for cheese head sc...
Plastic
PA 6.6
White
0.00006
ISO≈7092,NEN≈2270
N
8715492862143
3926909790
23-09-01-01
31161807
EC000098
200
4.300
8.000
0.500
Scheibe DIN 433 5.3
56320.050.001
M5
5.000
Fabory
DIN ≈433
Washer for cheese head sc...
Plastic
PA 6.6
White
0.00009
ISO≈7092,NEN≈2270
N
8715492862150
3926909790
23-09-01-01
31161807
EC000098
200
5.300
9.000
1.000
Scheibe DIN 433 6.4
56320.060.001
M6
6.000
Fabory
DIN ≈433
Washer for cheese head sc...
Plastic
PA 6.6
White
0.00019
ISO≈7092,NEN≈2270
N
8715492862167
3926909790
23-09-01-01
31161807
EC000098
200
6.400
11.000
1.600
Scheibe DIN 433 8.4
56320.080.001
M8
8.000
Fabory
DIN ≈433
Washer for cheese head sc...
Plastic
PA 6.6
White
0.00027
ISO≈7092,NEN≈2270
N
8715492862174
3926909790
23-09-01-01
31161807
EC000098
200
8.400
15.000
1.600
Scheibe DIN 433 10.5
56320.100.001
M10
10.000
Fabory
DIN ≈433
Washer for cheese head sc...
Plastic
PA 6.6
White
0.00069
ISO≈7092,NEN≈2270
N
8715492862181
3926909790
23-09-01-01
31161807
EC000098
100
10.500
18.000
1.600
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表