Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 6798 J - Tooth lock washers, form J
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_6798_j.prj},{NB=Zahnscheibe DIN 6798 J J 13 37480.120.001(High)},{CNSORDERNO=37480.120.001},{D=12.0},{VARIANT=0},{PACKAGING=1000},{FABNETWEIGHT=1.370},{DA=13.0},{DW=20.5},{S1=1.0},{N=16},{NENNID=M12},{BRAND=Fabory},{STANDARD=DIN 6798 J},{THREAD=},{THREADDIRECTIO=},{STYLE=Internal teeth},{TYPE=Toothed lock washer},{BASICMATERIAL=Steel},{GRADE=350-425 HV10},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN2454,NFE27-625},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492770080},{INTRASTATCODE=73182100},{ECLASS=},{UNSPSC=31161801},{ETIM=EC002345},{FAB_NENN=J 13},{FAB_GEO=For nom. size=M12;d1=13;d2=20.5;s=1},{FAB_ARTICLENUMBER=37480.120.001},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DA
Inner diameter of bearing area min.
[mm]
DW
Diameter of the bearing face max.
[mm]
S1
Height
[mm]
H
Height
[mm]
N
Number of teeth min.
[mm]
Tooth lock washer DIN 679...
37460.020.001
M2
2.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00003
NEN2454,NFE27-625
Y
8715492769466
73182100
31161801
EC002345
1000
2.2
4.5
0.3
0.9
9
Tooth lock washer DIN 679...
37480.020.001
M2
2.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00003
NEN2454,NFE27-625
Y
8715492769855
73182100
31161801
EC002345
1000
2.2
4.5
0.3
0.9
9
Tooth lock washer DIN 679...
37480.025.001
M2,5
2.5
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00005
NEN2454,NFE27-625
Y
8715492769879
73182100
31161801
EC002345
1000
2.7
5.5
0.4
1.2
9
Tooth lock washer DIN 679...
37460.030.001
M3
3.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00006
NEN2454,NFE27-625
Y
8715492769480
73182100
31161801
EC002345
1000
3.2
6.0
0.4
1.2
9
Tooth lock washer DIN 679...
37480.030.001
M3
3.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00006
NEN2454,NFE27-625
Y
8715492769916
73182100
31161801
EC002345
1000
3.2
6.0
0.4
1.2
9
Tooth lock washer DIN 679...
37460.035.001
M3,5
3.5
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00011
NEN2454,NFE27-625
Y
8715492769497
73182100
31161801
EC002345
1000
3.7
7.0
0.5
1.5
10
Tooth lock washer DIN 679...
37480.035.001
M3,5
3.5
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00011
NEN2454,NFE27-625
Y
8715492769923
73182100
31161801
EC002345
1000
3.7
7.0
0.5
1.5
10
Tooth lock washer DIN 679...
37460.040.001
M4
4.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00014
NEN2454,NFE27-625
Y
8715492769503
73182100
31161801
EC002345
1000
4.3
8.0
0.5
1.5
11
Tooth lock washer DIN 679...
37480.040.001
M4
4.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00014
NEN2454,NFE27-625
Y
8715492769947
73182100
31161801
EC002345
1000
4.3
8.0
0.5
1.5
11
Tooth lock washer DIN 679...
37460.050.002
M5
5.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00028
NEN2454,NFE27-625
Y
8715492769527
73182100
31161801
EC002345
1000
5.3
10.0
0.6
1.8
11
Tooth lock washer DIN 679...
37480.050.002
M5
5.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00028
NEN2454,NFE27-625
Y
8715492769985
73182100
31161801
EC002345
1000
5.3
10.0
0.6
1.8
11
Tooth lock washer DIN 679...
37460.060.001
M6
6.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00036
NEN2454,NFE27-625
Y
8715492769534
73182100
31161801
EC002345
1000
6.4
11.0
0.7
2.1
12
Tooth lock washer DIN 679...
37480.060.001
M6
6.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00030
NEN2454,NFE27-625
Y
8715492769992
73182100
31161801
EC002345
1000
6.4
11.0
0.7
2.1
12
Tooth lock washer DIN 679...
37460.070.001
M7
7.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00050
NEN2454,NFE27-625
Y
8715492769541
73182100
31161801
EC002345
1000
7.4
12.6
0.8
2.4
14
Tooth lock washer DIN 679...
37480.070.001
M7
7.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00050
NEN2454,NFE27-625
Y
8715492770011
73182100
31161801
EC002345
1000
7.4
12.6
0.8
2.4
14
Tooth lock washer DIN 679...
37460.080.002
M8
8.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00080
NEN2454,NFE27-625
Y
8715492769565
73182100
31161801
EC002345
1000
8.4
15.0
0.8
2.4
14
Tooth lock washer DIN 679...
37480.080.002
M8
8.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00080
NEN2454,NFE27-625
Y
8715492770042
73182100
31161801
EC002345
1000
8.4
15.0
0.8
2.4
14
Tooth lock washer DIN 679...
37460.100.001
M10
10.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00125
NEN2454,NFE27-625
Y
8715492769572
73182100
31161801
EC002345
1000
10.5
16.0
0.9
2.7
16
Tooth lock washer DIN 679...
37480.100.001
M10
10.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00110
NEN2454,NFE27-625
Y
8715492770066
73182100
31161801
EC002345
1000
10.5
16.0
0.9
2.7
16
Tooth lock washer DIN 679...
37460.120.001
M12
12.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00160
NEN2454,NFE27-625
Y
8715492769596
73182100
31161801
EC002345
1000
13.0
20.5
1.0
3.0
16
Tooth lock washer DIN 679...
37480.120.001
M12
12.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00137
NEN2454,NFE27-625
Y
8715492770080
73182100
31161801
EC002345
1000
13.0
20.5
1.0
3.0
16
Tooth lock washer DIN 679...
37460.140.001
M14
14.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00230
NEN2454,NFE27-625
Y
8715492769619
73182100
31161801
EC002345
500
15.0
24.0
1.0
3.0
18
Tooth lock washer DIN 679...
37480.140.001
M14
14.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00230
NEN2454,NFE27-625
Y
8715492770103
73182100
31161801
EC002345
500
15.0
24.0
1.0
3.0
18
Tooth lock washer DIN 679...
37460.160.001
M16
16.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
0.00290
NEN2454,NFE27-625
Y
8715492769626
73182100
31161801
EC002345
500
17.0
26.0
1.2
3.6
18
Tooth lock washer DIN 679...
37480.160.001
M16
16.0
Fabory
DIN 6798 J
Internal teeth
Toothed lock washer
Steel
350-425 HV10
Zinc plated
0.00290
NEN2454,NFE27-625
Y
8715492770127
73182100
31161801
EC002345
500
17.0
26.0
1.2
3.6
18
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表