Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
NF ≈E27-626 - Scheiben-Produktklasse C
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/nf_e_27_626_v2.prj},{NB=NF ≈E27-626 16.5 37580.160.001(High)},{CNSORDERNO=37580.160.001},{NENNID=M16},{D=16},{BRAND=Fabory},{STANDARD=NF ≈E27-626},{THREAD=},{THREADDIRECTIO=},{STYLE=Internal/External teeth},{TYPE=Toothed lock washer},{BASICMATERIAL=Steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492770721},{INTRASTATCODE=},{ECLASS=},{UNSPSC=31161801},{ETIM=EC002345},{VARIANT=0},{PACKAGING=MIN},{FAB_NENN=},{FAB_GEO=},{FAB_ARTICLENUMBER=37580.160.001},{FABNETWEIGHT=8.500},{D1=16.5},{D2=36.1},{S=1.4},{H=3.50},{NTI=14},{NTE=22},{CNSAVOID=},{LOD=High},{STANDARDSMALL=nf_e_27_626_v2.png}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
LINA
明細表
CNSORDERNO
Article number
ⁿ/ₐ
D
Nominal diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat code
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
D1
Innendurchmesser der Auflageflaeche max.
ⁿ/ₐ
D2
Aeusserer Durchmesser der Auflageflaeche
ⁿ/ₐ
S
Breite
[mm]
H
Hohe
[mm]
NTI
Anzahl der Zähne min.
ⁿ/ₐ
NTE
Anzahl der Zähne
ⁿ/ₐ
NF ≈E27-626 4.2
37580.040.001
4
Fabory
NF ≈E27-626
Internal/External teeth
Toothed lock washer
Steel
Y
8715492770646
73182100
31161801
EC002345
4.2
15.6
0.8
2.00
6
14
NF ≈E27-626 5.2
37580.050.001
5
Fabory
NF ≈E27-626
Internal/External teeth
Toothed lock washer
Steel
Y
8715492770653
73182100
31161801
EC002345
5.2
17.9
0.8
2.00
8
16
NF ≈E27-626 6.2
37580.060.001
6
Fabory
NF ≈E27-626
Internal/External teeth
Toothed lock washer
Steel
Y
8715492770660
73182100
31161801
EC002345
6.2
18.2
0.8
2.00
8
16
NF ≈E27-626 8.2
37580.080.001
8
Fabory
NF ≈E27-626
Internal/External teeth
Toothed lock washer
Steel
Y
8715492770677
31161801
EC002345
8.2
22.3
1.0
2.50
10
18
NF ≈E27-626 10.3
37580.100.001
10
Fabory
NF ≈E27-626
Internal/External teeth
Toothed lock washer
Steel
Y
8715492770684
73182100
31161801
EC002345
10.3
26.1
1.1
2.75
10
20
NF ≈E27-626 12.3
37580.120.001
12
Fabory
NF ≈E27-626
Internal/External teeth
Toothed lock washer
Steel
Y
8715492770707
73182100
31161801
EC002345
12.3
30.3
1.2
3.00
12
20
NF ≈E27-626 16.5
37580.160.001
16
Fabory
NF ≈E27-626
Internal/External teeth
Toothed lock washer
Steel
Y
8715492770721
31161801
EC002345
16.5
36.1
1.4
3.50
14
22
NF ≈E27-626 4.2
37590.040.001
4
Fabory
NF ≈E27-626
Internal/External teeth
Toothed lock washer
Steel
Zinc plated
Y
8715492770745
73182100
31161801
EC002345
4.2
15.6
0.8
2.00
6
14
NF ≈E27-626 5.2
37590.050.001
5
Fabory
NF ≈E27-626
Internal/External teeth
Toothed lock washer
Steel
Zinc plated
Y
8715492770752
73182100
31161801
EC002345
5.2
17.9
0.8
2.00
8
16
NF ≈E27-626 6.2
37590.060.001
6
Fabory
NF ≈E27-626
Internal/External teeth
Toothed lock washer
Steel
Zinc plated
Y
8715492770769
73182100
31161801
EC002345
6.2
18.2
0.8
2.00
8
16
NF ≈E27-626 8.2
37590.080.001
8
Fabory
NF ≈E27-626
Internal/External teeth
Toothed lock washer
Steel
Zinc plated
Y
8715492770783
73182100
31161801
EC002345
8.2
22.3
1.0
2.50
10
18
NF ≈E27-626 10.3
37590.100.001
10
Fabory
NF ≈E27-626
Internal/External teeth
Toothed lock washer
Steel
Zinc plated
Y
8715492770790
73182100
31161801
EC002345
10.3
26.1
1.1
2.75
10
20
NF ≈E27-626 12.3
37590.120.001
12
Fabory
NF ≈E27-626
Internal/External teeth
Toothed lock washer
Steel
Zinc plated
Y
8715492770813
73182100
31161801
EC002345
12.3
30.3
1.2
3.00
12
20
NF ≈E27-626 16.5
37590.160.001
16
Fabory
NF ≈E27-626
Internal/External teeth
Toothed lock washer
Steel
Zinc plated
Y
8715492770837
73182100
31161801
EC002345
16.5
36.1
1.4
3.50
14
22
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表