Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 6325 - Parallel pins, hardened, tolerance zone m6
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/din_6325.prj},{NB=Zylinderstift DIN 6325 6x10 39078.060.010(High)},{CNSORDERNO=39078.060.010},{D=6.0},{L=10},{PACKAGING=100},{VARIANT=1},{FABNETWEIGHT=2.200},{L1=1.500},{R=6.000},{Z1=0.900},{Z2=0.600},{NENNID=6X10MM},{BRAND=Fabory},{STANDARD=DIN ?6325},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Dowel pin hardened tolerance zone h6},{BASICMATERIAL=Steel},{GRADE=Hardened (60 � 2HRc)},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO?8734 A,NEN?2282,NF?E27-475},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494032988},{INTRASTATCODE=7318290090},{ECLASS=23-10-01-01},{UNSPSC=31163203},{ETIM=EC002384},{FAB_NENN=6h6x10},{FAB_GEO=Diameter (d-D)=6;Length (L)=10},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter m6
[mm]
L
Nominal length js14
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
L1
Length
[mm]
R
Radius ~
[mm]
Z1
Distance ~
[mm]
TOL
Tolerance
ⁿ/ₐ
Parallel pin DIN 6325 1x4
39080.010.004
1X4MM
1.0
4
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00003
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798312
7318290090
23-10-01-01
31163203
EC002384
100
0.400
1.000
0.150
Parallel pin DIN 6325 1x5
39080.010.005
1X5MM
1.0
5
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00003
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798329
7318290090
23-10-01-01
31163203
EC002384
100
0.400
1.000
0.150
Parallel pin DIN 6325 1x6
39080.010.006
1X6MM
1.0
6
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00004
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798336
7318290090
23-10-01-01
31163203
EC002384
100
0.400
1.000
0.150
Parallel pin DIN 6325 1x8
39080.010.008
1X8MM
1.0
8
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00005
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798343
7318290090
23-10-01-01
31163203
EC002384
100
0.400
1.000
0.150
Parallel pin DIN 6325 1x1...
39080.010.010
1X10MM
1.0
10
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00006
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798350
7318290090
23-10-01-01
31163203
EC002384
100
0.400
1.000
0.150
Parallel pin DIN 6325 1x1...
39080.010.012
1X12MM
1.0
12
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00008
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798367
7318290090
23-10-01-01
31163203
EC002384
100
0.400
1.000
0.150
Parallel pin DIN 6325 1.5...
39080.015.004
1,5X4MM
1.5
4
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00006
ISO8734 A,NEN2282,NFE27-4...
Y
8717077079861
7318290090
23-10-01-01
31163203
EC002384
100
0.500
1.600
0.230
Parallel pin DIN 6325 1.5...
39080.015.005
1,5X5MM
1.5
5
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00007
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798374
7318290090
23-10-01-01
31163203
EC002384
100
0.500
1.600
0.230
Parallel pin DIN 6325 1.5...
39080.015.006
1,5X6MM
1.5
6
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00020
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798381
7318290090
23-10-01-01
31163203
EC002384
100
0.500
1.600
0.230
Parallel pin DIN 6325 1.5...
39080.015.008
1,5X8MM
1.5
8
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00011
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798398
7318290090
23-10-01-01
31163203
EC002384
100
0.500
1.600
0.230
Parallel pin DIN 6325 1.5...
39080.015.010
1,5X10MM
1.5
10
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00016
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798404
7318290090
23-10-01-01
31163203
EC002384
100
0.500
1.600
0.230
Parallel pin DIN 6325 1.5...
39080.015.012
1,5X12MM
1.5
12
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00017
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798411
7318290090
23-10-01-01
31163203
EC002384
100
0.500
1.600
0.230
Parallel pin DIN 6325 1.5...
39080.015.014
1,5X14MM
1.5
14
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00019
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798428
7318290090
23-10-01-01
31163203
EC002384
100
0.500
1.600
0.230
Parallel pin DIN 6325 1.5...
39080.015.016
1,5X16MM
1.5
16
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00022
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798435
7318290090
23-10-01-01
31163203
EC002384
100
0.500
1.600
0.230
Parallel pin DIN 6325 1.5...
39080.015.018
1,5X18MM
1.5
18
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00025
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798442
7318290090
23-10-01-01
31163203
EC002384
100
0.500
1.600
0.230
Parallel pin DIN 6325 1.5...
39080.015.020
1,5X20MM
1.5
20
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00078
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798459
7318290090
23-10-01-01
31163203
EC002384
100
0.500
1.600
0.230
Parallel pin DIN 6325 1.5...
39080.015.024
1,5X24MM
1.5
24
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00038
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798466
7318290090
23-10-01-01
31163203
EC002384
100
0.500
1.600
0.230
Parallel pin DIN 6325 1.5...
39080.015.028
1,5X28MM
1.5
28
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00190
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798473
7318290090
23-10-01-01
31163203
EC002384
100
0.500
1.600
0.230
Parallel pin DIN 6325 1.5...
39080.015.032
1,5X32MM
1.5
32
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00046
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798480
7318290090
23-10-01-01
31163203
EC002384
100
0.500
1.600
0.230
Parallel pin DIN 6325 2x4
39080.020.004
2X4MM
2.0
4
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00012
ISO8734 A,NEN2282,NFE27-4...
Y
8717077079878
7318290090
23-10-01-01
31163203
EC002384
100
0.600
2.000
0.300
Parallel pin DIN 6325 2x5
39080.020.005
2X5MM
2.0
5
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00011
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798497
7318290090
23-10-01-01
31163203
EC002384
100
0.600
2.000
0.300
Parallel pin DIN 6325 2x6
39080.020.006
2X6MM
2.0
6
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00025
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798503
7318290090
23-10-01-01
31163203
EC002384
100
0.600
2.000
0.300
Parallel pin DIN 6325 2x5
39078.020.005
2X5MM
2.0
5
Fabory
DIN ?6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00011
ISO?8734 A,NEN?2282,NF?E2...
Y
8715494032667
7318290090
23-10-01-01
31163203
EC002384
100
0.600
2.000
0.300
Parallel pin DIN 6325 2x6
39078.020.006
2X6MM
2.0
6
Fabory
DIN ?6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00015
ISO?8734 A,NEN?2282,NF?E2...
Y
8715494032674
7318290090
23-10-01-01
31163203
EC002384
100
0.600
2.000
0.300
Parallel pin DIN 6325 2x8
39080.020.008
2X8MM
2.0
8
Fabory
DIN 6325
Dowel pin hardened tolera...
Steel
Hardened (60 � 2HRc)
Plain
0.00021
ISO8734 A,NEN2282,NFE27-4...
Y
8715492798510
7318290090
23-10-01-01
31163203
EC002384
100
0.600
2.000
0.300
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表