Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 7979 D - Parallel pins, with internal thread, hardened, form D
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/din_7979_d.prj},{NB=Zylinderstift DIN 7979 D 10m6x70 39090.100.070(High)},{CNSORDERNO=39090.100.070},{D=6.000},{L=70},{PACKAGING=10},{VARIANT=0},{FABNETWEIGHT=40.800},{D1=10},{A2=1.200},{C1=1.000},{C2=3.000},{P=1.000},{D3=4.917},{DA=6.400},{T1=10.000},{T2=16.000},{T3=1.200},{NENNID=10X70MM},{BRAND=Fabory},{STANDARD=DIN 7979 D},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Parallel pin with internal thread hardened},{BASICMATERIAL=Steel},{GRADE=Hardened (60 ± 2HRc)},{SURFACETREATME=Plain},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO8735 A,NEN2464,NFE27-475},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492801456},{INTRASTATCODE=7318190090},{ECLASS=23-10-01-01},{UNSPSC=31163203},{FORM=m6},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal thread diameter
[mm]
L
Nominal length js15
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
A2
Distance ~
[mm]
C1
Chamfer ~
[mm]
C2
Chamfer ~
[mm]
GEW
Thread
ⁿ/ₐ
P
Threaded pitch
[mm]
D3
Thread core diameter
[mm]
DA
Inner diameter
[mm]
T1
Thread length
[mm]
T2
Depth min.
[mm]
T3
Depth
[mm]
Parallel pin DIN 7979 D 4...
39090.040.010
4X10MM
2.000
10
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00060
ISO8735 A,NEN2464,NFE27-4...
Y
8717077080034
7318190090
23-10-01-01
31163203
EC002384
100
0.800
0.600
1.000
M2
0.000
1.000
2.000
6.000
7.000
1.000
Parallel pin DIN 7979 D 4...
39090.040.012
4X12MM
2.000
12
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00070
ISO8735 A,NEN2464,NFE27-4...
Y
8717077080041
7318190090
23-10-01-01
31163203
EC002384
100
0.800
0.600
1.000
M2
0.000
1.000
2.000
6.000
7.000
1.000
Parallel pin DIN 7979 D 4...
39090.040.016
4X16MM
2.000
16
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00110
ISO8735 A,NEN2464,NFE27-4...
Y
8717077080058
7318190090
23-10-01-01
31163203
EC002384
100
0.800
0.600
1.000
M2
0.000
1.000
2.000
6.000
7.000
1.000
Parallel pin DIN 7979 D 4...
39090.040.020
4X20MM
2.000
20
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00150
ISO8735 A,NEN2464,NFE27-4...
Y
8717077080065
7318190090
23-10-01-01
31163203
EC002384
100
0.800
0.600
1.000
M2
0.000
1.000
2.000
6.000
7.000
1.000
Parallel pin DIN 7979 D 4...
39090.040.024
4X24MM
2.000
24
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00190
ISO8735 A,NEN2464,NFE27-4...
Y
8717077080072
7318190090
23-10-01-01
31163203
EC002384
100
0.800
0.600
1.000
M2
0.000
1.000
2.000
6.000
7.000
1.000
Parallel pin DIN 7979 D 5...
39090.050.010
5X10MM
3.000
10
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00110
ISO8735 A,NEN2464,NFE27-4...
Y
8715494262514
7318190090
23-10-01-01
31163203
EC002384
100
0.800
0.600
1.000
M3
0.000
2.000
3.000
6.000
7.000
1.000
Parallel pin DIN 7979 D 5...
39090.050.012
5X12MM
3.000
12
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00143
ISO8735 A,NEN2464,NFE27-4...
Y
8715492800992
7318190090
23-10-01-01
31163203
EC002384
100
0.800
0.600
1.000
M3
0.000
2.000
3.000
6.000
7.000
1.000
Parallel pin DIN 7979 D 5...
39090.050.014
5X14MM
3.000
14
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00179
ISO8735 A,NEN2464,NFE27-4...
Y
8717077080089
7318190090
23-10-01-01
31163203
EC002384
100
0.800
0.600
1.000
M3
0.000
2.000
3.000
6.000
7.000
1.000
Parallel pin DIN 7979 D 5...
39090.050.016
5X16MM
3.000
16
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00192
ISO8735 A,NEN2464,NFE27-4...
Y
8715492801012
7318190090
23-10-01-01
31163203
EC002384
50
0.800
0.600
1.000
M3
0.000
2.000
3.000
6.000
7.000
1.000
Parallel pin DIN 7979 D 5...
39090.050.018
5X18MM
3.000
18
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00219
ISO8735 A,NEN2464,NFE27-4...
Y
8717077080096
7318190090
23-10-01-01
31163203
EC002384
100
0.800
0.600
1.000
M3
0.000
2.000
3.000
6.000
7.000
1.000
Parallel pin DIN 7979 D 5...
39090.050.020
5X20MM
3.000
20
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00250
ISO8735 A,NEN2464,NFE27-4...
Y
8715492801029
7318190090
23-10-01-01
31163203
EC002384
50
0.800
0.600
1.000
M3
0.000
2.000
3.000
6.000
7.000
1.000
Parallel pin DIN 7979 D 5...
39090.050.024
5X24MM
3.000
24
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00370
ISO8735 A,NEN2464,NFE27-4...
Y
8715492801036
7318190090
23-10-01-01
31163203
EC002384
50
0.800
0.600
1.000
M3
0.000
2.000
3.000
6.000
7.000
1.000
Parallel pin DIN 7979 D 5...
39090.050.028
5X28MM
3.000
28
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00432
ISO8735 A,NEN2464,NFE27-4...
Y
8715492801043
7318190090
23-10-01-01
31163203
EC002384
50
0.800
0.600
1.000
M3
0.000
2.000
3.000
6.000
7.000
1.000
Parallel pin DIN 7979 D 5...
39090.050.030
5X30MM
3.000
30
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00407
ISO8735 A,NEN2464,NFE27-4...
Y
8715492801050
7318190090
23-10-01-01
31163203
EC002384
25
0.800
0.600
1.000
M3
0.000
2.000
3.000
6.000
7.000
1.000
Parallel pin DIN 7979 D 5...
39090.050.032
5X32MM
3.000
32
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00452
ISO8735 A,NEN2464,NFE27-4...
Y
8715492801067
7318190090
23-10-01-01
31163203
EC002384
25
0.800
0.600
1.000
M3
0.000
2.000
3.000
6.000
7.000
1.000
Parallel pin DIN 7979 D 5...
39090.050.036
5X36MM
3.000
36
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00554
ISO8735 A,NEN2464,NFE27-4...
Y
8715494457088
7318190090
23-10-01-01
31163203
EC002384
25
0.800
0.600
1.000
M3
0.000
2.000
3.000
6.000
7.000
1.000
Parallel pin DIN 7979 D 5...
39090.050.040
5X40MM
3.000
40
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00559
ISO8735 A,NEN2464,NFE27-4...
Y
8715492801074
7318190090
23-10-01-01
31163203
EC002384
25
0.800
0.600
1.000
M3
0.000
2.000
3.000
6.000
7.000
1.000
Parallel pin DIN 7979 D 5...
39090.050.045
5X45MM
3.000
45
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00660
ISO8735 A,NEN2464,NFE27-4...
Y
8717077080102
7318190090
23-10-01-01
31163203
EC002384
50
0.800
0.600
1.000
M3
0.000
2.000
3.000
6.000
7.000
1.000
Parallel pin DIN 7979 D 5...
39090.050.050
5X50MM
3.000
50
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00770
ISO8735 A,NEN2464,NFE27-4...
Y
8717077080119
7318190090
23-10-01-01
31163203
EC002384
50
0.800
0.600
1.000
M3
0.000
2.000
3.000
6.000
7.000
1.000
Parallel pin DIN 7979 D 6...
39090.060.010
6X10MM
4.000
10
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00195
ISO8735 A,NEN2464,NFE27-4...
Y
8717077042193
7318190090
23-10-01-01
31163203
EC002384
25
0.800
0.600
2.100
M4
0.700
3.242
4.300
6.000
10.000
1.000
Parallel pin DIN 7979 D 6...
39090.060.012
6X12MM
4.000
12
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00170
ISO8735 A,NEN2464,NFE27-4...
Y
8717077042209
7318190090
23-10-01-01
31163203
EC002384
25
0.800
0.600
2.100
M4
0.700
3.242
4.300
6.000
10.000
1.000
Parallel pin DIN 7979 D 6...
39090.060.014
6X14MM
4.000
14
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00220
ISO8735 A,NEN2464,NFE27-4...
Y
8717077042216
7318190090
23-10-01-01
31163203
EC002384
25
0.800
0.600
2.100
M4
0.700
3.242
4.300
6.000
10.000
1.000
Parallel pin DIN 7979 D 6...
39090.060.016
6X16MM
4.000
16
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00213
ISO8735 A,NEN2464,NFE27-4...
Y
8715492801081
7318190090
23-10-01-01
31163203
EC002384
50
0.800
0.600
2.100
M4
0.700
3.242
4.300
6.000
10.000
1.000
Parallel pin DIN 7979 D 6...
39090.060.018
6X18MM
4.000
18
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00323
ISO8735 A,NEN2464,NFE27-4...
Y
8717077042223
7318190090
23-10-01-01
31163203
EC002384
25
0.800
0.600
2.100
M4
0.700
3.242
4.300
6.000
10.000
1.000
Parallel pin DIN 7979 D 6...
39090.060.020
6X20MM
4.000
20
Fabory
DIN 7979 D
Parallel pin with interna...
Steel
Hardened (60 ± 2HRc)
Plain
0.00344
ISO8735 A,NEN2464,NFE27-4...
Y
8715492801098
7318190090
23-10-01-01
31163203
EC002384
50
0.800
0.600
2.100
M4
0.700
3.242
4.300
6.000
10.000
1.000
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表