Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 94 - Split pins
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/din_94.prj},{NB=Splint DIN 94 4x22 (22) 51700.040.022(High)},{CNSORDERNO=51700.040.022},{D=4.0},{L=22},{PACKAGING=500},{VARIANT=0},{FABNETWEIGHT=0.003},{D1=3.7},{A=4.000},{B=8.000},{C=7.400},{D2SMIN=14.000},{D2SMAX=20.000},{D2BMIN=12.000},{D2BMAX=17.000},{NENNID=4X22MM},{BRAND=Fabory},{STANDARD=DIN 94},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Cotter pin},{BASICMATERIAL=Stainless steel},{GRADE=A2},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO1234,NEN182,NFE25-774},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715494597821},{INTRASTATCODE=7318240090},{ECLASS=23-10-04-01},{UNSPSC=31163204},{ETIM=EC002384},{FAB_NENN=4x22},{UL=22.000},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
L
Nominal length
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
FORM
Form
ⁿ/ₐ
A
Overhang max.
[mm]
B
Head ~
[mm]
C
Head diameter max.
[mm]
Split pin DIN 94 1x6
39350.010.006
1X6MM
1.0
6
Fabory
DIN 94
Cotter pin
Steel
Zinc plated
0.00006
ISO1234,NEN182,NFE25-774
Y
8717077081901
7318240090
23-10-04-01
31163204
EC002384
1000
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x6
51700.010.006
1X6MM
1.0
6
Fabory
DIN 94
Cotter pin
Stainless steel
A2
0.00000
ISO1234,NEN182,NFE25-774
Y
8715494597333
7318240090
23-10-04-01
31163204
EC002384
1000
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x8
39350.010.008
1X8MM
1.0
8
Fabory
DIN 94
Cotter pin
Steel
Zinc plated
0.00007
ISO1234,NEN182,NFE25-774
Y
8717077081918
7318240090
23-10-04-01
31163204
EC002384
1000
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x8
51700.010.008
1X8MM
1.0
8
Fabory
DIN 94
Cotter pin
Stainless steel
A2
0.00000
ISO1234,NEN182,NFE25-774
Y
8715494597340
7318240090
23-10-04-01
31163204
EC002384
1000
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x8
55700.010.008
1X8MM
1.0
8
Fabory
DIN 94
Cotter pin
Stainless steel
A4
0.00000
ISO1234,NEN182,NFE25-774
Y
8715494603621
7318240090
23-10-04-01
31163204
EC002384
1000
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x10
39310.010.010
1X10MM
1.0
10
Fabory
DIN 94
Cotter pin
Steel
Plain
0.00005
ISO1234,NEN182,NFE25-774
Y
8715492816924
73182400
23-10-04-01
31163204
EC002384
250
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x10
39350.010.010
1X10MM
1.0
10
Fabory
DIN 94
Cotter pin
Steel
Zinc plated
0.00008
ISO1234,NEN182,NFE25-774
Y
8717077081925
7318240090
23-10-04-01
31163204
EC002384
1000
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x10
51700.010.010
1X10MM
1.0
10
Fabory
DIN 94
Cotter pin
Stainless steel
A2
0.00005
ISO1234,NEN182,NFE25-774
Y
8715492306159
7318240090
23-10-04-01
31163204
EC002384
250
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x10
55700.010.010
1X10MM
1.0
10
Fabory
DIN 94
Cotter pin
Stainless steel
A4
0.00005
ISO1234,NEN182,NFE25-774
Y
8715492351678
7318240090
23-10-04-01
31163204
EC002384
250
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x12
39310.010.012
1X12MM
1.0
12
Fabory
DIN 94
Cotter pin
Steel
Plain
0.00012
ISO1234,NEN182,NFE25-774
Y
8715492816931
7318240090
23-10-04-01
31163204
EC002384
250
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x12
39350.010.012
1X12MM
1.0
12
Fabory
DIN 94
Cotter pin
Steel
Zinc plated
0.00009
ISO1234,NEN182,NFE25-774
Y
8717077081932
7318240090
23-10-04-01
31163204
EC002384
1000
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x12
51700.010.012
1X12MM
1.0
12
Fabory
DIN 94
Cotter pin
Stainless steel
A2
0.00012
ISO1234,NEN182,NFE25-774
Y
8715492306166
7318240090
23-10-04-01
31163204
EC002384
250
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x12
55700.010.012
1X12MM
1.0
12
Fabory
DIN 94
Cotter pin
Stainless steel
A4
0.00012
ISO1234,NEN182,NFE25-774
Y
8715492351685
7318240090
23-10-04-01
31163204
EC002384
250
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x14
51700.010.014
1X14MM
1.0
14
Fabory
DIN 94
Cotter pin
Stainless steel
A2
0.00000
ISO1234,NEN182,NFE25-774
Y
8715494597357
7318240090
23-10-04-01
31163204
EC002384
1000
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x16
39310.010.016
1X16MM
1.0
16
Fabory
DIN 94
Cotter pin
Steel
Plain
0.00008
ISO1234,NEN182,NFE25-774
Y
8715492816948
7318240090
23-10-04-01
31163204
EC002384
250
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x16
39350.010.016
1X16MM
1.0
16
Fabory
DIN 94
Cotter pin
Steel
Zinc plated
0.00012
ISO1234,NEN182,NFE25-774
Y
8717077081949
7318240090
23-10-04-01
31163204
EC002384
1000
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x16
51700.010.016
1X16MM
1.0
16
Fabory
DIN 94
Cotter pin
Stainless steel
A2
0.00008
ISO1234,NEN182,NFE25-774
Y
8715492306173
7318240090
23-10-04-01
31163204
EC002384
250
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x16
55700.010.016
1X16MM
1.0
16
Fabory
DIN 94
Cotter pin
Stainless steel
A4
0.00008
ISO1234,NEN182,NFE25-774
Y
8715492351708
7318240090
23-10-04-01
31163204
EC002384
250
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x18
39350.010.018
1X18MM
1.0
18
Fabory
DIN 94
Cotter pin
Steel
Zinc plated
0.00014
ISO1234,NEN182,NFE25-774
Y
8717077081956
7318240090
23-10-04-01
31163204
EC002384
1000
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x20
39310.010.020
1X20MM
1.0
20
Fabory
DIN 94
Cotter pin
Steel
Plain
0.00013
ISO1234,NEN182,NFE25-774
Y
8715492816955
7318240090
23-10-04-01
31163204
EC002384
250
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x25
39310.010.025
1X25MM
1.0
25
Fabory
DIN 94
Cotter pin
Steel
Plain
0.00017
ISO1234,NEN182,NFE25-774
Y
8715492816962
7318240090
23-10-04-01
31163204
EC002384
250
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x32
39310.010.032
1X32MM
1.0
32
Fabory
DIN 94
Cotter pin
Steel
Plain
0.00021
ISO1234,NEN182,NFE25-774
Y
8715492816979
7318240090
23-10-04-01
31163204
EC002384
250
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x20
39350.010.020
1X20MM
1.0
20
Fabory
DIN 94
Cotter pin
Steel
Zinc plated
0.00016
ISO1234,NEN182,NFE25-774
Y
8717077081963
7318240090
23-10-04-01
31163204
EC002384
1000
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x22
39350.010.022
1X22MM
1.0
22
Fabory
DIN 94
Cotter pin
Steel
Zinc plated
0.00017
ISO1234,NEN182,NFE25-774
Y
8717077081970
7318240090
23-10-04-01
31163204
EC002384
1000
Delivery status
1.600
3.000
1.800
Split pin DIN 94 1x25
39350.010.025
1X25MM
1.0
25
Fabory
DIN 94
Cotter pin
Steel
Zinc plated
0.00016
ISO1234,NEN182,NFE25-774
Y
8715494510059
7318240090
23-10-04-01
31163204
EC002384
250
Delivery status
1.600
3.000
1.800
F
P
1
2
3
4
5
6
7
8
9
10
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表