TXE - Leader pin bushing
PROPLASTICA
Standard elements for molds
Powered by
CAD模型選擇
{fcpk_bytow/standard_elements_for_molds/leader_pin_bushing_txe.prj},{NB=TXE-24086},{D=24},{DT=[22,24]},{D1=30},{D2=35},{S=6},{L2=86},{L=86},{MATERIAL=1.7131},{DENSITY=7850},{CARBONIZED=Carbonized},{PDF=Info PDF},{SZ=1.800}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Nomianl diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
S
Distance
[mm]
L2
Length
[mm]
L
Nominal length
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
CARBONIZED
Carbonized
ⁿ/ₐ
Leader pin bushing TXE-09...
9
14
16
3
9
9
1.7131
7850
Carbonized
Leader pin bushing TXE-09...
9
14
16
3
12
12
1.7131
7850
Carbonized
Leader pin bushing TXE-09...
9
14
16
3
17
17
1.7131
7850
Carbonized
Leader pin bushing TXE-09...
9
14
16
3
22
22
1.7131
7850
Carbonized
Leader pin bushing TXE-09...
9
14
16
3
27
27
1.7131
7850
Carbonized
Leader pin bushing TXE-09...
9
14
16
3
36
36
1.7131
7850
Carbonized
Leader pin bushing TXE-09...
9
14
16
3
46
46
1.7131
7850
Carbonized
Leader pin bushing TXE-09...
9
14
16
3
46
56
1.7131
7850
Carbonized
Leader pin bushing TXE-09...
9
14
16
3
46
66
1.7131
7850
Carbonized
Leader pin bushing TXE-10...
10
14
16
3
9
9
1.7131
7850
Carbonized
Leader pin bushing TXE-10...
10
14
16
3
12
12
1.7131
7850
Carbonized
Leader pin bushing TXE-10...
10
14
16
3
17
17
1.7131
7850
Carbonized
Leader pin bushing TXE-10...
10
14
16
3
22
22
1.7131
7850
Carbonized
Leader pin bushing TXE-10...
10
14
16
3
27
27
1.7131
7850
Carbonized
Leader pin bushing TXE-10...
10
14
16
3
36
36
1.7131
7850
Carbonized
Leader pin bushing TXE-10...
10
14
16
3
46
46
1.7131
7850
Carbonized
Leader pin bushing TXE-10...
10
14
16
3
46
56
1.7131
7850
Carbonized
Leader pin bushing TXE-10...
10
14
16
3
46
66
1.7131
7850
Carbonized
Leader pin bushing TXE-14...
14
20
25
6
12
12
1.7131
7850
Carbonized
Leader pin bushing TXE-14...
14
20
25
6
17
17
1.7131
7850
Carbonized
Leader pin bushing TXE-14...
14
20
25
6
27
22
1.7131
7850
Carbonized
Leader pin bushing TXE-14...
14
20
25
6
36
27
1.7131
7850
Carbonized
Leader pin bushing TXE-14...
14
20
25
6
46
36
1.7131
7850
Carbonized
Leader pin bushing TXE-14...
14
20
25
6
56
46
1.7131
7850
Carbonized
Leader pin bushing TXE-14...
14
20
25
6
56
56
1.7131
7850
Carbonized
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表