magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CRSG - Y形带销接杆
Festo
产品 (A - Z)
C
CRSG
Powered by
CAD模型選擇
{festo/parts/c/crsg/crsg_asmtab.prj},{NB=13569 CRSG-M10x1,25},{TNR=13569},{TYP=CRSG-M10x1,25},{B2=27},{B3=5.0},{CE=40},{CK=10},{C1=20},{C2=20},{CM=10},{D1=18},{KK=M10x1.25},{KKN=10.000},{KKP=1.25},{LE=20},{L1=52},{SW=17},{CNSMASSEXACT=0.1018},{PPATH=assemblies/crsg_asmtpl.prj},{GTIN=4052568002572}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B2
[mm]
B3
[mm]
CE
[mm]
CK
[mm]
C1
[mm]
C2
[mm]
CM
[mm]
D1
[mm]
KK
ⁿ/ₐ
LE
[mm]
L1
[mm]
SW
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8165295 CRSG-M4
8165295
CRSG-M4
12
2.2
16
4
8
8
4
8
M4
8
21
7
0.0000
4052568605926
13567 CRSG-M6
13567
CRSG-M6
19
3.2
24
6
12
12
6
10
M6
12
31
10
0.0220
4052568066062
13568 CRSG-M8
13568
CRSG-M8
24
4.0
32
8
16
16
8
14
M8
16
42
13
0.0522
4052568066079
13569 CRSG-M10x1,25
13569
CRSG-M10x1,25
27
5.0
40
10
20
20
10
18
M10x1.25
20
52
17
0.1018
4052568002572
13570 CRSG-M12x1,25
13570
CRSG-M12x1,25
33
6.0
48
12
24
24
12
20
M12x1.25
24
62
19
0.1628
4052568112127
13571 CRSG-M16x1,5
13571
CRSG-M16x1,5
43
8.0
64
16
32
32
16
26
M16x1.5
32
83
24
0.3802
4052568112134
13572 CRSG-M20x1,5
13572
CRSG-M20x1,5
53
10.0
80
20
40
40
20
34
M20x1.5
40
105
30
0.7578
4052568112141
185361 CRSG-M27x2
185361
CRSG-M27x2
70
13.5
110
30
55
55
30
48
M27x1.5
54
148
41
2.0221
4052568144548
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表