magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CRSGS - 关节轴承
Festo
产品 (A - Z)
C
CRSGS
Powered by
CAD模型選擇
{festo/parts/c/crsgs/crsgs_asmtab.prj},{NB=195582 CRSGS-M10x1,25---(0)},{TNR=195582},{TYP=CRSGS-M10x1,25},{ROT=0},{KG=M 10x1,25},{AV=20.000},{B1=5.000},{CE=43.000},{CN=10.000},{D1=19.000},{EF=14.000},{EN=14.000},{EU=10.500},{KK=M 10x1,25},{KKP=10.000},{KDRKK=8.647},{Z=13.000},{SW1=17.000},{SW2=17.000},{GEW=0.070},{D439P=1.250},{CNSMASSEXACT=0.087},{GTIN=4052568015282}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
[mm]
KG
活塞杆螺纹
[mm]
AV
深度
[mm]
B1
宽度
[mm]
CE
长度
[mm]
CN
直径
[mm]
D1
直径
[mm]
EF
[mm]
EN
高度
[mm]
EU
高度
[mm]
KK
螺纹
[mm]
Z
旋转角度
[°]
SW1
扳手开口宽度
[mm]
SW2
扳手开口宽度
[mm]
GEW
重量
[kg]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
195580 CRSGS-M6---(0)
195580
CRSGS-M6
M 6
12.000
3.200
30.000
6.000
13.000
10.000
9.000
6.800
M 6
13.000
10.000
11.000
0.025
0.029
4052568080648
195581 CRSGS-M8---(0)
195581
CRSGS-M8
M 8
16.000
4.000
36.000
8.000
16.000
12.000
12.000
9.000
M 8
13.000
13.000
14.000
0.045
0.055
4052568015275
195582 CRSGS-M10x1,25---(...
195582
CRSGS-M10x1,25
M 10x1,25
20.000
5.000
43.000
10.000
19.000
14.000
14.000
10.500
M 10x1,25
13.000
17.000
17.000
0.070
0.087
4052568015282
195583 CRSGS-M12x1,25---(...
195583
CRSGS-M12x1,25
M 12x1,25
22.000
6.000
50.000
12.000
22.000
16.000
16.000
12.000
M 12x1,25
13.000
19.000
19.000
0.105
0.129
4052568158156
195584 CRSGS-M16x1,5---(0...
195584
CRSGS-M16x1,5
M 16x1,5
28.000
8.000
64.000
16.000
27.000
21.000
21.000
15.000
M 16x1,5
15.000
24.000
22.000
0.210
0.265
4052568158163
195585 CRSGS-M20x1,5---(0...
195585
CRSGS-M20x1,5
M 20x1,5
33.000
10.000
77.000
20.000
34.000
25.000
25.000
18.000
M 20x1,5
15.000
30.000
30.000
0.380
0.464
4052568158170
195586 CRSGS-M27x2---(0)
195586
CRSGS-M27x2
M 27x2
51.000
13.500
110.000
30.000
50.000
35.000
37.000
25.000
M 27x2
15.000
41.000
41.000
1.300
1.333
4052568015299
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表