magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DGST - 小型滑块驱动器
Festo
产品 (A - Z)
D
DGST
Powered by
CAD模型選擇
{festo/parts/d/dgst/dgst_asmtab_presets.prj},{NB=8085124 DGST-12-20-PA---(0-high)},{TNR=8085124},{TYP=DGST-12-20-PA},{BAU=12},{HUB=20},{DAEM=P},{HUBST=0.0},{LODLEVEL=high},{L2MAX=25.000},{L3=10.000},{L4=36.000},{L5=8.000},{L6=10.000},{L7=10.700},{L9=7.000},{H1=36.000},{H2=26.500},{H3=9.500},{H4=5.900},{H5=11.900},{H6=1.500},{H7=8.900},{H8=20.000},{H9=9.500},{H10=0.000},{H11=14.500},{B1=60.000},{B2=24.500},{B3=20.000},{B4=40.000},{B5=0.000},{EE=M5},{D1=7.000},{D2=8.000},{D3=5.000},{D4=7.000},{G1=M5},{G2=M4},{G3=M4},{G4=M4},{G5=M4},{G6=M8x1},{T1=1.600},{T2=19.800},{T3=0.000},{T4=7.000},{T5=5.500},{T7=1.300},{T8=6.500},{T9=1.600},{T10=8.000},{T11=7.000},{GTIN=4052568450120}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
BAU
规格
[mm]
DAEM
缓冲器
ⁿ/ₐ
L1
[mm]
LD1MIN
ⁿ/ₐ
LD1MAX
ⁿ/ₐ
LD2MAX
ⁿ/ₐ
LD2MIN
ⁿ/ₐ
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
L10
[mm]
L11
[mm]
L12
[mm]
L13
[mm]
L15
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
EE
螺纹
ⁿ/ₐ
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
G1
螺纹
ⁿ/ₐ
G2
螺纹
ⁿ/ₐ
G3
螺纹
ⁿ/ₐ
G4
螺纹
ⁿ/ₐ
G5
螺纹
ⁿ/ₐ
G6
螺纹
ⁿ/ₐ
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
T6
[mm]
T7
[mm]
T8
[mm]
T9
[mm]
T10
[mm]
T11
[mm]
D5
[mm]
SW1
[mm]
SW2
[mm]
SW3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8078828 DGST-6-10-E1A
8078828
DGST-6-10-E1A
6
E1
48.000
0.000
0.000
0.000
0.000
5.000
22.000
6.000
8.000
8.500
0.000
5.800
0.000
40.000
16.000
31.000
0.000
20.000
14.500
5.500
2.500
7.000
1.500
4.500
10.000
5.000
0.000
9.350
35.000
14.400
10.000
30.000
0.000
M3
5.000
6.000
5.000
2.000
M4
M3
M3
M3
-
M4x0.5
1.300
8.900
0.000
4.000
4.000
4.000
1.300
4.500
0.000
0.000
4.600
0.000
0.000
0.000
0.000
0.090
4052568446598
8078829 DGST-6-20-E1A
8078829
DGST-6-20-E1A
6
E1
58.000
0.000
0.000
0.000
0.000
5.000
22.000
6.000
8.000
8.500
15.400
5.800
12.700
50.000
16.000
39.500
0.000
20.000
14.500
5.500
2.500
7.000
1.500
4.500
10.000
5.000
0.000
9.350
35.000
14.400
10.000
30.000
0.000
M3
5.000
6.000
5.000
2.000
M4
M3
M3
M3
-
M4x0.5
1.300
8.900
0.000
4.000
4.000
4.000
1.300
4.500
0.000
0.000
4.600
0.000
0.000
0.000
0.000
0.107
4052568446604
8078830 DGST-6-30-E1A
8078830
DGST-6-30-E1A
6
E1
68.000
0.000
0.000
0.000
0.000
5.000
22.000
6.000
8.000
8.500
15.400
5.800
12.700
60.000
16.000
51.000
0.000
20.000
14.500
5.500
2.500
7.000
1.500
4.500
10.000
5.000
0.000
9.350
35.000
14.400
10.000
30.000
0.000
M3
5.000
6.000
5.000
2.000
M4
M3
M3
M3
-
M4x0.5
1.300
8.900
0.000
4.000
4.000
4.000
1.300
4.500
0.000
0.000
4.600
0.000
0.000
0.000
0.000
0.124
4052568446611
8078831 DGST-6-40-E1A
8078831
DGST-6-40-E1A
6
E1
78.000
0.000
0.000
0.000
0.000
5.000
22.000
6.000
8.000
8.500
15.400
5.800
12.700
70.000
16.000
59.500
0.000
20.000
14.500
5.500
2.500
7.000
1.500
4.500
10.000
5.000
0.000
9.350
35.000
14.400
10.000
30.000
0.000
M3
5.000
6.000
5.000
2.000
M4
M3
M3
M3
-
M4x0.5
1.300
8.900
0.000
4.000
4.000
4.000
1.300
4.500
0.000
0.000
4.600
0.000
0.000
0.000
0.000
0.140
4052568446628
8078832 DGST-6-50-E1A
8078832
DGST-6-50-E1A
6
E1
95.000
0.000
0.000
0.000
0.000
5.000
22.000
6.000
8.000
8.500
15.400
5.800
12.700
87.000
22.000
73.500
0.000
20.000
14.500
5.500
2.500
7.000
1.500
4.500
10.000
5.000
0.000
9.350
35.000
14.400
10.000
30.000
0.000
M3
5.000
6.000
5.000
2.000
M4
M3
M3
M3
-
M4x0.5
1.300
8.900
0.000
4.000
4.000
4.000
1.300
4.500
0.000
0.000
4.600
0.000
0.000
0.000
0.000
0.172
4052568446635
8078833 DGST-8-10-E1A
8078833
DGST-8-10-E1A
8
E1
51.000
0.000
0.000
0.000
0.000
6.000
30.500
6.000
8.000
8.500
0.000
5.500
0.000
43.000
15.700
31.000
0.000
24.000
17.700
6.300
3.050
8.050
1.500
5.550
10.000
7.250
12.250
10.750
42.000
16.950
10.000
30.000
20.000
M5
5.000
6.000
5.000
5.000
M4
M3
M3
M3
M3
M5x0.5
1.300
11.500
0.000
5.000
4.500
5.500
1.300
4.500
1.300
0.000
5.000
0.000
0.000
0.000
0.000
0.129
4052568446642
8078834 DGST-8-20-E1A
8078834
DGST-8-20-E1A
8
E1
61.000
0.000
0.000
0.000
0.000
6.000
30.500
6.000
8.000
8.500
16.500
5.500
13.500
53.000
15.700
39.500
0.000
24.000
17.700
6.300
3.050
8.050
1.500
5.550
10.000
7.250
12.250
10.750
42.000
16.950
10.000
30.000
20.000
M5
5.000
6.000
5.000
5.000
M4
M3
M3
M3
M3
M5x0.5
1.300
11.500
0.000
5.000
4.500
5.500
1.300
4.500
1.300
0.000
5.000
0.000
0.000
0.000
0.000
0.154
4052568446659
8078835 DGST-8-30-E1A
8078835
DGST-8-30-E1A
8
E1
71.000
0.000
0.000
0.000
0.000
6.000
30.500
6.000
8.000
8.500
16.500
5.500
13.500
63.000
15.700
51.000
0.000
24.000
17.700
6.300
3.050
8.050
1.500
5.550
10.000
7.250
12.250
10.750
42.000
16.950
10.000
30.000
20.000
M5
5.000
6.000
5.000
5.000
M4
M3
M3
M3
M3
M5x0.5
1.300
11.500
0.000
5.000
4.500
5.500
1.300
4.500
1.300
0.000
5.000
0.000
0.000
0.000
0.000
0.176
4052568446666
8078836 DGST-8-40-E1A
8078836
DGST-8-40-E1A
8
E1
81.000
0.000
0.000
0.000
0.000
6.000
30.500
6.000
8.000
8.500
16.500
5.500
13.500
73.000
15.700
59.500
0.000
24.000
17.700
6.300
3.050
8.050
1.500
5.550
10.000
7.250
12.250
10.750
42.000
16.950
10.000
30.000
20.000
M5
5.000
6.000
5.000
5.000
M4
M3
M3
M3
M3
M5x0.5
1.300
11.500
0.000
5.000
4.500
5.500
1.300
4.500
1.300
0.000
5.000
0.000
0.000
0.000
0.000
0.200
4052568446673
8078837 DGST-8-50-E1A
8078837
DGST-8-50-E1A
8
E1
95.000
0.000
0.000
0.000
0.000
6.000
30.500
6.000
8.000
8.500
16.500
5.500
13.500
87.000
19.700
73.500
0.000
24.000
17.700
6.300
3.050
8.050
1.500
5.550
10.000
7.250
12.250
10.750
42.000
16.950
10.000
30.000
20.000
M5
5.000
6.000
5.000
5.000
M4
M3
M3
M3
M3
M5x0.5
1.300
11.500
0.000
5.000
4.500
5.500
1.300
4.500
1.300
0.000
5.000
0.000
0.000
0.000
0.000
0.236
4052568446680
8078838 DGST-8-80-E1A
8078838
DGST-8-80-E1A
8
E1
126.000
0.000
0.000
0.000
0.000
6.000
30.500
6.000
8.000
8.500
16.500
5.500
13.500
118.000
20.700
103.500
0.000
24.000
17.700
6.300
3.050
8.050
1.500
5.550
10.000
7.250
12.250
10.750
42.000
16.950
10.000
30.000
20.000
M5
5.000
6.000
5.000
5.000
M4
M3
M3
M3
M3
M5x0.5
1.300
11.500
0.000
5.000
4.500
5.500
1.300
4.500
1.300
0.000
5.000
0.000
0.000
0.000
0.000
0.310
4052568446697
8078839 DGST-10-10-E1A
8078839
DGST-10-10-E1A
10
E1
66.000
0.000
0.000
0.000
0.000
8.000
31.000
8.000
10.000
8.900
17.900
6.600
15.600
56.000
24.600
45.700
0.000
29.000
21.000
8.000
4.000
10.000
1.500
7.000
20.000
5.000
0.000
12.250
50.000
20.750
20.000
40.000
0.000
M5
7.000
8.000
5.000
5.000
M5
M4
M4
M4
M3
M6x0.5
1.600
14.500
0.000
6.200
5.000
4.500
1.300
6.500
1.300
6.500
5.900
0.000
0.000
0.000
0.000
0.247
4052568446703
8078840 DGST-10-20-E1A
8078840
DGST-10-20-E1A
10
E1
68.000
0.000
0.000
0.000
0.000
8.000
31.000
8.000
10.000
8.900
17.900
6.600
15.600
58.000
16.600
45.700
0.000
29.000
21.000
8.000
4.000
10.000
1.500
7.000
20.000
5.000
0.000
12.250
50.000
20.750
20.000
40.000
0.000
M5
7.000
8.000
5.000
5.000
M5
M4
M4
M4
M3
M6x0.5
1.600
14.500
0.000
6.200
5.000
4.500
1.300
6.500
1.300
6.500
5.900
0.000
0.000
0.000
0.000
0.254
4052568446710
8078841 DGST-10-30-E1A
8078841
DGST-10-30-E1A
10
E1
78.000
0.000
0.000
0.000
0.000
8.000
31.000
8.000
10.000
8.900
17.900
6.600
15.600
68.000
16.600
58.500
0.000
29.000
21.000
8.000
4.000
10.000
1.500
7.000
20.000
5.000
0.000
12.250
50.000
20.750
20.000
40.000
0.000
M5
7.000
8.000
5.000
5.000
M5
M4
M4
M4
M3
M6x0.5
1.600
14.500
0.000
6.200
5.000
4.500
1.300
6.500
1.300
6.500
5.900
0.000
0.000
0.000
0.000
0.292
4052568446727
8078842 DGST-10-40-E1A
8078842
DGST-10-40-E1A
10
E1
88.000
0.000
0.000
0.000
0.000
8.000
31.000
8.000
10.000
8.900
17.900
6.600
15.600
78.000
16.600
65.700
0.000
29.000
21.000
8.000
4.000
10.000
1.500
7.000
20.000
5.000
0.000
12.250
50.000
20.750
20.000
40.000
0.000
M5
7.000
8.000
5.000
5.000
M5
M4
M4
M4
M3
M6x0.5
1.600
14.500
0.000
6.200
5.000
4.500
1.300
6.500
1.300
6.500
5.900
0.000
0.000
0.000
0.000
0.324
4052568446734
8078843 DGST-10-50-E1A
8078843
DGST-10-50-E1A
10
E1
98.000
0.000
0.000
0.000
0.000
8.000
31.000
8.000
10.000
8.900
17.900
6.600
15.600
88.000
16.600
78.500
0.000
29.000
21.000
8.000
4.000
10.000
1.500
7.000
20.000
5.000
0.000
12.250
50.000
20.750
20.000
40.000
0.000
M5
7.000
8.000
5.000
5.000
M5
M4
M4
M4
M3
M6x0.5
1.600
14.500
0.000
6.200
5.000
4.500
1.300
6.500
1.300
6.500
5.900
0.000
0.000
0.000
0.000
0.359
4052568446741
8078844 DGST-10-80-E1A
8078844
DGST-10-80-E1A
10
E1
136.000
0.000
0.000
0.000
0.000
8.000
31.000
8.000
10.000
8.900
17.900
6.600
15.600
126.000
24.600
110.200
0.000
29.000
21.000
8.000
4.000
10.000
1.500
7.000
20.000
5.000
0.000
12.250
50.000
20.750
20.000
40.000
0.000
M5
7.000
8.000
5.000
5.000
M5
M4
M4
M4
M3
M6x0.5
1.600
14.500
0.000
6.200
5.000
7.500
1.300
6.500
1.300
6.500
5.900
0.000
0.000
0.000
0.000
0.496
4052568446758
8078845 DGST-10-100-E1A
8078845
DGST-10-100-E1A
10
E1
156.000
0.000
0.000
0.000
0.000
8.000
31.000
8.000
10.000
8.900
17.900
6.600
15.600
146.000
24.600
130.200
0.000
29.000
21.000
8.000
4.000
10.000
1.500
7.000
20.000
5.000
0.000
12.250
50.000
20.750
20.000
40.000
0.000
M5
7.000
8.000
5.000
5.000
M5
M4
M4
M4
M3
M6x0.5
1.600
14.500
0.000
6.200
5.000
7.500
1.300
6.500
1.300
6.500
5.900
0.000
0.000
0.000
0.000
0.561
4052568446765
8078846 DGST-12-10-E1A
8078846
DGST-12-10-E1A
12
E1
66.000
0.000
0.000
0.000
0.000
10.000
36.000
8.000
10.000
10.700
19.500
7.000
15.800
56.000
20.600
43.000
0.000
36.000
26.500
9.500
5.900
11.900
1.500
8.900
20.000
9.500
0.000
14.500
60.000
24.500
20.000
40.000
0.000
M5
7.000
8.000
5.000
7.000
M5
M4
M4
M4
M4
M8x1
1.600
19.800
0.000
7.000
5.500
5.200
1.300
6.500
1.600
8.000
7.000
0.000
0.000
0.000
0.000
0.391
4052568446772
8078847 DGST-12-20-E1A
8078847
DGST-12-20-E1A
12
E1
76.000
0.000
0.000
0.000
0.000
10.000
36.000
8.000
10.000
10.700
19.500
7.000
15.800
66.000
20.600
53.000
0.000
36.000
26.500
9.500
5.900
11.900
1.500
8.900
20.000
9.500
0.000
14.500
60.000
24.500
20.000
40.000
0.000
M5
7.000
8.000
5.000
7.000
M5
M4
M4
M4
M4
M8x1
1.600
19.800
0.000
7.000
5.500
5.200
1.300
6.500
1.600
8.000
7.000
0.000
0.000
0.000
0.000
0.456
4052568446789
8078848 DGST-12-30-E1A
8078848
DGST-12-30-E1A
12
E1
86.000
0.000
0.000
0.000
0.000
10.000
36.000
8.000
10.000
10.700
19.500
7.000
15.800
76.000
20.600
63.000
0.000
36.000
26.500
9.500
5.900
11.900
1.500
8.900
20.000
9.500
0.000
14.500
60.000
24.500
20.000
40.000
0.000
M5
7.000
8.000
5.000
7.000
M5
M4
M4
M4
M4
M8x1
1.600
19.800
0.000
7.000
5.500
5.200
1.300
6.500
1.600
8.000
7.000
0.000
0.000
0.000
0.000
0.501
4052568446796
8078849 DGST-12-40-E1A
8078849
DGST-12-40-E1A
12
E1
96.000
0.000
0.000
0.000
0.000
10.000
36.000
8.000
10.000
10.700
19.500
7.000
15.800
86.000
20.600
73.000
0.000
36.000
26.500
9.500
5.900
11.900
1.500
8.900
20.000
9.500
0.000
14.500
60.000
24.500
20.000
40.000
0.000
M5
7.000
8.000
5.000
7.000
M5
M4
M4
M4
M4
M8x1
1.600
19.800
0.000
7.000
5.500
5.200
1.300
6.500
1.600
8.000
7.000
0.000
0.000
0.000
0.000
0.563
4052568446802
8078850 DGST-12-50-E1A
8078850
DGST-12-50-E1A
12
E1
106.000
0.000
0.000
0.000
0.000
10.000
36.000
8.000
10.000
10.700
19.500
7.000
15.800
96.000
20.600
83.000
0.000
36.000
26.500
9.500
5.900
11.900
1.500
8.900
20.000
9.500
0.000
14.500
60.000
24.500
20.000
40.000
0.000
M5
7.000
8.000
5.000
7.000
M5
M4
M4
M4
M4
M8x1
1.600
19.800
0.000
7.000
5.500
5.200
1.300
6.500
1.600
8.000
7.000
0.000
0.000
0.000
0.000
0.611
4052568446819
8078851 DGST-12-80-E1A
8078851
DGST-12-80-E1A
12
E1
136.000
0.000
0.000
0.000
0.000
10.000
36.000
8.000
10.000
10.700
19.500
7.000
15.800
126.000
20.600
113.000
0.000
36.000
26.500
9.500
5.900
11.900
1.500
8.900
20.000
9.500
0.000
14.500
60.000
24.500
20.000
40.000
0.000
M5
7.000
8.000
5.000
7.000
M5
M4
M4
M4
M4
M8x1
1.600
19.800
0.000
7.000
5.500
8.000
1.300
6.500
1.600
8.000
7.000
0.000
0.000
0.000
0.000
0.776
4052568446826
8078852 DGST-12-100-E1A
8078852
DGST-12-100-E1A
12
E1
169.500
0.000
0.000
0.000
0.000
10.000
36.000
8.000
10.000
10.700
19.500
7.000
15.800
159.500
34.100
139.000
0.000
36.000
26.500
9.500
5.900
11.900
1.500
8.900
20.000
9.500
0.000
14.500
60.000
24.500
20.000
40.000
0.000
M5
7.000
8.000
5.000
7.000
M5
M4
M4
M4
M4
M8x1
1.600
19.800
0.000
7.000
5.500
8.000
1.300
6.500
1.600
8.000
7.000
0.000
0.000
0.000
0.000
0.988
4052568446833
F
P
1
2
3
4
5
6
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表