magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DHRC - 旋转气爪
Festo
产品 (A - Z)
D
DHRC
Powered by
CAD模型選擇
{festo/parts/d/dhrc/dhrc_asmtab.prj},{NB=8128721 DHRC-16-A-S-NO---(0_high)},{TNR=8128721},{TYP=DHRC-16-A-S-NO},{ROT=0.0},{LODLEVEL=high},{BAU=16},{A=15.400},{A1=8.000},{A2=6.000},{A3=4.000},{B=20.000},{B1=11.900},{B2=4.400},{B3=12.000},{B4=12.000},{B5=13.000},{B6=13.000},{D1=3.000},{D2=2.000},{D3=17.000},{E1=M4},{E2=M4},{E3=M4},{EE=M3},{H=86.700},{H1=27.100},{H2=69.700},{H3=57.000},{H4=42.700},{H5=39.100},{H6=32.700},{H7=22.700},{H8=2.000},{L=32.000},{L1=24.400},{L2=27.000},{L3=21.200},{L4=25.000},{L5=25.000},{N=17.000},{N1=8.500},{N2=4.000},{N3=9.000},{P1=9.000},{P2=34.800},{T=4.500},{T1=4.500},{T2=6.000},{T3=3.000},{W1=90.0},{W2=-2.0},{CNSMASSEXACT=0.1125},{WMIN=0.0},{WMAX=92.0},{GTIN=4052568567958}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
A
[mm]
A1
[mm]
A2
[mm]
A3
[mm]
B
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
E1
[mm]
E2
螺纹
[mm]
E3
螺纹
[mm]
EE
螺纹
[mm]
H
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
N
[mm]
N1
[mm]
N2
[mm]
N3
[mm]
P1
[mm]
P2
[mm]
T
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
W1
[°]
W2
[°]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8125285 DHRC-6-A
8125285
DHRC-6-A
12.000
4.000
0.000
2.000
10.000
0.000
2.200
0.000
0.000
0.000
0.000
0.000
0.000
8.000
2.2
M3
-
M3
57.300
0.000
47.300
38.900
21.500
25.500
0.000
0.000
1.500
20.000
0.000
13.000
13.000
0.000
0.000
10.000
0.000
2.500
5.000
7.500
19.700
4.500
0.000
0.000
0.000
90.0
-2.0
0.0245
4052568567828
8125472 DHRC-10-A
8125472
DHRC-10-A
13.000
6.000
3.000
3.000
16.000
10.800
3.000
10.800
10.800
10.800
10.800
2.000
2.000
12.000
3.2
M3
M3
M3
69.200
17.500
53.600
43.800
0.000
27.500
22.000
14.400
1.500
25.000
18.000
18.600
15.800
19.000
19.000
15.600
7.800
3.500
8.600
7.000
21.500
4.000
4.000
4.000
3.000
90.0
-2.0
0.0540
4052568567842
8133559 DHRC-10-A-S-NO
8133559
DHRC-10-A-S-NO
13.000
6.000
3.000
3.000
16.000
10.800
3.000
10.800
10.800
10.800
10.800
2.000
2.000
12.000
3.2
M3
M3
M3
75.000
23.300
59.400
49.600
0.000
33.300
27.800
20.200
1.500
25.000
18.000
18.600
15.800
19.000
19.000
15.600
7.800
3.500
8.600
7.000
27.300
4.000
4.000
4.000
3.000
90.0
-2.0
0.0595
4052568568023
8128723 DHRC-16-A
8128723
DHRC-16-A
15.400
8.000
6.000
4.000
20.000
11.900
4.400
12.000
12.000
13.000
13.000
3.000
2.000
17.000
M4
M4
M4
M3
86.700
27.100
69.700
57.000
42.700
39.100
32.700
22.700
2.000
32.000
24.400
27.000
21.200
25.000
25.000
17.000
8.500
4.000
9.000
9.000
34.800
4.500
4.500
6.000
3.000
90.0
-2.0
0.1110
4052568567965
8128721 DHRC-16-A-S-NO
8128721
DHRC-16-A-S-NO
15.400
8.000
6.000
4.000
20.000
11.900
4.400
12.000
12.000
13.000
13.000
3.000
2.000
17.000
M4
M4
M4
M3
86.700
27.100
69.700
57.000
42.700
39.100
32.700
22.700
2.000
32.000
24.400
27.000
21.200
25.000
25.000
17.000
8.500
4.000
9.000
9.000
34.800
4.500
4.500
6.000
3.000
90.0
-2.0
0.1125
4052568567958
8128697 DHRC-20-A
8128697
DHRC-20-A
22.000
9.000
6.000
4.500
26.000
15.600
5.600
16.000
14.000
16.600
17.000
4.000
2.000
21.000
M4
M5
M5
M5
101.200
30.600
82.200
66.900
48.700
44.600
37.600
25.600
2.000
40.000
28.400
31.600
26.800
30.000
31.000
19.000
9.500
5.000
9.000
10.200
38.600
6.000
8.000
10.000
4.000
90.0
-2.0
0.2184
4052568567903
8128698 DHRC-20-A-S-NO
8128698
DHRC-20-A-S-NO
22.000
9.000
6.000
4.500
26.000
15.600
5.600
16.000
14.000
16.600
17.000
4.000
2.000
21.000
M4
M5
M5
M5
101.200
30.600
82.200
66.900
48.700
44.600
37.600
25.600
2.000
40.000
28.400
31.600
26.800
30.000
31.000
19.000
9.500
5.000
9.000
10.200
38.600
6.000
8.000
10.000
4.000
90.0
-2.0
0.2200
4052568567910
8128142 DHRC-25-A
8128142
DHRC-25-A
29.400
10.000
5.000
5.000
33.000
20.400
6.600
21.000
21.000
20.000
20.000
4.000
3.000
26.000
M5
M6
M6
M5
122.600
38.400
99.600
79.900
58.100
53.400
45.400
33.400
2.000
50.000
37.200
37.400
33.000
38.000
38.000
23.000
11.500
5.500
12.000
10.500
46.400
7.500
10.000
12.000
4.000
90.0
-2.0
0.4385
4052568567897
8133557 DHRC-25-A-S-NO
8133557
DHRC-25-A-S-NO
29.400
10.000
5.000
5.000
33.000
20.400
6.600
21.000
21.000
20.000
20.000
4.000
3.000
26.000
M5
M6
M6
M5
122.600
38.400
99.600
79.900
58.100
53.400
45.400
33.400
2.000
50.000
37.200
37.400
33.000
38.000
38.000
23.000
11.500
5.500
12.000
10.500
46.400
7.500
10.000
12.000
4.000
90.0
-2.0
0.4400
4052568568009
8128107 DHRC-32-A
8128107
DHRC-32-A
34.400
12.000
6.000
6.000
40.000
24.000
8.600
26.000
26.000
26.000
26.000
5.000
3.000
25.000
M6
M6
M6
M5
141.800
39.800
113.800
89.800
61.800
57.300
48.300
35.300
2.000
60.000
46.000
46.000
39.800
46.000
46.000
28.000
14.000
6.000
16.000
11.000
49.300
7.500
10.000
13.000
5.000
90.0
-2.0
0.7165
4052568567873
8133558 DHRC-32-A-S-NO
8133558
DHRC-32-A-S-NO
34.400
12.000
6.000
6.000
40.000
24.000
8.600
26.000
26.000
26.000
26.000
5.000
3.000
25.000
M6
M6
M6
M5
141.800
39.800
113.800
89.800
61.800
57.300
48.300
35.300
2.000
60.000
46.000
46.000
39.800
46.000
46.000
28.000
14.000
6.000
16.000
11.000
49.300
7.500
10.000
13.000
5.000
90.0
-2.0
0.7205
4052568568016
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表