magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DHRS - 旋转气爪
Festo
产品 (A - Z)
D
DHRS
Powered by
CAD模型選擇
{festo/parts/d/dhrs/dhrs_asmtab.prj},{NB=1310162 DHRS-25-A---(0)},{TNR=1310162},{TYP=DHRS-25-A},{GR=25},{ROT=0},{B1=29.500},{B2=0.000},{B3=8.750},{B4=15.000},{B5=13.000},{D1=3.000},{D2=3.300},{D3=7.000},{D4=9.000},{D5=M4},{D6=M4},{D7=7.000},{D8=5.300},{EE=M5},{H1=107.200},{H2=84.000},{H3=57.000},{H4=89.450},{H5=21.200},{H6=24.950},{H7=10.250},{H8=5.250},{H9=10.500},{H10=7.500},{H11=11.800},{H12=31.000},{H13=9.000},{L1=44.000},{L2=25.000},{L3=22.200},{L4=23.200},{L5=6.000},{L6=1.000},{L7=8.000},{T1=1.600},{T2=6.400},{T3=4.500},{T4=21.000},{T5=1.400},{W1=90.000},{W2=2.000},{PPATH=assemblies/dhrs_asmtpl.prj},{CNSMASSEXACT=0.2700},{GTIN=4052568229597}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
ⁿ/ₐ
D6
ⁿ/ₐ
D7
[mm]
D8
[mm]
EE
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
H12
[mm]
H13
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
W1
[°]
W2
[°]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1310159 DHRS-10-A
1310159
DHRS-10-A
14.000
2.000
2.000
8.500
6.500
2.000
2.400
5.000
7.000
M2.5
M3
5.000
3.200
M3
60.800
46.000
30.800
42.250
13.800
14.950
6.250
4.000
8.000
12.300
8.800
16.000
7.000
24.000
15.000
12.400
12.000
4.000
0.500
5.000
1.200
11.600
3.500
11.642
1.200
90.000
2.000
0.0440
4052568229566
1310160 DHRS-16-A
1310160
DHRS-16-A
19.000
0.000
5.800
14.000
10.000
2.000
2.500
5.000
0.000
M3
M3
5.000
3.200
M3
88.200
70.500
49.000
73.700
16.500
19.700
7.000
4.000
8.000
7.500
12.250
23.000
7.000
33.400
16.000
17.000
21.000
4.000
1.000
6.000
1.200
5.800
4.500
16.000
1.200
90.000
2.000
0.1140
4052568229573
1310161 DHRS-16-A-NC
1310161
DHRS-16-A-NC
19.000
0.000
5.800
14.000
10.000
2.000
2.500
5.000
0.000
M3
M3
5.000
3.200
M3
88.200
70.500
49.000
73.700
16.500
19.700
7.000
4.000
8.000
7.500
12.250
23.000
7.000
33.400
16.000
17.000
21.000
4.000
1.000
6.000
1.200
5.800
4.500
16.000
1.200
90.000
2.000
0.1180
4052568229580
1310162 DHRS-25-A
1310162
DHRS-25-A
29.500
0.000
8.750
15.000
13.000
3.000
3.300
7.000
9.000
M4
M4
7.000
5.300
M5
107.200
84.000
57.000
89.450
21.200
24.950
10.250
5.250
10.500
7.500
11.800
31.000
9.000
44.000
25.000
22.200
23.200
6.000
1.000
8.000
1.600
6.400
4.500
21.000
1.400
90.000
2.000
0.2700
4052568229597
1310163 DHRS-25-A-NC
1310163
DHRS-25-A-NC
29.500
0.000
8.750
15.000
13.000
3.000
3.300
7.000
9.000
M4
M4
7.000
5.300
M5
107.200
84.000
57.000
89.450
21.200
24.950
10.250
5.250
10.500
7.500
11.800
31.000
9.000
44.000
25.000
22.200
23.200
6.000
1.000
8.000
1.600
6.400
4.500
21.000
1.400
90.000
2.000
0.2770
4052568229603
1310164 DHRS-32-A
1310164
DHRS-32-A
38.000
0.000
11.000
16.000
14.000
4.000
5.100
9.000
15.000
M5
M6
9.000
6.400
G1/8
128.500
96.200
65.000
103.500
29.500
32.000
14.000
7.000
14.000
11.000
20.000
25.000
15.000
51.000
29.000
25.800
24.800
8.000
1.000
10.000
2.100
12.900
6.500
24.044
1.900
90.000
2.000
0.4800
4052568229610
1310165 DHRS-32-A-NC
1310165
DHRS-32-A-NC
38.000
0.000
11.000
16.000
14.000
4.000
5.100
9.000
15.000
M5
M6
9.000
6.400
G1/8
128.500
96.200
65.000
103.500
29.500
32.000
14.000
7.000
14.000
11.000
20.000
25.000
15.000
51.000
29.000
25.800
24.800
8.000
1.000
10.000
2.100
12.900
6.500
24.044
1.900
90.000
2.000
0.4900
4052568229627
1310166 DHRS-40-A
1310166
DHRS-40-A
49.000
0.000
11.000
24.000
20.000
5.000
6.400
12.000
15.000
M6
M8
12.000
10.300
G1/8
140.000
108.400
71.500
108.700
29.500
33.700
13.800
8.000
16.000
17.500
9.000
46.000
15.000
59.000
33.000
30.000
29.600
10.000
1.000
12.000
2.600
13.400
6.000
28.361
2.400
90.000
2.000
0.8290
4052568229634
1310167 DHRS-40-A-NC
1310167
DHRS-40-A-NC
49.000
0.000
11.000
24.000
20.000
5.000
6.400
12.000
15.000
M6
M8
12.000
10.300
G1/8
140.000
108.400
71.500
108.700
29.500
33.700
13.800
8.000
16.000
17.500
9.000
46.000
15.000
59.000
33.000
30.000
29.600
10.000
1.000
12.000
2.600
13.400
6.000
28.361
2.400
90.000
2.000
0.8440
4052568229641
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表