magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DHWS - 摆动气爪
Festo
产品 (A - Z)
D
DHWS
Powered by
CAD模型選擇
{festo/parts/d/dhws/dhws_asmtab.prj},{NB=1310180 DHWS-25-A---(0)},{TNR=1310180},{TYP=DHWS-25-A},{GR=25},{ROT=0},{B1=29.500},{B2=0.000},{B3=8.750},{B4=5.000},{D1=3.000},{D2=3.200},{D3=7.000},{D4=3.300},{D5=9.000},{D6=M4},{D7=7.000},{D8=5.300},{EE=M5},{H1=100.000},{H2=84.000},{H3=57.000},{H4=83.700},{H5=5.500},{H6=19.200},{H7=8.800},{H8=11.000},{H9=7.500},{H10=11.800},{H11=31.000},{H12=9.000},{T1=1.600},{T2=6.400},{T3=4.500},{T4=21.000},{T5=3.000},{L1=44.000},{L2=25.000},{L3=22.200},{L4=26.000},{L5=10.000},{L6=13.000},{W1=18.000},{W2=3.000},{PPATH=assemblies/dhws_asmtpl.prj},{CNSMASSEXACT=0.2580},{GTIN=4052568229689}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
ⁿ/ₐ
D7
[mm]
D8
[mm]
EE
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
H12
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
T4
[mm]
T5
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
W1
[mm]
W2
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1310177 DHWS-10-A
1310177
DHWS-10-A
14.000
2.000
2.000
3.000
2.000
2.200
5.000
2.400
7.000
M3
5.000
3.200
M3
56.300
46.000
30.800
38.250
3.500
10.950
5.750
7.000
12.300
8.800
16.000
7.000
1.200
11.600
3.500
11.600
2.400
24.000
15.000
12.400
14.000
5.500
7.000
18.000
3.000
0.0400
4052568229658
1310178 DHWS-16-A
1310178
DHWS-16-A
19.000
0.000
5.800
4.000
2.500
3.200
5.000
2.500
0.000
M3
5.000
3.200
M3
81.000
67.000
45.500
66.000
4.500
15.500
7.500
9.000
7.500
12.250
23.000
7.000
1.200
5.800
4.500
16.000
2.400
34.000
16.000
17.000
18.000
8.000
9.000
18.000
3.000
0.1100
4052568229665
1310179 DHWS-16-A-NC
1310179
DHWS-16-A-NC
19.000
0.000
5.800
4.000
2.500
3.200
5.000
2.500
0.000
M3
5.000
3.200
M3
81.000
67.000
45.500
66.000
4.500
15.500
7.500
9.000
7.500
12.250
23.000
7.000
1.200
5.800
4.500
16.000
2.400
34.000
16.000
17.000
18.000
8.000
9.000
18.000
3.000
0.1140
4052568229672
1310180 DHWS-25-A
1310180
DHWS-25-A
29.500
0.000
8.750
5.000
3.000
3.200
7.000
3.300
9.000
M4
7.000
5.300
M5
100.000
84.000
57.000
83.700
5.500
19.200
8.800
11.000
7.500
11.800
31.000
9.000
1.600
6.400
4.500
21.000
3.000
44.000
25.000
22.200
26.000
10.000
13.000
18.000
3.000
0.2580
4052568229689
1310181 DHWS-25-A-NC
1310181
DHWS-25-A-NC
29.500
0.000
8.750
5.000
3.000
3.200
7.000
3.300
9.000
M4
7.000
5.300
M5
100.000
84.000
57.000
83.700
5.500
19.200
8.800
11.000
7.500
11.800
31.000
9.000
1.600
6.400
4.500
21.000
3.000
44.000
25.000
22.200
26.000
10.000
13.000
18.000
3.000
0.2650
4052568229696
1310182 DHWS-32-A
1310182
DHWS-32-A
38.000
0.000
11.000
6.000
3.000
4.300
9.000
5.100
15.000
M6
9.000
6.400
G1/8
116.000
96.200
65.000
94.000
6.500
22.500
11.000
13.000
11.000
20.000
25.000
15.000
2.100
12.900
7.500
24.000
4.000
53.000
29.000
25.800
29.000
12.000
14.500
18.000
3.000
0.4520
4052568229702
1310183 DHWS-32-A-NC
1310183
DHWS-32-A-NC
38.000
0.000
11.000
6.000
3.000
4.300
9.000
5.100
15.000
M6
9.000
6.400
G1/8
116.000
96.200
65.000
94.000
6.500
22.500
11.000
13.000
11.000
20.000
25.000
15.000
2.100
12.900
7.500
24.000
4.000
53.000
29.000
25.800
29.000
12.000
14.500
18.000
3.000
0.4620
4052568229719
1310184 DHWS-40-A
1310184
DHWS-40-A
49.000
0.000
11.000
8.000
4.000
5.300
12.000
6.400
15.000
M8
12.000
10.300
G1/8
129.000
108.400
71.500
99.500
7.000
24.500
12.000
14.000
17.500
9.000
46.000
15.000
2.600
13.400
6.000
28.400
5.000
59.000
33.000
30.000
32.000
15.000
17.000
18.000
3.000
0.7750
4052568229726
1310185 DHWS-40-A-NC
1310185
DHWS-40-A-NC
49.000
0.000
11.000
8.000
4.000
5.300
12.000
6.400
15.000
M8
12.000
10.300
G1/8
129.000
108.400
71.500
99.500
7.000
24.500
12.000
14.000
17.500
9.000
46.000
15.000
2.600
13.400
6.000
28.400
5.000
59.000
33.000
30.000
32.000
15.000
17.000
18.000
3.000
0.7900
4052568229733
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表